< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 735 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Engine

Units:
Engine Model Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Bore 5.1 in 130.0 mm Less
Stroke 6.2 in 157.0 mm Less
Displacement 736.0 in³ 12.5 l Less
Net Power - ISO 14396 404.0 HP 301.0 kW Less
Peak Engine Torque Gross (SAE J1995) 1617.0 ft·lbf 2192.0 N·m Less
Net Power - SAE J1349 400.0 HP 298.0 kW Less
No Engine De-rating Below 12500.0 ft 3810.0 m Less
Gross Power - SAE J1995 410.0 HP 306.0 kW Less
Peak Engine Torque Speed 1200.0 r/min 1200.0 r/min Less
Note (3) Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Less
Note (1) The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. Less
Emissions The 735 meets either Tier 2/Stage II or Tier 3/Stage IIIA equivalent emission standards. The 735 meets either Tier 2/Stage II or Tier 3/Stage IIIA equivalent emission standards. Less
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. Less
Engine Model - Either U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage IIIA equivalent Cat C13 ACERT Cat C13 ACERT Less
Peak Engine Torque Net (SAE J1349/ISO 9249) 1589.0 ft·lbf 2155.0 N·m Less

Weights

Rated Payload 35.3 ton (US) 32.0 t Less

Body Capacities

Heaped (SAE 2:1) 26.2 yd³ 20.0 m³ Less
Struck 20.3 yd³ 15.5 m³ Less
Tailgate Heaped SAE 2:1 27.9 yd³ 21.3 m³ Less
Tailgate Struck 21.3 yd³ 16.3 m³ Less

Transmission

Forward - 1 5.0 mile/h 8.0 km/h Less
Forward - 2 9.0 mile/h 15.0 km/h Less
Forward - 3 14.0 mile/h 23.0 km/h Less
Forward - 4 22.0 mile/h 35.0 km/h Less
Forward - 5 30.0 mile/h 48.0 km/h Less
Forward - 6 35.0 mile/h 57.0 km/h Less
Reverse - 1 6.0 mile/h 9.0 km/h Less

Sound Levels

Interior Cab 72.0 dB(A) 72.0 dB(A) Less
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Less
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. Less

Operating Weights

Rear Axle - Loaded 41447.0 lb 18800.0 kg Less
Rear Axle - Rated Load 30754.0 lb 13950.0 kg Less
Rear Axle - Empty 10692.0 lb 4850.0 kg Less
Front Axle - Rated Load 9039.0 lb 4100.0 kg Less
Center Axle - Empty 11177.0 lb 5070.0 kg Less
Total - Empty 54851.0 lb 24880.0 kg Less
Front Axle - Loaded 42020.0 lb 19060.0 kg Less
Center Axle - Loaded 41932.0 lb 19020.0 kg Less
Total - Loaded 125399.0 lb 56880.0 kg Less
Center Axle - Rated Load 30754.0 lb 13950.0 kg Less
Total - Rated Load 70548.0 lb 32000.0 kg Less
Front Axle - Empty 32981.0 lb 14960.0 kg Less

Service Refill Capacities

Fuel Tank 108.8 gal (US) 412.0 l Less
Cooling System 21.9 gal (US) 83.0 l Less
Hydraulic System 29.1 gal (US) 110.0 l Less
Engine Crankcase 10.0 gal (US) 38.0 l Less
Transmission 12.3 gal (US) 56.0 l Less
Final Drives/Differential 33.0 gal (US) 125.0 l Less
Output Transfer Gear Box 5.5 gal (US) 25.0 l Less

Body Hoist

Raise Time 12.0 s 12.0 s Less
Lower Time 11.0 s 11.0 s Less

Steering

Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm Less

Standards

Brakes ISO 3450 – 2011 ISO 3450 – 2011 Less
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005 Less
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008 Less
Steering ISO 5010 – 2007 ISO 5010 – 2007 Less

Body Plate

Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel Less

Turning Circle

Turning Dimensions - SAE Turning Radius 294.0 in 7470.0 mm Less
Turning Dimensions - Aisle Width 212.0 in 5393.0 mm Less
Turning Dimensions - Clearance Radius 318.0 in 8075.0 mm Less
Turning Dimensions - Steer Angle - Left/Right 45° 45° Less
Turning Dimensions - Inside Radius 149.0 in 3793.0 mm Less
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires. Less

Body Plate Thickness

Front Plate 0.28 in 7.0 mm Less
Base Plate 0.51 in 13.0 mm Less
Side Plates 0.43 in 11.0 mm Less

Optimal Loader/Truck Pass Matching

Note An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. Less
Wheel Loaders: 972M/972M XE - Passes 3–4 3–4 Less
Hydraulic Excavators: 349F/349F XE - Passes 4–5 4–5 Less
Wheel Loader: 950M - Passes 5 5 Less
Wheel Loaders: 966M/966M XE - Passes 4 4 Less
Wheel Loader: 962M - Passes 4–5 4–5 Less
Hydraulic Excavators: 336F/336F XE - Passes 5–6 5–6 Less

Engine – Optimized Performance, Proven Reliability

Transmission – Class Leading Transmission Technology

Automatic Features – Ease of Use, Improved Performance

Ease of Operation – Designed for Operators, by Operators

Operator Environment – Improved Productivity with a Comfortable and Confident Operator

Suspension and Braking – Performance with Comfort

Durability and Reliability – Proven Structures and Components

Integrated Technologies – Monitor, Manage, and Enhance Job Site Operations

Serviceability – Maximize Uptime and Reduce Costs

Complete Customer Support – A Commitment to Your Success

Sustainability – Making Sustainable Progress Possible

735 Standard Equipment

OPERATOR ENVIRONMENT
  • Windshield wiper and washer, two speed (rear)
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS)
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Secondary steering – electro hydraulic
  • Heater and defroster with four-speed fan
  • Combined gear selection and hoist control lever
  • Touchscreen display incorporating the rearview camera video feed
  • Tilt and telescopic steering wheel
  • Mirrors: extensive arrangement for improved visibility
  • Air conditioning with R134A refrigerant
  • Windshield wiper and washer, two speed, intermittent (front)
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Adjustable air vents
  • Retractable belt: Operator seat and second seat
  • Windows opening side, tinted
  • Sun visor

CAT CONNECT TECHNOLOGIES
  • Product Link
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Horn
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Remote starting receptacle (cables not included)
  • Batteries (two) maintenance free

POWER TRAIN
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Three axle, six-wheel drive
  • Auto shift six-speed forward and one reverse transmission
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat C13 ACERT engine
  • Retarder: engine compression brake
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package

SAFETY
  • Reverse alarm
  • ROPS/FOPS cab
  • Rearview camera

GUARDS
  • Crankcase
  • Axle
  • Radiator
  • Front dump body spill guard, integral part of fabricated body
  • Rear window

OTHER STANDARD EQUIPMENT
  • S·O·S sampling valves
  • Tires, six 750/65 R25
  • Vandalism protection: lockable caps
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Sound suppression (only standard in Europe)

735 Optional Equipment

OPTIONAL EQUIPMENT
  • Bluetooth radio stereo system
  • Cold weather coolant –51° C (–60° F)
  • Four-point seat belt
  • Fast fuel fill
  • Scissor tailgate
  • Product Link Elite: PLE631 (satellite), PLE641 (cellular). Product Link is optional.
  • Flashing LED beacon
  • Window blinds
  • Engine block heater
  • Body liners
  • Exhaust heated body
  • Cold weather start attachment
  • Ether start
  • Roof mounted High Intensity Discharge (HID) work lights
  • Wheel chocks
  • Heated/cooled seat
  • Cat Production Measurement payload monitoring system
  • Bare chassis (no body) standard wheel base
  • Auto lube installation for automatic greasing of bearings
  • Machine Security System (MSS)
  • Bare chassis (no body) long wheel base
  • Heated rearview motorized mirrors
  • Fuel additive – anti-waxing
  • Sound suppression (only standard in Europe)
  • Infrared glass – high ambient cab