Track Asphalt Pavers AP1055F

Request A Price Find Dealer

Key Specs

Gross Power
249 HP
186 kW
Standard Paving Range
3 - 6 m (9' 10" - 19' 6")
3 - 6 m (9' 10" - 19' 6")
Operating Weight - With SE60 VT XW
48102 lb
21815 kg

Overview

The AP1055F is a high-production track paver that excels on airports runways, interstates, highways, and other large jobsites. It's high travel speed, excellent flotation, superb traction deliver high performance.

Benefits

More Production

with 10 meter (33 ft) paving capability.

Higher Return

with easy to use technology.

Lower Cost

with fuel saving enhancements.

Product Specifications for AP1055F

Operating Weight - With SE60 VT XW 48102 lb 21815 kg
Operating Weight - With SE60 V 45455 lb 20618 kg
Tractor Shipping Weight 37518 lb 17015 kg
Tractor Operating Weight 38261 lb 17355 kg
Operating Weight - With SE60 V XW 46428 lb 20156 kg
Standard Paving Range 3 - 6 m (9' 10" - 19' 6") 3 - 6 m (9' 10" - 19' 6")
Maximum Paving Speed - With Vibratory Screed 210 ft/min 64 m/min
Hopper Capacity - Standard Entry 267 ft³ 7.6 m³
Inside Turn Radius 1.5 ft 0.5 m
Maximum Travel Speed 9 mile/h 14.5 km/h
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Paving Width - SE60 V Screed 25 ft 7.65 m
Maximum Paving Width - SE60 V XW, VT XW Screeds 33 ft 10 m
Hopper Capacity - Low Entry Hopper 286 ft³ 8.1 m³
Maximum Throughput Capacity 1766 tonnes/hr 1602 tonnes/hr
Operating Height - Without Canopy 146 in 3715 mm
Operating Width - Low Entry Hopper 142 in 3604 mm
Operating Height - With Canopy 157 in 4000 mm
Operating Width - Standard Entry Hopper 132 in 3350 mm
Truck Entry Height - With Low Entry Hopper 20.5 in 521 m
Transport Width - With End Gates Folded 9.83 ft 3 m
Transport Length - With SE60 V Screed 22 ft 6.71 m
Truck Entry Height - With Standard Entry Hopper 22.5 in 570 mm
Transport Width - With Screed End Gates 10.66 ft 3.21 m
Transport Length - With SE60 XW-Series 22.7 ft 6.9 m
Transport Height - Canopy Retracted 10 ft 3.06 mm
Operating Length - With SE60 V Screed 22.5 ft 6.84 m
Transport Height - Without Canopy 9.83 ft 1.93 m
Operating Length - With SE60 V XW Screed 23.1 ft 7.34 in
Gross Power 249 HP 186 kW
Engine Model Cat C7.1 Cat C7.1
Fuel Tank Capacity 92 gal (US) 348 l
DEF Tank 5 gal (US) 19.1 l

AP1055F Optional Equipment

Options

  • Air-ride Seat with Heat
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Friction Steering
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Oscillating Push Rollers
  • Power Folding Front Apron
  • Product Link
  • Smooth or Tread-bar Belts
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References

  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE60 V Vibratory Screed
  • SE60 V XW Vibratory Screed
  • SE60 VT XW Vibratory and Tamper Bar Screed

See how AP1055F compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the AP1055F

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.