Track Asphalt Pavers AP655F Steel Track

Request A Price Find Dealer

Key Specs

Gross Power
205 HP
151 kW
Standard Paving Range - SE60 V, SE60 V XW, SE60 VT XW
3.0-6 m (9' 10" - 19' 6")
3.0-6 m (9' 10" - 19' 6")
Operating Weight - Paver Only
35368 lb
16043 kg

Overview

Proven Durability

The AP655F is a mid to high production,steel track paver that excels on airports runways, interstates, highways, and other large jobsites. It offers good flotation, excellent durability and superb traction.

Product Specifications for AP655F Steel Track

Operating Weight - Paver Only 35368 lb 16043 kg
Operating Weight - SE60 V Screed only 7495 lb 3400 kg
Operating Weight - SE60 VT XW Screed only 9898 lb 4490 kg
Shipping Weight - Paver Only 34738 lb 15757 kg
Operating Weight - SE50 VT Screed only 7363 lb 3340 kg
Operating Weight - SE60 V XW Screed only 8973 lb 4070 kg
Operating Weight - SE50 V Screed only 7239 lb 3284 kg
Standard Paving Range - SE60 V, SE60 V XW, SE60 VT XW 3.0-6 m (9' 10" - 19' 6") 3.0-6 m (9' 10" - 19' 6")
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Paving Speed - With Vibratory Screed 210 ft/min 64 m/min
Inside Turn Radius 1.5 ft 0.5 m
Maximum Travel Speed 4 mile/h 6.5 km/h
Maximum Paving Width - SE50 V 21.3 ft 6.5 m
Standard Paving Range - SE50 V, SE50 VT 2.55-5 m (8' 4" - 16' 4") 2.55-5 m (8' 4" - 16' 4")
Maximum Throughput Capacity 1433 tonnes/hr 1300 tonnes/hr
Hopper Capacity 250 ft³ 7.1 m³
Maximum Paving Width - SE60 V 25 ft 7.65 m
Maximum Paving Width - SE50 VT 26.3 ft 8 m
Maximum Paving Width - SE60 V XW, SE60 VT XW 33 ft 10 m
Gross Power 205 HP 151 kW
Engine Model Cat C7.1 Cat C7.1
Fuel Tank Capacity 73 gal (US) 278 l
DEF Tank 5 gal (US) 19.1 l

AP655F Steel Track Optional Equipment

Options

  • Air-ride Seat with Heat
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Friction Steering
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Oscillating Push Rollers
  • Power Folding Front Apron
  • Product Link
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References

  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE50 V Vibratory Screed
  • SE50 VT Tamper-bar Screed
  • SE60 V Vibratory Screed
  • SE60 V XW Vibratory Screed
  • SE60 VT XW Vibratory and Tamper Bar Screed

See how AP655F Steel Track compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the AP655F Steel Track

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.