Wheel Asphalt Pavers AP600F

Request A Price Find Dealer

Key Specs

Gross Power
173 HP
129 kW
Standard Paving Range - SE50 V, SE50 VT
2.55 - 5 m (8' 4" - 16' 4")
2.55 - 5 m (8' 4" - 16' 4")
Operating Weight - Paver Only
30522 lb
13845 kg

Overview

Mid-Sized Production

The AP600F is a mid to high production wheel paver that offers versatility for highways, rural roads, streets and other mid-sized projects.

Product Specifications for AP600F

Operating Weight - Paver Only 30522 lb 13845 kg
Shipping Weight - Paver Only 29891 lb 13558 kg
Operating Weight - SE60 V Screed only 7495 lb 3400 kg
Operating Weight - SE50 VT Screed only 7363 psi 3340 kg
Operating Weight - SE50 V Screed only 7239 lb 3284 kg
Standard Paving Range - SE50 V, SE50 VT 2.55 - 5 m (8' 4" - 16' 4") 2.55 - 5 m (8' 4" - 16' 4")
Maximum Travel Speed 9 mile/h 14.9 km/h
Maximum Paving Speed - With Vibratory Screed 250 ft/min 76 m/min
Inside Turn Radius 4.5 ft 1.5 m
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Throughput Capacity 1433 tonnes/hr 1300 tonnes/hr
Maximum Paving Width - SE60 V 25 ft 7.65 m
Maximum Paving Width - SE50 V 21.3 ft 6.5 m
Maximum Paving Width - SE50 VT 26.3 ft 8 m
Hopper Capacity 250 ft³ 7.1 m³
Standard Paving Range - SE60 V 3 - 6 m (9' 10" - 19' 6") 3 - 6 m (9' 10" - 19' 6")
Gross Power 173 HP 129 kW
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT
Fuel Tank Capacity 73 gal (US) 278 l
DEF Tank 5 gal (US) 19.1 l

AP600F Optional Equipment

Options

  • Air-ride Seat with Heat
  • All-Wheel Drive
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Front Wheel Assist
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Power Folding Front Apron
  • Product Link
  • Oscillating Push Rollers
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References

  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE50 V Vibratory Screed
  • SE50 VT Tamper Bar Screed
  • SE60 V Vibratory Screed

See how AP600F compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the AP600F

Start AP600F Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Check out current offers for the AP600F

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.