Wheel Asphalt Pavers AP600F

Request A Price Find Dealer

Key Specs

Gross Power
205 HP
151 kW
Standard Paving Range - SE50 V, SE50 VT
2.55 - 5 m (8' 4" - 16' 4")
2.55 - 5 m (8' 4" - 16' 4")
Operating Weight - Paver Only
30522 lb
13845 kg

Overview

The AP600F is a mid to high production wheel paver that offers versatility for highways, rural roads, streets and other mid-sized projects.

Product Specifications for AP600F

Operating Weight - Paver Only 30522 lb 13845 kg
Operating Weight - SE60 V Screed only 7495 lb 3400 kg
Operating Weight - SE50 VT Screed only 7363 lb 3340 kg
Operating Weight - SE50 V Screed only 7239 lb 3284 kg
Shipping Weight - Paver Only 29891 lb 13558 kg
Standard Paving Range - SE50 V, SE50 VT 2.55 - 5 m (8' 4" - 16' 4") 2.55 - 5 m (8' 4" - 16' 4")
Inside Turn Radius 4.5 ft 1.5 m
Maximum Paving Speed - With Vibratory Screed 250 ft/min 76 m/min
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Travel Speed 9 mile/h 14.9 km/h
Standard Paving Range - SE60 V 3.0-6 m (9' 10" - 19' 6") 3.0-6 m (9' 10" - 19' 6")
Maximum Throughput Capacity 1433 tonnes/hr 1300 tonnes/hr
Maximum Paving Width - SE50 VT 26.3 ft 8 m
Maximum Paving Width - SE50 V 21.3 ft 6.5 m
Hopper Capacity 250 ft³ 7.1 m³
Maximum Paving Width - SE60 V Screed 25 ft 7.65 m
Gross Power 205 HP 151 kW
Engine Model Cat C7.1 Cat C7.1
Fuel Tank Capacity 73 gal (US) 278 l
DEF Tank 5 gal (US) 19.1 l

AP600F Optional Equipment

Options

  • Air-ride Seat with Heat
  • All-Wheel Drive
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Front Wheel Assist
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Power Folding Front Apron
  • Product Link
  • Oscillating Push Rollers
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References

  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE50 V Vibratory Screed
  • SE50 VT Tamper-bar Screed
  • SE60 V Vibratory Screed

See how AP600F compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the AP600F

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.