Center-Pivot 420F2/420F2 IT

Request A Price Find Dealer

Key Specs

Net Power - SAE J1349
94 HP
70 kW
Dig Depth - Standard
14.3 ft
4360 mm
Operating Weight - Maximum
24251 lb
11000 kg

Overview

Increased Productivity. Biggest Profit.

The Cat® 420F2 and 420F2 IT Backhoe Loaders deliver performance, increased fuel efficiency, superior hydraulic system, versatility and an all new operator station.

Benefits

HYDRAULIC SYSTEM

Adapts the pressure and the hydraulic flow in according to the need without losing power

LOADER ARMS

Parallel single tilt loader arms offer more breakout force, more lift capacity and dump space

CURVED BOOM DESIGN

Increases the breakout force, visibility, clearance, and better loader and digging

Product Specifications for 420F2/420F2 IT

Net Power - SAE J1349 94 HP 70 kW
Net Peak Torque - 1,400 rpm 293 Nm @ 1400 rpm 398 Nm @ 1400 rpm
Stroke 5 in 127 mm
Net Peak Power - 2,200 rpm - EEC 80/1269 95 HP 71 kW
Engine Model Cat 3054C Mechanically Turbocharged Cat 3054C Mechanically Turbocharged
Gross Power - SAE J1995 101 HP 75 kW
Bore 4.13 in 105 mm
Displacement 268 in³ 4.4 l
Net Peak Power - 2,200 rpm - SAE J1349 94 HP 70 kW
Rated Net Power - 2,200 rpm - ISO 9240 95 HP 71 kW
Rated Net Power - 2,200 rpm - SAE J1349 94 HP 70 kW
Net Torque Rise - 1,400 rpm 31% 31%
Net Peak Power - 2,200 rpm - ISO 9249 95 HP 71 kW
Gross Power - ISO 14396 100 HP 74 kW
Rated Net Power - 2,200 rpm - EEC 80/1269 95 HP 71 kW
Net Peak Torque SAE J1349 293 ft-lb 398 N·m
Emissions Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards. Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards.
Operating Weight - Maximum 24251 lb 11000 kg
Cab - ROPS/FOPS 359 lb 163 kg
Ride Control 31 lb 14 kg
Four Wheel Drive 364 lb 165 kg
Air Conditioning 93 lb 42 kg
Counterweights - Option 1 255 lb 115 kg
Counterweights - Option 2 530 lb 240 kg
Counterweights - Option 3 1015 lb 460 kg
Loader, IT with Quick Coupler 699 lb 317 kg
Operating Weight - Maximum - ROPS Capacity 24251 lb 11000 kg
MP Bucket (1.00 m3/1.31 yd3) - No Forks or Teeth 1642 lb 745 kg
Extendible Stick 672 lb 305 kg
Auto-Shift Transmission 525 lb 238 kg
Note Specifications shown are for machine equipped with single tilt loader, OROPS, two wheel drive, standard stick, 0.96 m3 (1.25 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 240 kg (530 lb) counterweight and full fuel tank. Specifications shown are for machine equipped with single tilt loader, OROPS, two wheel drive, standard stick, 0.96 m3 (1.25 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 240 kg (530 lb) counterweight and full fuel tank.
Dig Depth - Standard 14.3 ft 4360 mm
Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston
System Pressure - Loader 3600 psi 25000 kPa
Pump Capacity at 2,200 rpm 43 gal/min 163 l/min
System Pressure - Backhoe 3600 psi 25000 kPa
Type Closed Center Closed Center
Power Shuttle Transmission - Forward 3rd 13 mile/h 21 km/h
Power Shuttle Transmission - Reverse 1st 3.4 mile/h 5.4 km/h
Power Shuttle Transmission - Forward 2nd 5.6 mile/h 9 km/h
Auto-Shift - Optional - Reverse 2nd 7.6 mile/h 12 km/h
Auto-Shift - Optional - Forward 3rd 7 mile/h 12 km/h
Power Shuttle Transmission - Reverse 3rd 13 mile/h 21 km/h
Power Shuttle Transmission - Reverse 4th 25 mile/h 40 km/h
Power Shuttle Transmission - Reverse 2nd 5.6 mile/h 9 km/h
Auto-Shift - Optional - Forward 2nd 5.7 mile/h 9.3 km/h
Power Shuttle Transmission - Forward 4th 25 mile/h 40 km/h
Power Shuttle Transmission - Forward 1st 3.4 mile/h 5.4 km/h
Auto-Shift - Optional - Reverse 1st 3.6 mile/h 5.8 km/h
Auto-Shift - Optional - Forward 1st 3.6 mile/h 5.8 km/h
Auto-Shift - Optional - Forward 4th 12 mile/h 19 km/h
Auto-Shift - Optional - Forward 6th 25 mile/h 40 km/h
Auto-Shift - Optional - Forward 5th 16 mile/h 26 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Reverse - 3rd 17 mile/h 28 km/h
Auto-Shift - Optional - Reverse 3rd 17 mile/h 28 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 5th 14 mile/h 23 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 6th LUC 25 mile/h 40 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 1st 3.6 mile/h 5.8 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 2nd 5.7 mile/h 9.3 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 5th LUC 15 mile/h 25 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 3rd 7 mile/h 12 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 4th 12 mile/h 19 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Reverse - 2nd 7.6 mile/h 12 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Reverse - 1st 3.6 mile/h 5.8 km/h
Auto-Shift Transmission - With Lock-Up Torque Converter - Optional: Forward - 6th 25 mile/h 40 km/h
Rear Axle 4.4 gal (US) 16.5 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Engine Oil - With Filter 2.3 gal (US) 8.8 l
Front Axle (4WD) 2.9 gal (US) 11 l
Fuel Tank 42 gal (US) 160 l
Transmission - Auto-Shift - 4WD 5 gal (US) 19 l
Transmission - Power Shuttle - 2WD 4 gal (US) 15 l
Transmission - Power Shuttle - 4WD 4 gal (US) 15 l
Hydraulic System 25.1 gal (US) 95 l
Cooling System with Air Conditioning 4.9 gal (US) 18.5 l
Front Axle (4WD) - Planetaries 0.2 gal (US) 0.7 l
Hydraulic Tank 10.6 gal (US) 40 l
Front Axle (4WD) - Dynamic 20233 lb 9186 kg
Front Axle (2WD) - Dynamic 20233 lb 9186 kg
Front Axle (2WD) - Static 50582 lb 22964 kg
Rear Axle - Static 50582 lb 22964 kg
Front Axle (4WD) - Static 50582 lb 22964 kg
Rear Axle - Dynamic 20233 lb 9186 kg
Rated Net Power - 2,200 rpm - ISO 9240 94 HP 70 kW
Net Peak Power - 2,200 rpm - EEC 80/1269 95 HP 71 kW
Stroke 5 in 127 mm
Emissions Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emission standards. Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emission standards.
Gross Power - ISO 14396 100 HP 75 kW
Rated Net Power - 2,200 rpm - SAE J1349 93 HP 69 kW
Displacement 268 in³ 4.4 l
Net Peak Torque SAE J1349 293 ft·lbf 398 N·m
Engine Model Cat C4.4 Mechanical Turbocharged Aftercooled Cat C4.4 Mechanical Turbocharged Aftercooled
Bore 4.13 in 105 mm
Gross Power - SAE J1995 102 HP 76 kW
Net Peak Power - 2,200 rpm - ISO 9249 95 HP 71 kW
Net Torque Rise - 1,400 rpm 32% 32%
Rated Net Power - 2,200 rpm - EEC 80/1269 94 HP 70 kW
Net Peak Power - 2,200 rpm - SAE J1349 94 HP 70 kW
Choice 2 12.5/80-18 (12 ply) 1-3/19.5L-24 (12 ply) ATU 12.5/80-18 (12 ply) 1-3/19.5L-24 (12 ply) ATU
Choice 5 340/80R 18/500/70R 24 RT 340/80R 18/500/70R 24 RT
Choice 3 12.5/80-18 NHS (12 ply) 1-3/21L-24 (16 ply) R4 ATU 12.5/80-18 NHS (12 ply) 1-3/21L-24 (16 ply) R4 ATU
Choice 1 11L-16 (12 ply) F-3/19.5L-24 (12 ply) R4 ATU 11L-16 (12 ply) F-3/19.5L-24 (12 ply) R4 ATU
Choice 4 340/80R 18/19.5L-24 (12 ply) R4 ATU 340/80R 18/19.5L-24 (12 ply) R4 ATU
Bore 2.6 in 65 mm
Rod Diameter 1.4 in 36 mm
Turning Circle - (inner wheel not braked) - Outside Front Wheels 26.8 ft 8.18 m
Power Steering Hydrostatic Hydrostatic
Turning Circle - (inner wheel not braked) - Outside Widest Loader Bucket 36 ft 10.97 m
Type Front Wheel Front Wheel
Stroke 4.7 in 120 mm
Axle Oscillation 11° 11°

420F2/420F2 IT Standard Equipment

POWER TRAIN

  • Air cleaner
  • Brake, secondary parking
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Coolant/antifreeze, extended life
  • Diagnostic port for engine, machine and gauge cluster Electronic Control Modules
  • Differential lock, loader joystick
  • Engine, Cat 3054C, Mechanical Turbocharged, meets Tier 2/Stage II equivalent emission standards
  • Engine enclosure, sound suppression removal panels
  • Fast reversing shuttle, all gears
  • Filters, spin-on: fuel, engine oil, transmission oil, water separator
  • Filters, bowl and cartridge: hydraulic fluid
  • High ambient cooling package
  • Torque converter
  • Transmission, four speed, syncromesh
  • Transmission neutralizer switch
  • Two Wheel Drive

OPERATOR ENVIRONMENT

  • Joystick controls: pilot operated, excavator-style with pattern changer
  • Canopy, ROPS/FOPS
  • Coat restraint
  • Drink holders, two
  • Fan, suction and guard
  • Floor mat
  • Gauge cluster
    • Gauges: coolant temperature, fuel level, tachometer
  • Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp, wait to start
  • Instrument panel lights
  • Mirror, rearview
  • Pattern changer, in cab
  • Radio ready
  • Seat belt, retractable, 51 mm (2 in)
  • Steering knob
  • Seat, mechanical suspension, vinyl
  • Storage compartment, lockable
  • Storage tray
  • Tilt steering column
  • Throttle, hand and foot, manual

HYDRAULIC SYSTEM

  • Adjustable auxiliary controls, backhoe loader
  • Face seals, O-ring
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valve, hydrostatic steering
  • Hydraulic valves, loader 2 function
  • Hydraulic valves, backhoe 5 function
  • Hydraulics, load sensing with variable displacement piston pump

ELECTRICAL

  • Alarm, back-up
  • Alternator, 120 amp
  • Audible system fault alarm
  • Battery, maintenance-free, 880 CCA
  • Battery disconnect switch
  • Battery remote jumpstart
  • Dome light (cab only)
  • Flashing hazards/signal lights
  • Key start/stop system
  • Lights, working (2 front, 2 rear)
  • Power receptacle, 12 volt, 2 internal, 1 external
  • Product Link™, cellular, PL240 (only for certified countries)
  • Socket, two roof
  • Starting system, glow plugs
  • Stop and tail lights
  • Warning horn, electric

OTHER

  • Boom transport lock
  • Brace, lift cylinder
  • Bucket level indicator
  • Cat cushion swing system
  • Counterweight, bumper
  • Fenders, rear
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Ground level fuel fill
  • Hood lock, inside cab
  • Loader, self-leveling, return-to-dig and transmission disconnect switch
  • Loader, single tilt
  • Open circuit breather
  • Power steering, hydrostatic
  • Stabilizer shoes, street
  • Swing transport lock
  • Tires
  • Toolbox, external, lockable
  • Transport tie-downs
  • Vandalism locks, four

420F2/420F2 IT Optional Equipment

OPTIONAL EQUIPMENT

  • Cab, deluxe
  • Cold weather fuel (–30° C/–22° F)
  • Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C/–22° F) and mounting for an ether bottle
  • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
  • Engine, Cat C4.4, meets Tier 3/Stage IIIA equivalent emission standards
  • Fenders, front with integral steps
  • Four Wheel Drive
  • Guard, boom protection plate
  • Guard, stabilizer, rock
  • Hydraulic valves, loader with auxiliary roller thumb control (3rd valve for GP, MP or Quick Coupler)
  • Hydraulic valves, backhoe 6 function
  • Hydraulic lines, combined function auxiliary
  • Loader, IT with Quick Coupler and pilot loader control
  • Product Link, cellular, PL641I
  • Product Link, satellite, PL631E
  • Quick Coupler, hydraulic, dual lock
  • Quick Coupler, manual, dual lock
  • Quick Coupler, pin lock
  • Radio and CD player
  • Radio and CD player, Bluetooth
  • Ride Control
  • Rotating beacon, magnetic mount
  • Seat, air suspension, fabric with armrest
  • Seat belt, 75 mm (3 in)
  • Security system keypad
  • Stabilizer pads, reversible
  • Stick, extendible
  • Storage box
  • Transmission, AutoShift
  • Transmission, AutoShift with lock-up torque converter
  • Vandalism protection, gauge cover
  • Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 420F2/420F2 IT

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.