PM310 Track Undercarriage

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new PM300 models with a track undercarriage combine enhanced production capabilities, optimized performance and simplified service to complete tough milling applications with productive results.

Weights

Units:
Operating Weight - With Full Water Tank 47746.0 lb 21655.0 kg Less
Shipping Weight - With Empty Water Tank 44187.0 lb 20043.0 kg Less

Operating Specifications

Inside Turn Radius 6.3 ft 1.92 m Less
Maximum Travel Speed 3.4 mile/h 5.5 km/h Less
Operating Speed 108.0 ft/min 33.0 m/min Less

Engine

Engine Model C9.3 ACERT C9.3 ACERT Less
Gross Power 330.0 HP 247.0 kW Less

Dimensions

Operating Length - Conveyor Up 36.45 ft 11.11 m Less
Operating Width 8.37 ft 2.55 m Less
Maximum Operating Height 16.89 ft 5.15 m Less
Minimum Operating Height 9.84 ft 3.0 m Less
Maximum Truck Clearance 15.425 ft 4.7 m Less
Shipping Length - Base Machine 19.35 ft 5.9 m Less
Shipping Maximum Height 9.77 ft 2.98 m Less
Shipping Width 8.37 ft 2.55 m Less
Shipping Length - With Conveyor Folded 30.58 ft 9.32 m Less

Rotor Assembly

Cutting Width 39.4 in 1000.0 mm Less
Maximum Cutting Depth 13.0 in 330.0 mm Less
Number of Cutting Tools 97 97 Less

Conveyor System

Collecting Conveyor Speed 827.0 ft/min 252.0 m/min Less
Collecting Conveyor Width 21.6 in 600.0 mm Less
Discharge Conveyor Length 23.6 ft 6.3 m Less
Discharge Conveyor Width 23.6 in 600.0 mm Less
Discharge Conveyor Maximum Speed 827.0 ft/min 252.0 m/min Less
Discharge Conveyor Swing - From Center 60.0 ° 60.0 ° Less

Service Refill Capacities

Fuel Tank Capacity 158.5 gal (US) 600.0 l Less
Water Spray System 333.0 gal (US) 1260.0 l Less

Simple Operation

Comfortable Operator's Station

Versatile and Productive

Easy Service