Compact Track and Multi Terrain Loaders 289D3 Comfortable. Performance. Smart.

Product Specifications for 289D3

Engine

Operating Specifications

Weights

Dimensions

Hydraulic System

Cab

Power Train

Service Refill Capacities

Air Conditioning System (if equipped)

Noise Level

289D3 Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Rear Halogen Working Lights, Two Adjustable Front Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 850 CCA

OPERATOR ENVIRONMENT

  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response and Creep Control
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C3.3B, Turbo Diesel Engine, Meeting Tier 4 Final and Stage V Emission Standards
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brakes
  • Hydrostatic Transmission, Two Speed Travel
  • Suspension – Independent Torsion Axles (4)

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –37° C (–34° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT

  • Hydraulics, Standard or High Flow XPS
  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • Steel Imbed Rubber Track – 400 mm (15.7 in) or 450 mm (17.7 in)
  • Dual Flange Front Idler/Single Flange Rear Idler or Triple Flange Front/Rear Idlers
  • PERFORMANCE PACKAGES:
    – Performance Package H1: Standard Flow Hydraulics (No Self Level)
    – Performance Package H2: Standard Flow, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
    – Performance Package H3: High Flow XPS, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    – Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    – Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    – Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    – Enclosed ROPS with A/C (C3): C2 + Air Conditioner

289D3 Optional Equipment

OPTIONAL EQUIPMENT

  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Heavy Duty Battery, 1,000 CCA
  • Product Link PL641, Cellular
  • Ride Control
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

See how 289D3 compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Detect with Vision for Construction

    Caterpillar designed CCTV camera systems enhance the operators view around the perimeter of the vehicle during startup and vehicle maneuvering increasing safety and productivity.

    Work Area Vision System (WAVS) can be used on any Cat and non Cat® machines where the operator's view is limited due to blind spots around the machine. is WAVS has multiple offerings from a one camera system to up to a four camera system. Additionally, three tiers of systems are available, a heavy duty version, customized partial kit (build to fit your machine), and a light duty version.

    Cat Detect with Vision for Construction is not compatible with or scalable to Cat Detect Object Detection.

Caterpillar designed CCTV camera systems enhance the operators view around the perimeter of the vehicle during startup and vehicle maneuvering increasing safety and productivity.

Work Area Vision System (WAVS) can be used on any Cat and non Cat® machines where the operator's view is limited due to blind spots around the machine. is WAVS has multiple offerings from a one camera system to up to a four camera system. Additionally, three tiers of systems are available, a heavy duty version, customized partial kit (build to fit your machine), and a light duty version.

Cat Detect with Vision for Construction is not compatible with or scalable to Cat Detect Object Detection.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Check out current offers for the 289D3

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.