CW12

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CW12 7-wheel pneumatic roller offers an operating weight range of 8520 kg to 8860 kg (18,783 lb - 19,533 lb) when equipped with a canopy. It provides a 2090 mm (82") compaction width and delivers excellent performanceon grades and soft base materials with an efficient Cat engine.

Operating Specifications

Units:
Compaction Width 82.0 in 2090.0 mm Less
Travel Speed - Maximum 9.0 mile/h 14.5 km/h Less

Engine

Gross Power 100.5 HP 75.0 kW Less
Engine Model C4.4 C4.4 Less

Dimensions

Height - ROPS 9.6 ft 2960.0 mm Less
Overall Length 14.9 ft 4524.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 55.0 gal (US) 208.0 l Less
Water Spray Tank Capacity 185.0 gal (US) 700.0 l Less

Weights

Operating Weight 19511.0 lb 8850.0 kg Less
Average Weight per Wheel 2778.0 lb 1.26 Less

Exceptional Visibility and Comfort

Versatile Compaction Performance

Smooth Operating Powertrain

Simple Service