CB13

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB13 is a 13 metric ton vibratory compactor equipped with 2000 mm (79”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance.

Weights

Units:
Standard - Operating Weight 28440.0 lb 12900.0 kg Less
Maximum Operating Weight 29873.0 lb 13550.0 kg Less
Static Linear Load 189.0 lb/in 34.0 kg/cm Less

Operating Specifications

Standard Compaction Width 79.0 in 2000.0 mm Less
Curb Clearance 28.0 in 723.0 mm Less
Ground Clearance 11.5 in 292.0 mm Less
Maximum Compaction Width 85.0 in 2170.0 mm Less
Drum Offset 6.0 in 170.0 mm Less

Engine

Gross Power 142.0 HP 106.0 kW Less
Engine Model Cat� C4.4 with ACERT Technology Cat� C4.4 with ACERT Technology Less

Travel Speeds

Low 4.5 mile/h 7.0 km/h Less
High 8.0 mile/h 13.0 km/h Less

Dimensions

Overall Length 15.5 ft 4742.0 mm Less
Wheel Base 11.25 ft 3450.0 mm Less
Height - With ROPS/FOPS 10.0 ft 3068.0 mm Less
Overall Width 92.0 in 2325.0 mm Less

Vibratory System

Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Maximum Amplitude 0.038 in 0.96 mm Less
Centrifugal Force per Drum - Minimum 7800.0 lb 34.7 kN Less
Maximum Frequency 3800.0 V/m 63.3 Hz Less
Minimum Amplitude 0.01 in 0.3 mm Less
Centrifugal Force per Drum - Maximum 24728.0 lb 110.0 kN Less
Minimum Frequency 2520.0 V/m 42.0 Hz Less

Service Refill Capacities

Fuel Tank Capacity 66.0 gal (US) 250.0 l Less
Water Spray Tank Capacity 264.0 gal (US) 1000.0 l Less

Exceptional Visibility and Control

Vibratory System Choices

Cat Compaction Control

Smooth Operating Powertrain

CB13 Optional Equipment

360_ Rotating Seat

Accelerometer Ready Kit

Air Conditioning

Air Suspension Seat w/heat

Bio-Degradeable Oil

Cat Compaction Control

Drum Covers

Edge Cutter

Freeze Protection Kit

Halogen Lights with Drum Edge Lighting

Heated Seat

High Intensity Discharge Lights

LED Lights

Mirrors

Offset Hitch

Oscillatory Vibration System

Premium Water Spray Nozzles

Product Link

Roading Lights

ROPS/FOPS Cab

Two Amplitude/Two Frequency Viratory System

Versa Vibe Vibratory System

Warning Beacon

Water Distribution Mats - Cocoa/Rubber