CB1.7

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB1.7 is a 1.7 metric ton utility roller with 900 mm (35”) tandem vibratory drums.

Weights

Units:
Operating Weight 3538.0 lb 1605.0 kg Less

Operating Specifications

Standard Compaction Width 35.0 in 900.0 mm Less
Curb Clearance 16.0 in 403.0 mm Less
Ground Clearance 10.0 in 251.0 mm Less
Static Linear Load 72.0 lb/in 9.4 kg/cm Less
Travel Speed - Maximum 5.3 mile/h 8.6 km/h Less

Engine

Gross Power 24.7 HP 18.4 kW Less
Engine Model Cat C1.1 Cat C1.1 Less

Dimensions

Overall Length 80.0 in 2040.0 mm Less
Overall Width 40.0 in 1012.0 mm Less
Drum Diameter 22.5 in 575.0 mm Less
Drum Width 35.0 in 900.0 mm Less
Maximum Machine Height 94.5 in 2400.0 mm Less

Vibratory System

Frequency 3420.0 V/m 57.0 Hz Less
Centrifugal Force per Drum - Maximum 3057.0 lb 13.6 kN Less
Nominal Amplitude - High 0.019 in 0.5 mm Less

Service Refill Capacities

Fuel Tank Capacity 7.9 gal (US) 30.0 l Less
Water Spray Tank Capacity 38.0 gal (US) 145.0 l Less

Comfort and Control

Smooth, Efficient Powertrain

Maneuverability and Transport

Perfectly Matched

Consistent Water Spray Coverage

Serviceability