CP56B Vibratory Soil Compactor

Vibratory Soil Compactors CP56B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
25849 lb
11725 kg
Tires
23.1 x 26
23.1 x 26
Travel Speed - Maximum
7 mile/h
11.4 km/h

Overview

Productive and Efficient

The CP56B provides exceptional performance for cohesive and semi-cohesive soil compaction applications.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

Up To 50% More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CP56B

Operating Weight - With Cab 25849 lb 11725 kg
Operating Weight - With Steel Sun Canopy 24769 lb 11235 kg
Weight - Drum with Cab 14253 lb 6465 kg
Weight - Drum with ROPS/FOPS 14253 lb 6465 kg
Weight - Drum with ROPS/FOPS Canopy 13955 lb 6330 kg
Weight at Drum with Steel Sun Canopy 13834 lb 6275 kg
Travel Speed - Maximum 7 mile/h 11.4 km/h
Compaction Width 84 in 2134 mm
Ground Clearance 17.4 in 442 mm
Turning Radius - Inside Drum Edge 12.07 ft 3.68 m
Gross Power 156 hp 116.5 kW
Bore 4.1 in 105 mm
Stroke 5.31 in 135 mm
Engine Model Cat C7.1 Cat C7.1
Overall Width - With Blade Option 8.25 ft 2.5 m
Height - With ROPS/FOPS or Cab 10.2 ft 3.11 m
Wheel Base 9.5 ft 2.9 m
Drum Width 84 in 2134 mm
Overall Length 19.2 ft 5.86 m
Optional Blade Height 27.1 in 688 mm
Overall Width 7.53 ft 2.3 m
Overall Length - With Blade Option 20.9 ft 6.4 m
Drum Diameter 60.4 in 1534 mm
Drum Diameter - Over Pads 61 in 1549 mm
Nominal Amplitude - High 0.083 in 2.1 mm
Centrifugal Force - Maximum 67600 lb 301 kN
Centrifugal Force - Minimum 31670 lb 141 kN
Nominal Amplitude - Low 0.039 in 0.98 mm
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Vibratory Frequency - Ecomode 27.7 Hz (1664 vpm) 27.7 Hz (1664 vpm)
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 64 gal (US) 242 l

See how CP56B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Media Gallery

CP56B Vibratory Soil Compactor

CP56B Vibratory Soil Compactor

CP56B Vibratory Soil Compactor

CP56B Vibratory Soil Compactors

CP56B Vibratory Soil Compactor

CP56B Vibratory Soil Compactor
CP56B Vibratory Soil Compactor
CP56B Vibratory Soil Compactor
CP56B Vibratory Soil Compactors
CP56B Vibratory Soil Compactor

CP56B Introduction

Machine Drive Power (MDP)

Achieving Quality Compaction

Dual Pump Propel System

Eco-Mode

Product Link Option

CP56B Introduction
Machine Drive Power (MDP)
Achieving Quality Compaction
Dual Pump Propel System
Eco-Mode
Product Link Option

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CP56B

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.