CS56B Vibratory Soil Compactor

Vibratory Soil Compactors CS56B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
25474 lb
11555 kg
Compaction Width
84 in
2134 mm
Gross Power
156 HP
116.5 kW

Overview

Productive and Efficient

The CS56B provides exceptional performance for granular soil compaction applications.

Product Specifications for CS56B

Operating Weight - With Cab 25474 lb 11555 kg
Weight - Drum with ROPS/FOPS 13713 lb 6220 kg
Weight - Drum with Cab 14010 lb 6355 kg
Weight - Drum with Sun Canopy 13592 lb 6165 kg
Compaction Width 84 in 2134 mm
Static Linear Load - With Cab 166.8 lb/in 29.8 kg/cm
Static Linear Load - With ROPS/FOPS 163.3 lb/in 29.1 kg/cm
Ground Clearance 17.4 in 442 mm
Turning Radius - Inside Drum Edge 12.07 ft 3.68 m
Travel Speed - Maximum 7 mile/h 11.4 km/h
Gross Power 156 HP 116.5 kW
Engine Model Cat C7.1 Cat C7.1
Stroke 5.31 in 135 mm
Bore 4.1 in 105 mm
Overall Length 19.25 ft 5.86 m
Overall Width - With Blade Option 8.25 ft 2.5 m
Optional Blade Height 27.1 in 688 mm
Wheel Base 9.5 ft 2.9 m
Overall Width 7.53 ft 2.3 m
Drum Width 84 in 2134 mm
Overall Length - With Blade Option 21 ft 6.4 m
Drum Diameter 60.4 in 1534 mm
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Nominal Amplitude - Low 0.039 in 0.98 mm
Nominal Amplitude - High 0.083 in 2.1 mm
Centrifugal Force - Minimum 31670 lb 141 kN
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Centrifugal Force - Maximum 67600 lb 301 kN
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 64 gal (US) 242 l

See how CS56B compares against frequently compared products.

Check out current offers for the CS56B

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.