CS54

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CS54 Soil Compactor offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.

Weights

Units:
Operating Weight - With Cab 23900.0 lb 10840.0 kg Less
Operating Weight - With ROPS/FOPS 23120.0 lb 10485.0 kg Less
Weight - Drum with Cab 12700.0 lb 5760.0 kg Less
Weight - Drum with ROPS/FOPS 12280.0 lb 5570.0 kg Less

Operating Specifications

Compaction Width 84.0 in 2134.0 mm Less
Ground Clearance 20.3 in 516.0 mm Less
Static Linear Load - With Cab 151.2 lb/in 27.0 kg/cm Less
Static Linear Load - With ROPS/FOPS 146.0 lb/in 26.1 kg/cm Less
Travel Speed - Maximum 6.9 mile/h 11.1 km/h Less
Turning Radius - Inside Drum Edge 12.08 ft 3.68 m Less

Engine

Gross Power 130.0 HP 97.0 kW Less
Engine Model Cat C4.4 Cat C4.4 Less

Dimensions

Drum Diameter 60.4 in 1534.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Height - With ROPS/FOPS or Cab 10.08 ft 3.07 m Less
Overall Length 18.08 ft 5.51 m Less
Overall Width 7.5 ft 2.29 m Less
Wheel Base 9.5 ft 2.9 m Less

Vibratory System

Centrifugal Force - Maximum 52600.0 lb 234.0 kN Less
Centrifugal Force - Minimum 30000.0 lb 133.0 kN Less
Nominal Amplitude - High 0.071 in 1.8 mm Less
Nominal Amplitude - Low 0.033 in 0.85 mm Less
Variable Frequency Option Range 23.3-31 Hz (1,400-1,860 vpm) 23.3-31 Hz (1,400-1,860 vpm) Less
Vibratory Frequency - Standard 31/34 Hz (1,860/2,040 vpm) 31/34 Hz (1,860/2,040 vpm) Less

Tires

Tires 23.1 × 26 8-ply flotation 23.1 × 26 8-ply flotation Less

Service Refill Capacities

Fuel Tank Capacity 53.0 gal (US) 200.0 l Less

Cat® C4.4 Engine with ACERT™ Technology

Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.

Vibratory System

The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.

Proprietary Eccentric Weights

Reliable dual amplitude selection and innovative design ensure precise performance.

Dual Pump Propel System

High tractive effort and gradeability for outstanding productivity in tough applications.

Gradeability and Machine Control

The exclusive dual pump propel system provides superior performance, machine control and exceptional grade climbing capability.

Rear Visibility

The sloped hood design provides exceptional operator visibility to the outside edge of the rear tires and to the rear of the machine.

Open Platform with ROPS/FOPS Canopy

The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.

ROPS/FOPS Cab

Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.

Operator's Station

Ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.

Optional Padfoot Shell Kit

Optional padfoot shell kit expands the application range of the CS54 to work in either semi-cohesive or cohesive materials.

Reliability and Serviceability

The CS54 provides exceptional reliability and serviceability that you've come to expect from Caterpillar.

Cat Product Link System

Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.

Your Cat Dealer

Caterpillar backs your machine purchase with the best support system and personnel in the industry.