D6N

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The latest in the line of Cat D6N dozers combines well-known versatility with a range of technology features to give you more job site productivity than ever before. A new transmission with lock-up clutch torque converter delivers ease of operation, increased net power, plus a 10-15 percent improvement in fuel efficiency. The D6N has the weight and horsepower you want for dozing applications and the balance and stability you need for finish grading – all in one easy-to-transport machine.

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Flywheel Power 166.0 HP 124.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 433.0 in³ 7.1 l Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final Less
Engine Power - Maximum - At 2,200 rpm - ISO 14396 178.0 HP 133.0 kW Less
Engine Power - Maximum - At 2,200 rpm - ISO 14396 (DIN) 180.0 HP 133.0 kW Less
Engine Power - Maximum - At 2,200 rpm - SAE J1995 182.0 HP 136.0 kW Less
Net Power - 1,800 rpm - ISO 9249/SAE J1349 166.0 HP 124.0 kW Less
Net Power - 1,800 rpm - ISO 9249/SAE J1349 (DIN) 168.0 HP 124.0 kW Less
Note (1) Net power advertised is the power available at the engine flywheel when the engine is equipped with the air cleaner, muffler, alternator, cooling fan at maximum speed. Net power advertised is the power available at the engine flywheel when the engine is equipped with the air cleaner, muffler, alternator, cooling fan at maximum speed. Less
Note (2) No derating required up to 3000 m (9,840 ft) altitude, beyond 3000 m (9,840 ft) automatic derating occurs. No derating required up to 3000 m (9,840 ft) altitude, beyond 3000 m (9,840 ft) automatic derating occurs. Less
Note (3) All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note (4) Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less

Transmission

1.0 Forward 2.1 mile/h 3.3 km/h Less
1.5 Forward 2.7 mile/h 4.4 km/h Less
2.0 Forward 3.6 mile/h 5.8 km/h Less
2.5 Forward 4.7 mile/h 7.5 km/h Less
3.0 Forward 6.1 mile/h 9.8 km/h Less
1.0 Reverse 2.5 mile/h 4.1 km/h Less
1.5 Reverse 3.4 mile/h 5.4 km/h Less
2.0 Reverse 4.4 mile/h 7.1 km/h Less
2.5 Reverse 5.9 mile/h 9.5 km/h Less
3.0 Reverse 7.6 mile/h 12.2 km/h Less
0.5 Forward 1.6 mile/h 2.5 km/h Less
0.5 Forward (EU) 1.5 mile/h 2.4 km/h Less
0.5 Reverse 1.9 mile/h 3.1 km/h Less
0.7 Forward 1.7 mile/h 2.8 km/h Less
0.7 Forward (EU) 1.6 mile/h 2.7 km/h Less
1.0 Forward (EU) 1.9 mile/h 3.0 km/h Less
1.7 Forward 3.0 mile/h 4.9 km/h Less
2.7 Forward 5.2 mile/h 8.3 km/h Less
0.5 Reverse (EU) 1.8 mile/h 2.9 km/h Less
0.7 Reverse 2.1 mile/h 3.4 km/h Less
0.7 Reverse (EU) 1.9 mile/h 3.1 km/h Less
1.0 Reverse (EU) 2.2 mile/h 3.5 km/h Less
1.7 Reverse 3.7 mile/h 6.0 km/h Less
2.7 Reverse 6.5 mile/h 10.5 km/h Less
Maximum Drawbar Pull - 1.0 Forward 71939.0 320.0 kN Less
Maximum Drawbar Pull - 2.0 Forward 44512.0 198.0 kN Less
Maximum Drawbar Pull - 3.0 Forward 25403.0 113.0 kN Less

Service Refill Capacities

Fuel Tank 73.2 gal (US) 277.0 l Less
Cooling System 10.6 gal (US) 40.0 l Less
Engine Crankcase 4.5 gal (US) 17.0 l Less
Power Train 42.3 gal (US) 160.0 l Less
Final Drive - Each 1.8 gal (US) 7.0 l Less
Hydraulic Tank 7.8 gal (US) 29.5 l Less
DEF Tank 5.0 gal (US) 19.0 l Less
Roller Frames XL/LGP - Each 20/17.5 L (4.3/4.6 gal) 20/17.5 L (4.3/4.6 gal) Less

Weights

Operating Weight 36943.0 lb 16757.0 kg Less
LGP VPAT - Blade 2720.0 lb 1234.0 kg Less
LGP VPAT - Foldable 3287.0 lb 1491.0 kg Less
LGP VPAT - Landfill 3166.0 lb 1436.0 kg Less
Multi-Shank Ripper - With 3 Shanks 2959.0 lb 1342.0 kg Less
Operating Weight - LGP 40446.0 lb 18346.0 kg Less
Operating Weight - XL 36943.0 lb 16757.0 kg Less
Shipping Weight - LGP 39339.0 lb 17844.0 kg Less
Shipping Weight - XL 36153.0 lb 16399.0 kg Less
XL SU - Blade 5732.0 lb 2600.0 kg Less
XL VPAT Blade 2341.0 lb 1062.0 kg Less
XL VPAT Foldable 2762.0 lb 1253.0 kg Less
XL VPAT Landfill 2912.0 lb 1321.0 kg Less
Note (1) Operating Weight: Includes EROPS, A/C, lights, VPAT dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 100% fuel, and Cat Comfort Series Air Suspension Seat and operator. Operating Weight: Includes EROPS, A/C, lights, VPAT dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 100% fuel, and Cat Comfort Series Air Suspension Seat and operator. Less
Note (2) Shipping Weight: Includes EROPS, A/C, lights, VPAT dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 5% fuel, and Cat Comfort Series Air Suspension Seat. Shipping Weight: Includes EROPS, A/C, lights, VPAT dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 5% fuel, and Cat Comfort Series Air Suspension Seat. Less
Operating Weight - LGP Waste Handler 44749.0 lb 20298.0 kg Less
Operating Weight - XL Fine Grading 38162.0 lb 17310.0 kg Less
Operating Weight - XL Waste Handler 40818.0 lb 18515.0 kg Less
Shipping Weight - LGP Waste Handler 43642.0 lb 19796.0 kg Less
Shipping Weight - XL Fine Grading 37373.0 lb 16952.0 kg Less
Shipping Weight - XL Waste Handler 40029.0 lb 18157.0 kg Less

Undercarriage

Ground Contact Area* - LGP 8928.0 in² 5.76 m² Less
Ground Contact Area* - XL 5518.0 in² 3.56 m² Less
Ground Pressure - LGP* 4.5 psi 31.2 kPa Less
Ground Pressure - XL* 6.7 psi 46.1 kPa Less
Grouser Height - LGP 2.2 in 57.0 mm Less
Grouser Height - XL 2.6 in 66.0 mm Less
Note (1) *ISO 16754 *ISO 16754 Less
Shoe Width - LGP 33.1 in 840.0 mm Less
Shoe Width - XL 24.0 in 610.0 mm Less
Shoes/Side - LGP 46 46 Less
Shoes/Side - XL 40 40 Less
Track Gauge - LGP 85.0 in 2160.0 mm Less
Track Gauge - XL 74.4 in 1890.0 mm Less
Track Rollers/Side - LGP 8 8 Less
Track Rollers/Side - XL 7 7 Less
Track on Ground - LGP 122.4 in 3110.0 mm Less
Track on Ground - XL 102.6 in 2605.0 mm Less
Ground Contact Area* - XL - Fine Grading 6479.0 in² 4.18 m² Less
Ground Pressure* - XL - Fine Grading 5.8 psi 40.3 kPa Less
Grouser Height - XL - Fine Grading 2.6 in 66.0 mm Less
Note (2) All dimensions with SystemOne undercarriage. All dimensions with SystemOne undercarriage. Less
Shoe Width - XL - Fine Grading 24.0 in 610.0 mm Less
Shoes/Side - XL - Fine Grading 46 46 Less
Track Gauge - XL - Fine Grading 74.4 in 1890.0 mm Less
Track Rollers/Side - XL - Fine Grading 8 8 Less
Track on Ground - XL - Fine Grading 122.4 in 3110.0 mm Less

Blades

Capacity - LGP VPAT 5.1 yd³ 3.9 m³ Less
Capacity - LGP VPAT - Foldable 5.1 yd³ 3.9 m³ Less
Capacity - XL SU 5.6 yd³ 4.3 m³ Less
Capacity - XL VPAT 4.3 yd³ 3.3 m³ Less
Width - LGP VPAT 13.42 ft 4080.0 mm Less
Width - LGP VPAT - Foldable 13.42 ft 4080.0 mm Less
Width - XL SU 10.33 ft 3154.0 mm Less
Width - XL VPAT 10.75 ft 3272.0 mm Less

Ripper

Each Additional Shank 172.0 lb 78.0 kg Less
Maximum Clearance Raised - Shank Tip 24.5 in 622.0 mm Less
Maximum Penetration - LGP 15.6 in 398.0 mm Less
Maximum Penetration - XL 20.2 in 514.0 mm Less
Maximum Penetration Force - LGP 9667.0 43.0 kN Less
Maximum Penetration Force - XL 11600.0 51.6 kN Less
Maximum Pry-out Force - LGP 38217.0 170.0 kN Less
Maximum Pry-out Force - XL 47480.0 211.2 kN Less
Pocket Spacing 3.3 ft 1000.0 mm Less
Shank Gauge 6.6 ft 2.0 m Less
Shank Section 73 mm × 176 mm (2.9 in × 6.9 in) 73 mm × 176 mm (2.9 in × 6.9 in) Less
Weight - With Three Shanks 3444.0 lb 1562.0 kg Less
Type Fixed Parallelogram Fixed Parallelogram Less
Number of Pockets 3 3 Less
Overall Beam Width 86.7 in 2202.0 mm Less
Beam Cross Section 216 mm × 254 mm (8.5 in × 10.0 in) 216 mm × 254 mm (8.5 in × 10.0 in) Less

Winch

Cable Ferrule Size - O.D. × Length 54 mm × 67 mm (2.13 in × 2.63 in) 54 mm × 67 mm (2.13 in × 2.63 in) Less
Control Electric Electric Less
Drum Capacity - 22 mm (0.88 in) 288.75 ft 88.0 m Less
Maximum Bare Drum - Line Pull* 69200.0 lb 31389.0 kg Less
Maximum Bare Drum - Line Speed 141.0 ft/min 43.0 m/min Less
Maximum Full Drum - Line Pull* 44410.0 lb 20144.0 kg Less
Maximum Full Drum - Line Speed 217.0 ft/min 66.1 m/min Less
Overall Width 38.4 in 975.0 mm Less
Rope Diameter - Recommended 0.875 in 22.0 mm Less
Winch Case - Width 38.4 in 975.0 mm Less
Winch Drive Mechanical Mechanical Less
Winch Model PA55 PA55 Less
Note (1) *Weight: Includes pump, operator controls, oil, mounting brackets and spacers. *Weight: Includes pump, operator controls, oil, mounting brackets and spacers. Less
Note (2) Slow and standard speed winches are available. Slow and standard speed winches are available. Less
Weight* 2814.0 lb 1276.5 kg Less
Oil Capacity 19.55 gal (US) 74.0 l Less
Winch and Bracket Length 45.1 in 1145.0 mm Less
Drum Diameter 10.0 in 254.0 mm Less
Drum Width 12.4 in 315.0 mm Less
Flange Diameter 19.8 in 504.0 mm Less

Standards

FOPS FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. Less
ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. Less
Brakes Brakes meet the standard ISO 10265:2008. Brakes meet the standard ISO 10265:2008. Less

Sustainability - Sound and Vibration Levels

Note *Values are for an experienced operator in a dozing application, consult the Operating and Maintenance Manual for details. *Values are for an experienced operator in a dozing application, consult the Operating and Maintenance Manual for details. Less
Sound Levels - Average Exterior Sound Pressure Level - SAE J88:2006 85.5 dB(A) 85.5 dB(A) Less
Sound Levels - Dynamic Operator Sound Pressure Level (LpA) - ISO 6396:2008 76.0 dB(A) 76.0 dB(A) Less
Sound Levels - Maximum Sound Power Level - 2000/14/EC 110.0 dB(A) 110.0 dB(A) Less
Vibration Levels - Maximum Hand/Arm* - ISO 5349:2001 2.5 m/s2 (8.2 ft/s2) 2.5 m/s2 (8.2 ft/s2) Less
Vibration Levels - Maximum Whole Body* - ISO/TR25398:2006 0.5 m/s2 (1.6 ft/s2) 0.5 m/s2 (1.6 ft/s2) Less
Vibration Levels - Seat Transmissibility Factor - ISO 7096:2000 - Spectral Class EM6 Less Than 0.7 Less Than 0.7 Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes. Less

Hydraulic Controls - Pressures

Maximum Implement Operating Pressure 3640.0 psi 25100.0 kPa Less
Maximum Steering Operating Pressure 6556.0 psi 45200.0 kPa Less

Hydraulic Controls - Pump

Angle Cylinder Flow - VPAT 33.5 gal/min 127.0 l/min Less
Lift Cylinder Flow 33.5 gal/min 127.0 l/min Less
Pump Output - Implement 33.5 gal/min 127.0 l/min Less
Pump Output - Steering 36.2 gal/min 137.0 l/min Less
Ripper Cylinder Flow 33.5 gal/min 127.0 l/min Less
Tilt Cylinder Flow 23.8 gal/min 90.0 l/min Less

Sound and Vibration - Cab

Sound Level Information (1) The operator Equivalent Sound Pressure Level (Leq) is 81.5 dB(A) when “ANSI/SAE J1166 FEB2008” is used to measure the value for an enclosed cab. The measurement was conducted at 100% of the maximum engine cooling fan speed. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed. The operator Equivalent Sound Pressure Level (Leq) is 81.5 dB(A) when “ANSI/SAE J1166 FEB2008” is used to measure the value for an enclosed cab. The measurement was conducted at 100% of the maximum engine cooling fan speed. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed. Less
Sound Level Information (2) Hearing protection may be needed when the machine is operated with an open operator station for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained, or when the doors and windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with an open operator station for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained, or when the doors and windows are open for extended periods or in a noisy environment. Less
Sound Level Information (3) The average exterior sound pressure level is 85.5 dB(A) when the “SAE J88 FEB2006 – Constant Speed Moving Test” procedure is used to measure the value for the standard machine. The measurement was conducted under the following conditions: distance of 15 m (49.2 ft) and “the machine moving forward in an intermediate gear ratio.” The average exterior sound pressure level is 85.5 dB(A) when the “SAE J88 FEB2006 – Constant Speed Moving Test” procedure is used to measure the value for the standard machine. The measurement was conducted under the following conditions: distance of 15 m (49.2 ft) and “the machine moving forward in an intermediate gear ratio.” Less
Specification Name Too Long The declared dynamic operator sound pressure level is 76 dB(A) when “ISO 6396:2008” is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. NOTE: This dynamic operator sound pressure level is associated to a 2 dB(A) uncertainty. The declared dynamic operator sound pressure level is 76 dB(A) when “ISO 6396:2008” is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. NOTE: This dynamic operator sound pressure level is associated to a 2 dB(A) uncertainty. Less
Specification Name Too Long If equipped, the certification label – 110 dB(A) – is used to verify the environmental sound certification of the machine to the requirements of the European Union. The value that is listed on the label indicates the guaranteed exterior sound power level (LWA) at the time of manufacture for the conditions that are specified in “2000/14/EC.” Your machine may have a different value. If equipped, the certification label – 110 dB(A) – is used to verify the environmental sound certification of the machine to the requirements of the European Union. The value that is listed on the label indicates the guaranteed exterior sound power level (LWA) at the time of manufacture for the conditions that are specified in “2000/14/EC.” Your machine may have a different value. Less

Operator Environment

Power and Performance

Equipped for the Job

Cat Connect Technologies

Emissions Technology

Safety

Sustainability

Serviceability and Customer Support

Special Arrangements

D6N Standard Equipment

POWER TRAIN
  • C7.1 Cat ACERT Diesel Engine
  • Tier 4 Final/Stage IV/Korea Tier 4 Final Certified Engine with Aftertreatment (DPF and SCR)
  • Diesel Exhaust Fluid
  • Single Poly-Vee Belt with Auto Belt Tensioner
  • Glowplug Starting Aid
  • 3000 Meter Altitude Operation Capability without De-Rating
  • Engine Driven, Viscous Clutch Fan (variable controlled fan speed)
  • Aluminum Bar Plate Cooling Systems (radiator, power train, aftercooler, differential steering)
  • Air Cleaner, Integrated Precleaner with Dust Ejector
  • Electrical Lift/Priming Pump
  • 3 Speed Planetary, Powershift Transmission with Lock-Up Clutch Torque Converter
  • Enhanced Auto Shift (EAS)
  • Infinite Ground Speed Adjustment (GSA)
  • Shift Management: – Automatic Directional and Downshift – Controlled Throttle, Load Compensated
  • Programmable/Selectable Bi-Directional Shifting
  • Differential Steering
  • Engine Idle Shutdown
  • Auto Engine Speed Control
  • Extended Life Coolant

UNDERCARRIAGE
  • Heavy Duty Undercarriage
  • Center Tread Idler
  • Lifetime Lubricated Track Rollers (7 XL and 8 LGP) and Idlers
  • Carrier Rollers
  • Tracks 40 Section – 610 mm (24 in)
  • Extreme Service for XL
  • Tracks 46 Section – 840 mm (33 in)
  • Moderate Service for LGP
  • Hydraulic Track Adjusters
  • Center Track Guiding Guard (LGP only)

HYDRAULICS
  • Three Valve-Hydraulics for VPAT Dozer
  • Load Sensing Hydraulics

ELECTRICAL
  • Horn
  • Back-up Alarm
  • 12V Converter, 10A
  • Diagnostic Connector
  • 950 CCA Class 31 Batteries
  • Integrated Lights (four front, two rear)
  • 105 AMP HD Brushless Alternator 24 Volt
  • 24V Electric Starter
  • Ground Level Service Center with Remote Electrical Disconnect, Hour Meter and Remote Light Switch

OPERATOR ENVIRONMENT
  • ROPS/FOPS Cab
  • Integrated A/C with Automatic Temperature Control
  • Seat, Air Suspension, Cloth for Cab
  • Seat Belt, Retractable – 76 mm (3 in)
  • Adjustable Armrests
  • Foot Rests for Slope Work
  • Color Graphic 7 in (178 mm) Display
  • Power Train Control Module (Throttle Dial, Electronic, Enhanced Auto Shift [EAS] Control and Shift Management Dial)
  • Electronic Engine Air Cleaner Service Indicator
  • Electronic Water-In-Fuel Sensor Service Indicator
  • Electro-Hydraulic Implement and Differential Steering Controls
  • One 12V Power Ports
  • Intermittent Wiper
  • 12V Radio Ready (Plug and Play)
  • Storage Compartment
  • Cup Holder
  • Coat Hook
  • Rearview Mirror
  • Glove Box

TECHNOLOGY PRODUCTS
  • Cat GRADE with Slope Assist
  • Cat Slope Indicate
  • Cat Stable Blade
  • Product Link

OTHER STANDARD EQUIPMENT
  • Shovel Fastener
  • CD ROM Parts Book
  • C-Frame, Cylinders (VPAT) and Lines
  • Extended Service Intervals (500 hours engine, 1,000 hours power train)
  • Guards, Hinged Bottom
  • Ecology Drains (engine oil, engine coolant, power train case, hydraulic)
  • Adjustable Pitch Link (VPAT)
  • Engine Enclosures, Perforated
  • Scheduled Oil Sampling Ports
  • Centralized Remote Mounted Pressure Taps
  • Front Pull Device
  • Hinged Radiator Louvered Grill
  • Lockable Engine Enclosures

D6N Optional Equipment

POWER TRAIN
  • Precleaner, Turbine with Screen

UNDERCARRIAGE
  • XL – SystemOne
  • XL – Heavy Duty
  • XL – Heavy Duty with Double Flange
  • XL – SystemOne Fine Grading
  • XL – Heavy Duty Fine Grading
  • LGP – SystemOne
  • LGP – Heavy Duty
  • LGP – Heavy Duty with Double Flange
  • LGP – Super LGP
  • XL – Heavy Duty – Waste
  • LGP – Heavy Duty – Waste

TRACKS
  • Track Pairs, XL, SystemOne (40 sections): – 610 mm (24 in), Extreme Service – 560 mm (22 in), Extreme Service – 610 mm (24 in), Moderate Service (46 sections)
  • Track Pairs, XL, Heavy Duty (40 sections): – 600 mm (24 in), Extreme Service – 600 mm (24 in), Moderate Service (46 sections) – 600 mm (24 in) Extreme Service, Center Hole
  • Track Pairs, LGP, SystemOne (46 sections): – 840 mm (33 in), Moderate Service – 840 mm (33 in), Extreme Service – 860 mm (34 in), Extreme Service
  • Track Pairs, LGP, Heavy Duty (46 sections): – 600 mm (24 in), Extreme Service – 840 mm (33 in), Extreme Service – 840 mm (33 in), Extreme Service, Center Hole – 860 mm (34 in), Extreme Service
  • Track Pairs, Super LGP, Heavy Duty (52 sections): – 1067 mm (42 in), HD Self Cleaning – 1067 mm (42 in), HD Double Grouser

TRACK GUIDING GUARDS
  • XL, SystemOne: – Guard Guiding, Center – Guard Guiding, Front and Rear – Guard Guiding, Full
  • XL, Heavy Duty: – Guard Guiding, Center – Guard Guiding, Extreme Service, Full
  • LGP, SystemOne: – Guard Guiding, Center – Guard Guiding, Front and Rear – Guard Guiding, Full
  • LGP, Heavy Duty: – Guard Guiding, Center – Guard Guiding, Extreme Service, Full

REAR CONTROL PACKAGES
  • Ripper Ready Package
  • Winch Ready Package
  • Dual Control Package (SU, VPAT, Super LGP)

FAN AND COOLING
  • Radiator, Trash Resistant
  • Direct Drive Fan, Reversible
  • Direct Drive Fan with Hydraulically Reversible Blades

WEATHER PACKAGES AND BATTERIES
  • Battery, Standard, Package
  • Battery, Heavy Duty, Package
  • Cold Weather, 120V, Package

TECHNOLOGY PRODUCTS
  • Cat AccuGrade
  • Cat Grade with 3D
  • ARO Installation
  • No ARO Installation
  • Product Link: – Product Link, Satellite PLE 631 – Product Link, Cellular PLE 641 – No Product Link

FUEL SYSTEMS
  • Fuel Tank, Standard
  • Fuel Tank, Fast Fill and Refill Ready

GUARDS
  • Guard Packages: – Guard, VPAT, Standard, Package – Guard, VPAT, Heavy Duty, Package – Guard, SU, Heavy Duty, Package – Guard, Rear, Standard – Guard, Rear, Heavy Duty – No Guard

REAR ATTACHMENTS
  • Ripper, Teeth Straight, Package
  • Ripper, Teeth Curved, Package
  • PA55 Winch, Standard Speed Package
  • PA55 Winch, Slow Speed, Package
  • Drawbar
  • Rear Box with Striker Bar
  • No Rear Attachment

REAR HYDRAULICS
  • PTO Filter, No Winch
  • PTO Filter, Winch

BULLDOZER PACKAGES
  • Bulldozer, VPAT XL, STD Package
  • Bulldozer, VPAT LGP, STD Package
  • Bulldozer, VPAT XL, HD Package
  • Bulldozer, VPAT, LGP, HD Package
  • Bulldozer, VPAT XL, GRADE with 3D
  • Bulldozer, VPAT, LGP, GRADE with 3D
  • Bulldozer, SU XL Package
  • Bulldozer Super LGP

BLADES
  • Blade, ARO XL, VPAT
  • Blade, ARO LGP, VPAT
  • Blade, ARO XL Foldable, VPAT
  • Blade, ARO LGP Foldable, VPAT
  • Blade, Landfill (XL or LGP)
  • Blade, Super LGP
  • Blade, SU XL
  • No Blade

LIGHTS
  • Lights
  • Forestry Lights
  • GRADE with 3D Lights

OPERATOR ENVIRONMENT
  • Cab Packages: – Standard with Air Suspension Seat – Cab Comfort Package with Air Suspension/Heated/Ventilated Seat – Cab Comfort Package – Heavy Duty
  • Camera Arrangement
  • Radio, AM/FM/AUX/USB/Bluetooth™

HYDRAULIC OIL
  • Hydraulic Oil, Biodegradable

STARTERS, BATTERIES, AND ALTERNATORS
  • Electrical Insulated Breather
  • Beacon, Rotating

GUARDS – CAB PROTECTION
  • Cab, Protection Package
  • Screen, Rear
  • Screen, Grill Front
  • Grid, Sandblast
  • Guard, Rear, Drawbar and Winch Ready

FLUIDS
  • Antifreeze, (–37° C/–34.6° F)

OTHER ATTACHMENTS
  • Winch Options: – Fairlead, 3 Rollers – Fairlead, 4 Rollers

MAINTENANCE AND RELATED ATTACHMENTS
  • Shovel Holder
  • Refilling Fuel Pump
  • Oil Change System, High Speed

SPECIAL ARRANGEMENTS
  • Forestry Package (XL or LGP)
  • Waste Handler (XL or LGP)