D5R2

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® D5R2 bulldozer gives you the power you need for earthmoving with the precision and maneuverability you want for fine grading. Well known Cat dozer features like differential steering and elevated sprocket are joined with a new cab and optional GRADE technology features to give you world-class performance and ease of operation.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Flywheel Power 153.0 HP 114.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 433.27 in³ 7.1 l Less
Emissions Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA Less
Engine Power - Maximum - ISO 14396 187.0 HP 139.0 kW Less
Engine Power - Maximum - ISO 14396 (DIN) 189.0 HP 139.0 kW Less
Engine Power - Maximum - SAE J1995 189.0 HP 141.0 kW Less
Net Power - Maximum - ISO 9249/SAE J1349 174.0 HP 130.0 kW Less
Net Power - Maximum - ISO 9249/SAE J1349 (DIN) 177.0 HP 130.0 kW Less
Net Power - Rated* - ISO 9249/SAE J1349 153.0 HP 114.0 kW Less
Net Power - Rated* - ISO 9249/SAE J1349 (DIN) 155.0 HP 114.0 kW Less
Note *Rated 2,200 rpm *Rated 2,200 rpm Less

Transmission

1.0 Forward 2.1 mile/h 3.3 km/h Less
2.0 Forward 3.6 mile/h 5.8 km/h Less
3.0 Forward 6.3 mile/h 10.1 km/h Less
1.0 Reverse 2.6 mile/h 4.2 km/h Less
2.0 Reverse 4.5 mile/h 7.3 km/h Less
3.0 Reverse 7.8 mile/h 12.5 km/h Less
1.5 Forward* 2.6 mile/h 4.2 km/h Less
2.5 Forward* 4.5 mile/h 7.3 km/h Less
1.5 Reverse* 3.2 mile/h 5.2 km/h Less
2.5 Reverse* 4.5 mile/h 7.3 km/h Less
Note *With optional AutoShift selected. *With optional AutoShift selected. Less

Service Refill Capacities

Fuel Tank 79.0 gal (US) 299.0 l Less
Cooling System 7.93 gal (US) 30.0 l Less
Engine Crankcase 4.1 gal (US) 15.5 l Less
Power Train 42.27 gal (US) 160.0 l Less
Final Drive - Each 1.85 gal (US) 7.0 l Less
Hydraulic Tank 7.8 gal (US) 29.5 l Less

Weights

Operating Weight 35345.0 lb 16032.0 kg Less
Operating - D5R2 LGP (VPAT) 40794.0 lb 18504.0 kg Less
Operating - D5R2 XL (A) 37485.0 lb 17003.0 kg Less
Operating - D5R2 XL (SU) 35536.0 lb 16119.0 kg Less
Operating - D5R2 XL (VPAT) 35345.0 lb 16032.0 kg Less
Shipping - D5R2 LGP (VPAT) 37476.0 lb 16999.0 kg Less
Shipping - D5R2 XL (A) 33843.0 lb 15351.0 kg Less
Shipping - D5R2 XL (SU) 30560.0 lb 13862.0 kg Less
Shipping - D5R2 XL (VPAT) 32439.0 lb 14714.0 kg Less

Blades

A XL - Capacity - SAE J1265 4.2 yd³ 3.18 m³ Less
A XL - Width 164.0 in 4165.0 mm Less
SU XL - Capacity (SAE J1265) 5.6 yd³ 4.28 m³ Less
SU XL - Width 124.2 in 3154.0 mm Less
VPAT LGP - Capacity (SAE J1265) 4.1 yd³ 3.16 m³ Less
VPAT LGP - Width 160.6 in 4080.0 mm Less
VPAT XL - Capacity (SAE J1265) 4.2 yd³ 3.18 m³ Less
VPAT XL - Width 128.8 in 3272.0 mm Less

Dimensions - Approximate: LGP

Drawbar Height (Grouser Tip to Center of Clevis) 28.5 in 725.0 mm Less
Ground Clearance 20.0 in 507.0 mm Less
Grouser Bar Height 2.2 in 57.0 mm Less
Length - Basic Tractor 158.1 in 4017.0 mm Less
Length - Track on Ground 122.6 in 3113.0 mm Less
Machine Height - Grouser Tip - Exhaust Stack 121.4 in 3083.0 mm Less
Machine Height - Grouser Tip - ROPS (Cab or Canopy) 126.0 in 3200.0 mm Less
Tractor Gauge 85.0 in 2160.0 mm Less
Width - Tractor - Over Trunnions 129.1 in 3279.0 mm Less
Width - Tractor - Without Trunnions - Standard Shoe Width 118.1 in 3000.0 mm Less
With following attachments, add: A - Blade (straight/angled 25 degrees) N/A N/A Less
With following attachments, add: Multi-Shank Ripper (tip at ground level) 46.9 in 1190.0 mm Less
With following attachments, add: Rear Drawbar 5.8 in 148.0 mm Less
With following attachments, add: SU - Blade N/A N/A Less
With following attachments, add: VPAT - Blade (straight/angled 25 degrees) 49.2 in 1249.0 mm Less

Dimensions - Approximate: XL

Drawbar Height (Grouser Tip to Center of Clevis) 24.4 in 621.0 mm Less
Ground Clearance 15.5 in 394.0 mm Less
Grouser Bar Height 2.6 in 66.0 mm Less
Length - Basic Tractor 137.0 in 3480.0 mm Less
Length - Track on Ground 102.8 in 2611.0 mm Less
Machine Height - Grouser Tip - Exhaust Stack 117.3 in 2979.0 mm Less
Machine Height - Grouser Tip - ROPS (Cab or Canopy) 121.5 in 3086.0 mm Less
Tractor Gauge 74.4 in 1890.0 mm Less
Width - Tractor - Over Trunnions 103.9 in 2640.0 mm Less
Width - Tractor - Without Trunnions - Standard Shoe Width 98.0 in 2490.0 mm Less
With following attachments, add: A - Blade (straight/angled 25 degrees) 1450 mm/2303 mm (57.1 in/90.7 in) 1450 mm/2303 mm (57.1 in/90.7 in) Less
With following attachments, add: Multi-Shank Ripper (tip at ground level) 48.4 in 1230.0 mm Less
With following attachments, add: Rear Drawbar 7.6 in 192.0 mm Less
With following attachments, add: SU - Blade 60.9 in 1546.0 mm Less
With following attachments, add: VPAT - Blade (straight/angled 25 degrees) 1343 mm/1965 mm (52.9 in/77.4) 1343 mm/1965 mm (52.9 in/77.4) Less

Ease of Operation

  • Quiet cab, with an integrated Roll Over Protection Structure (ROPS) and 15° offset seat for greater all around visibility, enhanced safety and productivity.
  • Work more precisely with single twist tiller control for direction/gear selection.
  • Optional electro-hydraulic controls on VPAT dozers aid response and maneuverability and enable GRADE technologies.
  • Save fuel, increase productivity with optional AutoShift mode – automatically downshifts for greatest efficiency.
  • Optional bi-directional control allows the operator to dial to preselected forward/reverse gears for reduced operator effort and improved efficiency.

Performance

  • Cat C7.1 ACERT™ engine gives you the power you need to doze through tough material.
  • Independent pumps provide simultaneous blade response and steering performance – greater precision and maneuverability.
  • Larger fan, updated aluminum bar plate cooling system with wide fin spacing for excellent cooling capability in high ambient conditions.
  • Forestry, landfill and cold weather arrangements offer added features and guarding to take on especially harsh environments.

Cat Connect Technology

  • Optional (1) GRADE technology features help operators of all experience levels get more work done in less time.
  • Automatically maintain established blade angle with Cat GRADE with Slope Assist™. Finish jobs faster, with better surface quality and significantly less operator effort. No external hardware or GPS signal required.
  • Cat Stable Blade complements the operator's blade-control input for attaining finish grades quicker with less effort.
  • Cat Slope Indicate (2) displays machine cross-slope and fore/aft orientation on the primary monitor, helping operators work more accurately on slopes.
  • Versatile, scalable Cat AccuGrade™ is a dealer-installed grade control system. Choice of Laser, Global Navigation Satellite System (GNSS) or Universal Total Station (UTS) so you get the right level of accuracy to match your job requirements.
  • Factory equip your dozer for easy installation of an AccuGrade system with the AccuGrade Ready Option (ARO).
  • Manage your fleet more effectively and profitably with Product Link™/VisionLink® remote monitoring.*
(1) Available on VPAT dozers with electro-hydraulic controls.
(2) Includes optional digital cab display monitor.
* Not available in all areas. Please consult your Cat dealer.

Serviceability

  • Convenient regular maintenance due to grouped service points, sight gauges, and easy engine compartment access.
  • High efficiency fuel filters with water-in-fuel sensors add to fuel system robustness.
  • Fuel system up to B20 (biodiesel fuel) compatible.
  • Air conditioning condenser mounted externally on the back of the cab for better system performance, plus improved engine cooling and serviceability.