D6T

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new D6T dozer makes high efficiency dozing easy. A smooth-shifting, fully automatic four-speed Cat® transmission continuously optimizes the power train for the application. You save fuel and operator effort, without sacrificing durability, power or productivity. Work smarter too, with a full range of Cat Connect GRADE technology features to fit your job site needs.

Engine

Units:
Engine Model Cat C9.3 ACERT™ Cat C9.3 ACERT™ Less
Flywheel Power 215.0 HP 161.0 kW Less
Displacement 567.0 in³ 9.3 l Less
Build Number 19 19 Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final Less
Net Power - 2,200 rpm - ISO 9249/SAE J1349 215.0 HP 161.0 kW Less
Net Power - 2,200 rpm - ISO 9249/SAE J1349 (DIN) 218.0 HP 160.0 kW Less
Net Power - Maximum - ISO 9249/SAE J1349 at 1,200 rpm 245.0 HP 183.0 kW Less
Net Power - Maximum - ISO 9249/SAE J1349 (DIN) at 1,200 rpm 248.0 HP 182.0 kW Less
Note (1) All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non-road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note (2) Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less
Note (3) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. Less

Service Refill Capacities

Fuel Tank 97.2 gal (US) 368.0 l Less
DEF Tank 4.5 gal (US) 17.1 l Less

Weights

Operating Weight 47139.0 lb 21382.0 kg Less

Operating Weights

LGP S 51366.0 lb 23299.0 kg Less
XL Fine Grading 49935.0 lb 22650.0 kg Less
XL Narrow 49780.0 lb 22580.0 kg Less
XL SU 47139.0 lb 21382.0 kg Less
XL VPAT 53043.0 lb 24060.0 kg Less
XW SU 48910.0 lb 22185.0 kg Less
XW VPAT 54046.0 lb 24515.0 kg Less
XW VPAT - With Foldable Blade 58852.0 lb 26695.0 kg Less
LGP VPAT 54527.0 lb 24733.0 kg Less
LGP VPAT - With Foldable Blade 59333.0 lb 26913.0 kg Less
Note Operating weight includes blade, lubricants, coolant, full fuel tank, standard track, ROPS/FOPS cab, drawbar and operator. Operating weight includes blade, lubricants, coolant, full fuel tank, standard track, ROPS/FOPS cab, drawbar and operator. Less

Blades - Capacity

6 S - LGP 4.96 yd³ 3.79 m³ Less
6 SU - XL 7.26 yd³ 5.55 m³ Less
6 SU - XL Narrow* 6.47 yd³ 4.95 m³ Less
6 SU - XW 7.38 yd³ 5.64 m³ Less
6 VPAT - LGP 6.57 yd³ 5.02 m³ Less
6 VPAT - XL 6.07 yd³ 4.64 m³ Less
6 VPAT - XW 6.57 yd³ 5.02 m³ Less
6 VPAT - XW Foldable 7.83 yd³ 5.99 m³ Less
6 VPAT - LGP Foldable 7.83 yd³ 5.99 m³ Less
Note *Not available in all areas. *Not available in all areas. Less

Blades - Width

6 S - LGP 13.33 ft 4063.0 mm Less
6 SU - XL 10.7 ft 3261.0 mm Less
6 SU - XL Narrow* 9.81 ft 2990.0 mm Less
6 SU - XW 11.69 ft 3562.0 mm Less
6 VPAT - LGP 13.65 ft 4160.0 mm Less
6 VPAT - LGP Foldable 12.65 ft 3856.0 mm Less
6 VPAT - XL 12.75 ft 3880.0 mm Less
6 VPAT - XW 13.65 ft 4160.0 mm Less
6 VPAT - XW Foldable 12.65 ft 3856.0 mm Less
Note *Not available in all areas. *Not available in all areas. Less

Dimensions - LGP

Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure (ISO 16754)(3) 5.1 psi 35.2 kPa Less
Length - Basic Tractor(2) 14.48 ft 4415.0 mm Less
Length - Track on Ground 10.65 ft 3245.0 mm Less
Machine Height - To Product Link Antenna(1) 10.84 ft 3303.0 mm Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 10.5 ft 3201.0 mm Less

Dimensions - LGP VPAT

Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure (ISO 16754)(3) 6.3 psi 43.3 kPa Less
Length - Basic Tractor(2) 16.41 ft 5002.0 mm Less
Length - Track on Ground 10.65 ft 3245.0 mm Less
Machine Height - To Product Link Antenna(1) 10.84 ft 3303.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 10.31 ft 3143.0 mm Less

Dimensions - LGP VPAT Foldable

Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure (ISO 16754)(3) 6.8 psi 47.2 kPa Less
Length - Basic Tractor(2) 16.41 ft 5002.0 mm Less
Length - Track on Ground 10.65 ft 3245.0 mm Less
Machine Height - To Product Link Antenna(1) 10.84 ft 3303.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 10.31 ft 3143.0 mm Less

Dimensions - XL

Ground Clearance 14.8 in 375.0 mm Less
Ground Pressure (ISO 16754)(3) 8.7 psi 59.7 kPa Less
Length - Basic Tractor(2) 13.81 ft 4210.0 mm Less
Length - Track on Ground 9.23 ft 2814.0 mm Less
Machine Height - To Product Link Antenna(1) 10.67 ft 3253.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 8.01 ft 2440.0 mm Less

Dimensions - XL Fine Grading

Ground Clearance 14.8 in 375.0 mm Less
Ground Pressure (ISO 16754)(3) 9.4 psi 64.7 kPa Less
Length - Basic Tractor(2) 13.81 ft 4210.0 mm Less
Length - Track on Ground 9.23 ft 2814.0 mm Less
Machine Height - To Product Link Antenna(1) 10.67 ft 3253.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 8.01 ft 2440.0 mm Less

Dimensions - XL Narrow

Ground Clearance 14.8 in 375.0 mm Less
Ground Pressure (ISO 16754)(3) 9.4 psi 64.5 kPa Less
Length - Basic Tractor(2) 13.81 ft 4210.0 mm Less
Length - Track on Ground 9.23 ft 2814.0 mm Less
Machine Height - To Product Link Antenna(1) 10.67 ft 3253.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 8.01 ft 2440.0 mm Less

Dimensions - XL VPAT

Ground Clearance 14.8 in 375.0 mm Less
Ground Pressure (ISO 16754)(3) 9.8 psi 67.4 kPa Less
Length - Basic Tractor(2) 16.06 ft 4894.0 mm Less
Length - Track on Ground 9.23 ft 2814.0 mm Less
Machine Height - To Product Link Antenna(1) 10.67 ft 3253.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 8.91 ft 2717.0 mm Less

Dimensions - XW

Ground Clearance 14.8 in 375.0 mm Less
Ground Pressure (ISO 16754)(3) 6.6 psi 45.8 kPa Less
Length - Basic Tractor(2) 13.81 ft 4210.0 mm Less
Length - Track on Ground 9.23 ft 2814.0 mm Less
Machine Height - To Product Link Antenna(1) 10.67 ft 3253.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 9.16 ft 2792.0 mm Less

Dimensions - XW VPAT

Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure (ISO 16754)(3) 6.9 psi 47.7 kPa Less
Length - Basic Tractor(2) 16.41 ft 5002.0 mm Less
Length - Track on Ground 10.65 ft 3245.0 mm Less
Machine Height - To Product Link Antenna(1) 10.84 ft 3303.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 9.83 ft 2996.0 mm Less

Dimensions - XW VPAT Foldable

Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure (ISO 16754)(3) 7.5 psi 52.0 kPa Less
Length - Basic Tractor(2) 16.41 ft 5002.0 mm Less
Length - Track on Ground 10.65 ft 3245.0 mm Less
Machine Height - To Product Link Antenna(1) 10.84 ft 3303.0 mm Less
Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less
Note (3) (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. (3) All dimensions above with Heavy Duty undercarriage. XL and XW with SU blade, LGP with S blade with no rear attachments unless otherwise specified and calculated per ISO 16754. Less
Width - Tractor - Without Trunnions - Standard Track 9.83 ft 2996.0 mm Less

Note (1) (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. (1) Height measured from ground line. Add grouser height for total dimension on hard surfaces. When Cat GRADE with 3D antennas are installed, overall machine height increases by approximately 82 mm. Less
Note (2) (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. (2) Add 218 mm for drawbar. Add 1387 mm/1291 mm for ripper on short track roller frame and long track roller frame machines respectively. Less

Performance

  • New, fully automatic four-speed lock-up clutch transmission continuously optimizes gear and engine speed for the application without added operator input.
  • Added gear between first and second, and seamless lock-up clutch engagement, for exceptionally smooth shifting.
  • Maintains power to the ground through load changes for an aggressive feel in the dirt.
  • Up to 2.5 percent more productive – move more material per hour.*
  • Faster implement response*, especially with GRADE technologies.
  • Versatility – pushing power you want for heavy dozing and the fine control you need for finish grading – all in one easy-to-transport machine.
*Compared to previous model.

Efficiency

        
  • Full-time Auto Shift for significantly better fuel efficiency with less operator effort – without sacrificing performance.
  •     
  • Up to 20 percent more fuel efficient* – as much as 30 percent better in lighter load finish grading applications.
  •     
  • Sustainable: fuel savings reduces CO2 production by an average of approximately 16.6 metric tons per year.
*Compared to previous model.

Cat Connect Technology

        
  • Automatically maintain established blade position with Cat GRADE with Slope Assist (Standard). Finish jobs faster, with better surface quality and significantly less operator effort. No additional hardware required.
  •     
  • Whether production dozing or finish grading, take on 3D design plans more efficiently with Cat GRADE with 3D (Optional). Factory integrated grade control system features cab roof-mounted GNSS antennas to eliminate blade masts and cables. Includes AutoCarry™ to further boost productivity.
  •     
  • Versatile, scalable Cat AccuGrade™ (Optional) is a dealer-installed grade control system. Choice of Laser, Global Navigation Satellite System (GNSS) or Universal Total Station (UTS) so you get the right level of accuracy to match your job requirements.
  •     
  • Factory equip your dozer for easy installation of an AccuGrade system with the AccuGrade Ready Option (ARO) (Optional).
  •     
  • Manage your fleet more effectively and profitably with Product Link™/VisionLink® remote monitoring.

Ease of Operation

        
  • Change ground speeds easily – in large (half gear) or small (one-tenth gear) increments – with detented thumb roller.
  •     
  • New Liquid Crystal Display (LCD) places machine data, settings menus, grade control data and more conveniently in front of the operator.
  •     
  • Display enables coded start and operator profiles.
  •     
  • Improved blade feedback with updated implement joystick.
  •     
  • More ground clearance and better penetration with new high-lift, multi-shank ripper.
  •     
  • Easier transport with available narrow blade/push arms on D6T XL, or foldable blade on XW/LGP VPAT tractors.

D6T Standard Equipment

Power Train
  • Cat C9.3 ACERT diesel engine
  • Tier 4 Final, Stage IV and Korea Tier 4 Final certified engine with aftertreatment
  • Air cleaner, strata tube precleaner with dust ejection
  • Air filter with electronic service indicator
  • Aftercooler, air to air (ATAAC)
  • Coolant, extended life
  • Full auto shift
  • Fan, hydraulic
  • Final drives, single reduction planetary
  • Fuel priming pump, electric
  • Parking brake, electronic
  • Radiator, aluminum bar plate
  • Starting aid, ether, automatic
  • Torque divider, lock-up
  • Transmission, electronically controlled powershift, four speed
  • Turbocharger, wastegate
  • Fuel water separator
  • Ecology drain

Undercarriage
  • Carrier rollers
  • Clamp master link
  • Equalizer bar
  • Guards, end track guiding
  • Idlers, center tread
  • Rollers, lifetime lubricated
  • Track, lifetime lubricated
  • Track roller frames, tubular
  • Track adjusters, hydraulic
  • Sprocket rim segments, replaceable

Technology
  • Cat GRADE with Slope Assist
  • Product Link
  • Stable Blade Control (SBC)

Electrical
  • Alarm, backup
  • Alternator, brushless
  • Batteries, two maintenance free 12V (1400 CCA) (24V system), heavy duty
  • Converter, two 10 amp 12V outlets
  • Connector, diagnostic
  • Starter, heavy duty, 24V
  • Horn, forward warning
  • Jacket water heater, 110V (U.S.), 220V (EU)
  • Light, work, underhood

Operator Environment
  • Air conditioner, ROPS mounted
  • Armrest, adjustable
  • Cab, ROPS/FOPS, sound suppressed and pressurized
  • Cup holders
  • Decelerator and brake pedal
  • Electro-hydraulics implement and steering controls
  • 180 mm full color LCD display - Engine coolant, power train oil, hydraulic oil, fuel level, DEF level and engine RPM display/gear display, hours, time and slope indicate
  • Camera ready
  • Foot pads, dash
  • Heater
  • Hour meter, electronic
  • Mirror, rearview
  • Power train control module: Throttle dial, electronic; Manual shift mode switch; Bi-directional shift dial
  • Radio, AM/FM
  • Seat, cloth, air-suspension
  • Seatbelt, retractable 76 mm
  • Wipers, two speed
  • Glove box

Other Standard Equipment
  • CD ROM parts book
  • Engine enclosures, perforated
  • Front pull device
  • Guards, hinged bottom
  • Ground level service center with remote electrical disconnect, secondary shutdown switch and hour meter
  • Hood, perforated
  • Hydraulics, independent steering, work tool and fan pumps
  • Hydraulics, load sensing, dozer lift and tilt
  • Mounting lift, cylinder
  • Oil cooler, hydraulic
  • Radiator doors, perforated, louvered and hinged with perforated screens
  • SOS sampling ports
  • Vandalism protection for fluid compartments and battery box

D6T Optional Equipment

Power Train
  • Final Drive Arrangements: Final Drive XL
  • Final Drive Arrangements: Final Drive XW
  • Final Drive Arrangements: Final Drive XL VPAT
  • Final Drive Arrangements: Final Drive LGP, XW VPAT, LGP VPAT
  • Final Drive Arrangements: Final Drive - Guarded (Waste Handler)

Engine Arrangement
  • Engine, standard
  • Engine, thermal shield

Engine Air Precleaners
  • Basic precleaner group
  • Heavy Duty precleaner with screen

Oil Change System
  • High speed oil change system

Undercarriage
  • XL, SystemOne, Partial Guide
  • XL, SystemOne, Full Guide
  • XL, Heavy Duty
  • XL, Heavy Duty, Partial Guide
  • XL, Heavy Duty, Full Guide
  • XL, SystemOne, Fine Grading
  • XW, SystemOne, Partial Guide
  • XW, SystemOne, Full Guide
  • XW, Heavy Duty
  • XW, Heavy Duty, Partial Guide
  • XW, Heavy Duty, Full Guide
  • LGP, SystemOne, Partial Guide
  • LGP, SystemOne, Full Guide
  • LGP, Heavy Duy, Center Guide
  • LGP, Heavy Duty, Partial Guide
  • LGP, Heavy Duty, Full Guide
  • XL VPAT, SystemOne, Partial Guide
  • XL VPAT, SystemOne, Full Guide
  • XL VPAT, Heavy Duty
  • XL VPAT, Heavy Duty, Partial Guide
  • XL VPAT, Heavy Duty, Full Guide
  • XW VPAT/LGP VPAT, SystemOne, Partial Guide
  • XW VPAT/LGP VPAT, SystemOne, Full Guide
  • XW VPAT/LGP VPAT, Standard
  • XW VPAT/LGP VPAT, Heavy Duty, Partial Guide
  • XW VPAT/LGP VPAT, Heavy Duty, Full Guide
  • XL VPAT, Heavy Duty, Waste
  • XL, Heavy Duty, Waste
  • LGP, Heavy Duty, Waste

Track Pairs
  • Track Pairs (XL Tractor, 41 Section) - Heavy Duty: 560 mm, Moderate Service
  • Track Pairs (XL Tractor, 41 Section) - Heavy Duty: 560 mm, Extreme Service
  • Track Pairs (XL Tractor, 41 Section) - Heavy Duty: 610 mm, Moderate Service
  • Track Pairs (XL Tractor, 41 Section) - Heavy Duty: 610 mm, Extreme Service Trapezoidal
  • Track Pairs (XL Tractor, 41 Section) - SystemOne: 560 mm, Extreme Service
  • Track Pairs (XL Tractor, 41 Section) - SystemOne: 560 mm, Moderate Service
  • Track Pairs (XL Tractor, 41 Section) - SystemOne: 610 mm, Extreme Service
  • Track Pairs (XL Tractor, 41 Section) - SystemOne: 610 mm, Extreme Service, Center Hole
  • Track Pairs (XW Tractor, 41 Section) - Heavy Duty: 610 mm, Moderate Service
  • Track Pairs (XW Tractor, 41 Section) - Heavy Duty: 610 mm, Extreme Service, Trapezoidal
  • Track Pairs (XW Tractor, 41 Section) - Heavy Duty: 760 mm, Moderate Service
  • Track Pairs (XW Tractor, 41 Section) - SystemOne: 560 mm, Moderate Service
  • Track Pairs (XW Tractor, 41 Section) - SystemOne: 610 mm, Extreme Service
  • Track Pairs (XW Tractor, 41 Section) - SystemOne: 710 mm, Moderate Service
  • Track Pairs (XW Tractor, 41 Section) - SystemOne: 760 mm, Moderate Service
  • Track Pairs (XW Tractor, 41 Section) - SystemOne: 760 mm, Extreme Service
  • Track Pairs (LGP Tractor, 45 Section) - Heavy Duty: 760 mm, Extreme Service, Trapezoidal
  • Track Pairs (LGP Tractor, 45 Section) - Heavy Duty: 915 mm, Moderate Service
  • Track Pairs (LGP Tractor, 45 Section) - Heavy Duty: 915 mm, Extreme Service, Trapezoidal
  • Track Pairs (LGP Tractor, 45 Section) - Heavy Duty: 1000 mm, Self Cleaning
  • Track Pairs (XL VPAT Tractor, 41 Section) - Heavy Duty: 560 mm, Moderate Service
  • Track Pairs (XL VPAT Tractor, 41 Section) - Heavy Duty: 560 mm, Extreme Service
  • Track Pairs (XL VPAT Tractor, 41 Section) - SystemOne: 560 mm, Extreme Service
  • Track Pairs (XL VPAT Tractor, 41 Section) - SystemOne: 560 mm, Moderate Service
  • Track Pairs (XW VPAT Tractor, 41 Section) - Heavy Duty: 710 mm, Extreme Service
  • Track Pairs (XW VPAT Tractor, 41 Section) - SystemOne: 610 mm, Moderate Service
  • Track Pairs (XW VPAT Tractor, 41 Section) - SystemOne: 710 mm, Moderate Service
  • Track Pairs (XW VPAT Tractor, 41 Section) - SystemOne: 710 mm, Extreme Service
  • Track Pairs (LGP VPAT Tractor, 45 Section) - Heavy Duty: 790 mm, Moderate Service, Offset
  • Track Pairs (LGP VPAT Tractor, 45 Section) - SystemOne: 790 mm, Moderate Service, Offset

Hydraulics
  • Hydraulic fan: Standard low speed; Reversing low speed

Rear Attachment Hydraulics and Controls
  • No rear hydraulics (push arm)
  • Ripper (push arm)
  • Ripper/winch

Starters, Batteries and Alternators
  • Alternator, 150 amp
  • Alternator, 150 amp ducted

Electrical
  • Lighting groups: Six basic; Ten; Eight - sweeps; Six - basic with screen; Ten - premium with screen; Forestry
  • Beacon lights: Lighting group - warning; Lighting group - warning with mounting plate
  • Grade control wiring: Harness GP CGC (sweeps or basic lights); Harness GP CGC (VPAT sweeps or basic lights); Disconnect switch; Disconnect switch - sealed; Jacket water heater 220V

Operator Environment
  • Operator station - cab; Standard package; Comfort package; Comfort enhanced package
  • Camera arrangement for G7P display
  • Radio
  • No radio

Technology Products
  • Machine control: Standard; AccuGrade Ready Option (ARO); Cat GRADE with 3D
  • Product Link: Elite telematics satellite (ANSI); Elite telematics cellular (ANSI)

Safety and Security
  • Back-up alarm (standard)
  • Back-up alarm (waste)
  • Sweeps
  • Rear screen
  • Guards: Guard group - fuel tank - standard; Cover group - fuel tank - fast fill group; Fuel transfer pump; Guard group-lights; Seal group

Fuel Systems
  • Fuel fill - top fill
  • Fast fill and fuel pump ready (410 L)

Guards
  • Bottom guards - standard
  • Bottom guards - heavy duty sealed

Fenders
  • Fender, fast fill ready

Other Attachments
  • Rear attachments
  • Ripper - high lift
  • Drawbar - long
  • Winch - standard speed
  • Winch - slow speed
  • Striker box arrangement - no ripper hydraulics narrow - XL
  • Striker box arrangement - no ripper hydraulics - wide - LGP
  • No rear work tool
  • Rear attachments - counterweights
  • Counterweight (two with mounting)
  • Counterweight (one additional)
  • Counterweight (for striker box)

Grab Handles
  • Grab handles - standard
  • Grab handles - heavy duty
  • Grab handles - heavy duty sweeps

Fluids, Coolant, Lubricant
  • Freeze protection -37 degrees Celcius
  • Freeze protection -50 degrees Celcius
  • Bio HYDO freeze protection -37 degrees Celcius

Rear Attachments - Winch Accessories
  • Fairlead assemble
  • Fleet roller (4th roller)
  • Towing attachments
  • Hitch group - retrieval

Bulldozer Blades and Installation Arrangements
  • Blades: SU-XL; SU-XW; S-LGP; SU-XL Waste; S-LGP Waste; XL 6SU/S with Machine Control Mounted - Narrow; No blade
  • Bulldozer Installation Arrangements: XL-SU; XW-SU; LGP-S; XL-SU Waste Handler; XW-SU Waste Handler; LGP-S Waste Handler; XL-VPAT; XW/LGP VPAT; XW/LGP VPAT - Cat Grade with 3D; XW/LGP VPAT - Foldable; VPAT - Foldable - Cat Grade with 3D; XL 6SU/S - Narrow; XL 6SU/S - Narrow Fine Grading

Bulldozer Lift Cylinders
  • XL/XW Cylinder Group Lines (left/right)
  • LGP Cylinder Group Lines (left/right) Cat GRADE with 3D
  • XL/XW Cylinder Group Lines (left/right) Cat GRADE with 3D

Ground Engaging Tools - Ripper Shanks
  • Ripper teeth kit - straight
  • Ripper teeth kit - curved

Special Arrangements
  • Waste Handler