D8 XE

Medium Dozers D8 XE Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
348 hp
259 kW
Operating Weight
88405 lb
40100 kg
Blade Capacity
13.47 yd³
10.3 m³

Features At A Glance

Displaying 1-6 of 6

ELECTRIC DRIVE POWERTRAIN: HOW IT WORKS

ELECTRIC DRIVE POWERTRAIN: HOW IT WORKS

Mechanical Energy → Electric Energy → Inverter → Generator → Final Drives

Simply put, the D8 XE's electric drive powertrain converts mechanical energy into electric energy. The inverter acts as a bridge to the generator, which powers the final drives. Electric Drive uses up to 10%1 less fuel than its standard equivalent. With electric drive, there are no gears to shift. Power to the ground is continuously optimized whether the machine is traveling or mid-push. Forward momentum continues throughout the push for faster cycle times. Operators just choose the ground speed and go. The D8 XE certified powertrain and hydraulics rebuild is up to 15%2 less than the same rebuild for a mechanical transmission.
BUILT TO WORK

BUILT TO WORK

The electric drive powertrain has fewer moving parts than a conventional transmission. The reduced number of parts and fluids over time, plus the longer service intervals compounds up to 5%3 lower maintenance costs. Rebuilding a machine's transmission keeps a reliable machine in the fleet for less than the cost of a replacement.
        
  • Option to install Cat Grade with 3D or Detect techonology hardware from the factory to eliminate shop time later.
  •     
  • Reduce downtime with Read/Write Remote Troubleshoot, allowing dealer technicians to diagnose more issues remotely, saving time on service calls.
  •     
  • Platform with guard rail makes refueling and diesel exhaust fluid (DEF) fill safe and convenient.
  •     
  • Reversing hydraulic demand fan helps remove debris while you work, saving cleanout and maintenance time.
  •     
  • Elevated sprocket makes cleanout easier and provides convenient, modular service.
  •     
  • Longer life LED lights help save you time and money.
  •     
  • Easy access without tools under the cab floor if needed.
  •     
  • Cab can be removed in about 30 minutes.
OPERATOR HELPERS: ASSIST TECHNOLOGY

OPERATOR HELPERS: ASSIST TECHNOLOGY

Assist features help make work easier, especially for less experienced operators. Some blade and steering functions are automated so newer operators can work at productivity levels closer to their veteran counterparts. Seasoned operators can enjoy reduced effort and fatigue, along with faster, more accurate results.

Cat Assist with Attachment Ready Option (ARO) includes:
        
  • Slope Assist - Holds blade angles without GPS
  •     
  • Steer Assist - Keeps machine traveling straight
  •     
  • Stable Blade - Makes finish dozing easier by controlling lift and tilt functions and responsiveness of the blade
  •     
  • Traction Control - Reduces track slip to minimize wear*
  •     
  • AutoCarry™ - Automatically maintains full blade loads and includes floor settings*
  •     
  • Blade Load Monitor - Helps ensure full blade loads*
  •     
  • Blade Recall - Returns blade to preset position
  •     
  • AutoRip - Adjusts ripper depth, shank position, and track speed (for D7 & D8-sized machines only)
  •     
  • ARO - Sensors (IMUs) on machine for GPS capability
STAY SAFE: DETECT HAZARDS

STAY SAFE: DETECT HAZARDS

Detect safety technologies deliver the power to see, sense, mitigate, and manage potential hazards by supplementing operator attention, perception, and situational awareness. Some features are available as factory-installed. Certain features are not compatible with Cat Command.
        
  • Surround Vision - Upgrade your rear camera to a Smart camera with the addition of three more cameras on the front and side of the machine. A full-color, 254 mm (10 in) dedicated touchscreen display is mounted above the front cab window display as an always-on view around the machine.
  •     
  • Seat Belt System     
              
    • Seat Belt Alert - audible and visual prompts for the operator. An optional external lamp serves as a clear indicator of the operator's attention to safe operating.
    •         
    • Seat Belt Misuse - Identifies and alerts the operator of improper seat belt use
    •         
    • Seat Belt Inhibit - Can prevent the machine from traveling if the seat belt is not fastened
    •     
        
  •     
  • Rear People Detection - When the system detects a person/people in one of the rear detection zones, it sends visual and audible alerts to the operator using the in-cab display.
  •     
  • Reverse Motion Inhibit - Prevents the machine from going into either forward or reverse gear when it is stationary and there is an active detection in one of the rear detection zones.
Certain features require additional license purchase or hardware installation for full functionality.
WASTE HANDLING ARRANGEMENT

WASTE HANDLING ARRANGEMENT

  • Improved sealing throughout the machine helps keep dust and debris out.
  • Cooling system designed for high debris environments, with automatic reversing fan and swing-out cleanout access. XE dozers are more efficient at keeping themselves cool, making them ideal in waste applications.
  • Waste cab has impact-resistant polycarbonate doors, eliminating the need for door screens.
  • Landfill blades and center-hole track shoes help you optimize your waste handler for the job.
  • Specialized guarding and seals throughout the machine help protect major components from impact and airborne debris.
  • Multi-layer final drive guards, including a labyrinth-style guard with 90-degree turns, help keep dirt and debris away from the Duo-Cone™ seal to protect final drive oil.
  • Pivot shaft seal guards help prevent debris from entering and damaging seals.
  • Striker bars help prevent debris from damaging the machine.
  • Tilt cylinder with rotating bushing type design help wrapping materials to roll off hoses.
  • Heavy duty hinged radiator guard protects radiator and fan from penetration by material coming straight in or from under the blade.
  • Hinged heavy duty belly guard for easy cleaning and to keep debris out.
  • Lights mounted up and away from main debris area for protection, while still giving you plenty of light on the work area. An optional 12-light LED package provides 360-degree coverage.
  • Powered precleaner is integrated and increases the cab filter change interval to 1,000 hours.
  • Laminated thermal shields and insulated Clean Emissions Module.
  • SUSTAINABILITY

    SUSTAINABILITY

  • Cat® diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to:     
              
    • 20% biodiesel FAME (fatty acid methyl ester)***
    •         
    • 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels
    •     
  • Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details.
  • The Cat® C15 engine meets U.S. EPA Tier 4 Final, EU Stage V, Korea Tier 5, and Japan 2014 emission standards.
  • The D8 XE emits up to 10%4 less CO2 than the D8 (22A) lock-up clutch machine.
  • AutoCarry™ automates blade lift to reduce track slip for maximum efficiency on each pass to help lower fuel burn and greenhouse gas emissions.
  • Cat® Grade with Slope Assist™ helps you avoid costly rework and wasteful fuel burn and greenhouse gas emissions by automating your blade position without a GPS signal.
  • Cat® Grade with 3D automates blade movements using a GPS signal helping you follow a grade design, reducing fuel burn and greenhouse gas emissions by improving efficiency and accuracy.
  • Extended maintenance intervals not only reduce downtime but decrease the amount of fluid and filters that are replaced over the life of the machine.
  • VisionLink™ displays the CO2 emissions for monitored assets, calculated by fuel type for the Runtime Fuel Burned each day in a selected datef range.
  • Remote Flash minimizes downtime and maintenance time while keeping your asset running with maximum efficiency. Alerts for machine updates are sent virtually from your Cat dealer and updates can be deployed without a dealer technician needing to be onsite.
  • Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency by allowing your Cat dealer to virtually test the machine while working. Once a problem is identified, a technician can fix it the first time, saving time and money.
  • Product Specifications for D8 XE

    Net Power - ISO 9249 348 hp 259 kW
    Net Power - ISO 9249 (DIN) 352 mhp 352 mhp
    Engine Power - ISO 14396 366 hp 273 kW
    Engine Power - ISO 14396 (DIN) 371 mhp 371 mhp
    Engine Model Cat C15 Cat C15
    Emissions U.S. EPA Tier 4 Final / EU Stage V / Korea Stage V / Japan 2014 U.S. EPA Tier 4 Final / EU Stage V / Korea Stage V / Japan 2014
    Build Number 22A 22A
    Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator.
    Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
    Operating Weight 88405 lb 40100 kg
    Blade Capacity 13.47 yd³ 10.3 m³
    Blade Semi-Universal (SU) Semi-Universal (SU)
    Ground Pressure 13.2 psi 91 kPa
    Width of Standard Shoe 24 in 610 mm
    Powertrain Electric Drive Electric Drive
    Fuel Tank 139.5 gal (US) 528 l
    DEF Tank 8.7 gal (US) 33 l
    Operating Weight 85286 lb 38685 kg
    Blade Capacity 12.95 yd³ 9.9 m³
    Blade LGP Semi-Universal (SU) LGP Semi-Universal (SU)
    Ground Pressure 8.05 psi 55.5 kPa
    Width of Standard Shoe 38.2 in 970 mm
    Operating Weight 89287 lb 40500 kg
    Blade Capacity 27.73 yd³ 21.2 m³
    Blade Semi-Universal Landfill with Wear Plate Semi-Universal Landfill with Wear Plate
    Ground Pressure 12.33 psi 85 kPa
    Width of Standard Shoe 26 in 660 mm
    Operating Weight 92914 lb 42145 kg
    Blade Capacity 29.04 yd³ 22.2 m³
    Blade LGP Semi-Universal Landfill LGP Semi-Universal Landfill
    Ground Pressure 8.77 psi 60.5 kPa
    Width of Standard Shoe 38.2 in 970 mm
    Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.36 kg (2.99 lb) of refrigerant which has a CO2 equivalent of 1.946 metric tonnes (2.145 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.36 kg (2.99 lb) of refrigerant which has a CO2 equivalent of 1.946 metric tonnes (2.145 tons).

    D8 XE Standard Equipment

    NOTE

    • Standard and optional equipment may vary. Consult your Cat dealer for details.

    POWERTRAIN

    • Cat C15 diesel engine
    • Electric Drive Powertrain
    • Final Drives, double reduction — Standard or LGP
    • Fuel priming pump, electric

    CAT TECHNOLOGY

    • Slope Indicate
    • Cat Assist with ARO Pacakge
    • Thrid Party Grade Control Ready Cab
    • Compatibility with radios and base stations from Trimble, Topcon, and Leica
    • Capability to install 3D grade systems from Trimble, Topcon, and Leica
    • Remote Flash/Troubleshoot
    • Machine Security - Passcode
    • Remote Control Ready

    OPERATOR ENVIRONMENT

    • Fully redesigned cab with Integrated ROPS and FOPS
    • Full-color 254 mm (10 in) liquid crystal touchscreen display
    • High Definition rearview camera with backup lines
    • Cab mounted modular HVAC system
    • Electrohydraulic implement and steering controls
    • Cloth seat
    • Standard Lights — 6 LED

    HYDRAULICS

    • Independent steering and implement pumps
    • Load-sensing hydraulics

    UNDERCARRIAGE

    • Heavy Duty (HDL with DuraLink™)
    • Moderate Service track shoes

    SERVICE AND MAINTENANCE

    • Scheduled Oil Sampling (S·O·S℠) ports
    • Ground-level service center
    • 30-minute cab removal
    • Ecology drains
    • Under hood work light
    • Shovel holder

    D8 XE Optional Equipment

    NOTE

    • Standard and optional equipment may vary. Consult your Cat dealer for details.

    POWERTRAIN

    • Final Drives, double reduction — Arctic, Waste

    CAT TECHNOLOGY

    • Cat Grade 3D Ready with Assist Pacakge (Hardware Only)
    • Cat Grade 3D with Assist Pacakge*
    • Product Link™ — Cellular or Dual Mode
    • Cat Track Wear Sensor
    • Grade Connectivity
    • Grade Corrections Radio
    • Machine Security - Bluetooth®
    • Cat Command for Dozing

    OPERATOR ENVIRONMENT

    • Cab glass capable of withstanding up to 40 psi
    • Deluxe leather heated/ventilated seat
    • Communication radio ready
    • Premium Lights — 12 LED
    • Integrated warning lights

    UNDERCARRIAGE

    • Extreme Service track shoes

    BLADES

    • Semi-Universal (SU)
    • Universal (U)
    • Angle (A)
    • LGP Semi-Universal (SU)
    • LGP Angle (A)
    • Semi-Universal Landfill with Wear Plate
    • Universal Landfill
    • LGP Semi-Universal Landfill

    SERVICE AND MAINTENANCE

    • Fast fuel fill
    • Quick access cab floor
    • High-speed oil change

    Compatible Technology and Services

    Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

    1 - 8 of 9 Items items
    Previous Next

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

    Explore Technology

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

    Explore Technology

    The Seat Belt Reminder System enhances safety by prompting operators to fasten their seat belts before operating the machine, helping reduce risks and create safer work environments.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

    Explore Technology

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

    Explore Technology

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

    Explore Technology

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

    Explore Technology

    See how D8 XE compares against frequently compared products.

    Use the comparison tool to compare detailed specs of Cat and competitor models.

    Compare All Models

    Media Gallery

    D8 XE Dozer Standard Configuration

    D8 XE Dozer Waste Configuration

    D8 XE Dozer Working

    D8 XE Dozer Pushing a Pile

    Top View of D8 XE Working

    D8 XE Pushing Dirt

    D8 XE Dozer Standard Configuration
    D8 XE Dozer Waste Configuration
    D8 XE Dozer Working
    D8 XE Dozer Pushing a Pile
    Top View of D8 XE Working
    D8 XE Pushing Dirt

    Check out current offers for the D8 XE

    View More Offers
    warning

    Internet Explorer users may experience issues with certain features of our site.
    Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.