D3K2 Shiphold / Port Handling

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® D3K2 Shiphold/Port Handling, equipped with a Two Way Dozer and rear guard, is ideal for shiphold bulk material handling. Lifting eyes located on the blade c-frame and rear guard provide easy lifting of the machine in and out of the shiphold.

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Power - Net 74.0 HP 55.2 kW Less

Transmission

Maximum Travel Speed - Forward 5.6 mile/h 9.0 km/h Less
Maximum Travel Speed - Reverse 6.2 mile/h 10.0 km/h Less

Dimensions

Blade Capacity 2.07 yd³ 1.58 m³ Less
Blade Height 34.4 in 875.0 mm Less
Blade Lift Height 62.2 in 1580.0 mm Less
Blade Tilt - Front 38° 38° Less
Blade Tilt - Rear 30° 30° Less
Blade Width 94.5 in 2400.0 mm Less
Digging Depth 23.0 in 588.0 mm Less
Overall Length - With Blade 190.2 in 4830.0 mm Less
Tractor Height 108.8 in 2763.0 mm Less
Width of Tractor - Without Blade 74.8 in 1900.0 mm Less

Undercarriage

Shoe Width - Standard 15.9 in 405.0 mm Less
Track Gauge 58.9 in 1495.0 mm Less

Weights

Operating Weight - XL 18775.0 lb 8516.0 kg Less
Operating Weight* 18775.0 lb 8516.0 kg Less
Note *Includes dozer blade, cab EROPS, operator and fuel. *Includes dozer blade, cab EROPS, operator and fuel. Less

OPERATOR STATION

        
  • Spacious cab with generous leg room
  •     
  • Standard air conditioning with cab option
  •     
  • Fully adjustable air suspension seat
  •     
  • Seat mounted joystick controls

HYDROSTATIC TRANSMISSION CONTROL

        
  • Joystick control for intuitive steering, direction and speed control
  •     
  • Power turn provides optimum maneuverability

UNDERCARRIAGE

        
  • XL configuration – ideal for most material
  •     
  • LGP configuration – available for material requiring additional machine floatation
  •     
  • Sealed and Lubricated Track (SALT)
  •     
  • Slotted track shoes (optional) – reduces material packing

PRODUCTIVITY

        
  • Exceptional maneuverability
  •     
  • Fast cycle times – quicker ship loading and unloading

BLADE

        
  • Two Way Dozer designed for use in shiphold to move various bulk material
  •     
  • Inside mounted c-frame provides lift height suitable for pulling material off ship walls
  •     
  • Blade pitches hydraulically forward or rearward for versatile operation

SERVICEABILITY

        
  • Ground level accessibility
  •     
  • Grouped service points

LIFTING

        
  • Four lift points provide secure control while lifting machine

GUARDING AND PROTECTION

        
  • Rear guard prevents damage from ship wall contact
  •     
  • Corrosive protection on key electrical terminals (optional)

OWNING AND OPERATING COSTS

        
  • Low undercarriage cost per hour
  •     
  • Engine air precleaner (centrifugal) located under hood for longer air filter life
  •     
  • Extended service intervals
  •     
  • Low fuel consumption