D7E WH

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

D7E WH Waste Handler

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 251.0 HP 187.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in³ 9.3 l Less
Engine Power - Maximum - ISO 14396 266.0 HP 198.0 kW Less
Engine Power - Maximum - SAE J1995 270.0 HP 201.0 kW Less
Engine Power - Maximum - ISO 14396 (DIN) 270.0 HP 198.0 kW Less
Net Power - Rated - ISO 9249/SAE J1349 (DIN) 241.0 HP 178.0 kW Less
Net Power - Maximum - ISO 9249/SAE J1349 251.0 HP 187.0 kW Less
Net Power - Rated - ISO 9249/SAE J1349 238.0 HP 178.0 kW Less
Global Emissions Tier 4 Final/Stage IV/Korea Tier 4 Tier 4 Final/Stage IV/Korea Tier 4 Less
Net Power - Maximum - ISO 9249/SAE J1349 (DIN) 254.0 HP 187.0 kW Less
Note Rated power occurs at 1,700 rpm. Maximum power occurs at 1,600 rpm. Rated power occurs at 1,700 rpm. Maximum power occurs at 1,600 rpm. Less

Service Refill Capacities

Fuel Tank 113.5 gal (US) 430.0 l Less
Final Drive - Each 7.0 gal (US) 28.0 l Less
Pivot Shaft Compartment 1.8 gal (US) 7.0 l Less
Engine Crankcase 8.0 gal (US) 30.0 l Less
Cooling System 22.5 gal (US) 87.0 l Less
Power Train 16.0 gal (US) 60.0 l Less
Hydraulic Tank 20.0 gal (US) 76.0 l Less
Roller Frames - Each 11.0 gal (US) 42.0 l Less
DEF Tank 4.75 gal (US) 18.0 l Less

Weights

Operating Weight 71455.0 lb 32411.0 kg Less
Shipping Weight 59456.0 lb 26968.0 kg Less
Operating Weight - LGP S WHA 69478.0 lb 31515.0 kg Less
Operating Weight - LGP U WHA 71455.0 lb 32411.0 kg Less
Note (2) Operating Weight includes blade, lubricants, coolant, full fuel tank, standard track, striker box and operator. Operating Weight includes blade, lubricants, coolant, full fuel tank, standard track, striker box and operator. Less
Note (1) Shipping Weight includes lubricants, coolant, ROPS/FOPS cab, standard track and 10% fuel. Shipping Weight includes lubricants, coolant, ROPS/FOPS cab, standard track and 10% fuel. Less

Standards

ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008 Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008 Less
FOPS Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 Level II Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 Level II Less
Brakes Crawler Machine Brake Requirements meets the following criteria: ISO 10265:2008 Crawler Machine Brake Requirements meets the following criteria: ISO 10265:2008 Less

Drive Train

AC Compressor Nominal Input Voltage 320.0 V 320.0 V Less
Note Nominal current dependent on heat/humidity loading on HVAC unit. Nominal current dependent on heat/humidity loading on HVAC unit. Less
Type Electric Drive Electric Drive Less
AC Compressor Maximum Input Current 12.0 A 12.0 A Less
AC Generator and Propulsion Module Voltage 480.0 V 480.0 V Less

Undercarriage

Track Gauge 90.0 in 2286.0 mm Less
Length - Track on Ground - Heavy Duty 136.0 in 3450.0 mm Less
Pitch 8.5 in 216.0 mm Less
Grouser Height - MS 2.75 in 70.0 mm Less
Type Heavy Duty Undercarriage Heavy Duty Undercarriage Less
Ground Contact Area (Heavy Duty) 9792.0 in² 6.31 m² Less
Ground Clearance 18.6 in 472.0 mm Less
Number of Shoes - Each Side 44 44 Less
Shoe Width 36.0 in 915.0 mm Less
Configuration LGP LGP Less
Ground Pressure (Heavy Duty) - ISO 16754 6.4 psi 44.4 kPa Less
Number of Rollers - Each Side 8 8 Less

Dimensions - LGP - Approximate

Ground Pressure 6.4 psi 44.3 kPa Less
Track Gauge 90.0 in 2286.0 mm Less
Length - Basic Tractor - With Ripper - Tip at Ground Line N/A N/A Less
Length - Basic Tractor 181.0 in 4608.0 mm Less
Width - Tractor - Without Trunnions - Standard Shoes 126.0 in 3200.0 mm Less
Number of Carrier Rollers 2 2 Less
Height - Grouser 2.75 in 70.0 mm Less
Drawbar Height (Grouser Tip to Center of Clevis) 28.0 in 719.0 mm Less
Standard Shoe Width (Moderate Service) 36.0 in 915.0 mm Less
Number of Shoes - Each Side 44 44 Less
Machine Height - Grouser Tip - Top of Standard Cab 134.0 in 3392.0 mm Less
Pitch 8.5 in 215.9 mm Less
Machine Height - Grouser Tip - Ground Face of Shoe 131.0 in 3322.0 mm Less
Machine Height - Grouser Tip - Top of Stack 132.0 in 3365.0 mm Less
Track Rollers/Side 8 8 Less
Width - Tractor - Over Trunnions 135.0 in 3423.0 mm Less
Length - Basic Tractor - With Ripper - Tip Fully Raised N/A N/A Less
Length - Track on Ground 136.0 in 3450.0 mm Less
Length - Basic Tractor - With U Blade 76.6 in 1947.0 mm Less
Length - Basic Tractor - With S Blade 53.5 in 1360.0 mm Less
Ground Contact Area - With Standard Shoes 9792.0 in² 6.31 m² Less
Length - Basic Tractor - With Drawbar 10.6 in 270.0 mm Less
Ground Clearance 18.6 in 472.0 mm Less

Bulldozer Specifications - 7S LGP Blade

Ground Clearance 50.9 in 1292.0 mm Less
Height 8.0 ft 2425.0 mm Less
Width - Over End Bits 15.1 ft 4594.0 mm Less
Digging Depth 24.8 in 631.0 mm Less
Note *Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, trash rack and cylinder lines (Tilt). *Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, trash rack and cylinder lines (Tilt). Less
Maximum Tilt 30.9 in 785.0 mm Less
Blade Capacity - SAE J1265 25.0 yd³ 19.1 m³ Less
Weight* 8875.0 lb 4026.0 kg Less

Bulldozer Specifications - 7U LGP Blade

Ground Clearance 52.6 in 1336.0 mm Less
Maximum Tilt 30.9 in 784.0 mm Less
Width - Over End Bits 15.4 ft 4698.0 mm Less
Height 8.0 ft 2432.0 mm Less
Digging Depth 27.3 in 693.0 mm Less
Note *Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, trash rack and cylinder lines (Tilt). *Weight includes cylinder mounting, lift cylinder and lines, blade, push arms, trunnions, trash rack and cylinder lines (Tilt). Less
Weight* 11645.0 lb 5282.0 kg Less
Blade Capacity - SAE J1265 30.0 yd³ 22.9 m³ Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent 1.716 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent 1.716 metric tonnes. Less

Electric Drive

The D7E is especially popular in Waste applications because of its productivity, maneuverability and demonstrated fuel efficiency. The Electric Drive system, powered by a Cat C9.3 ACERT engine, is designed to deliver quantum leaps in improved productivity and fuel efficiency. The D7E is more productive* – moving 10 percent more material per hour. Up to 30 percent better fuel economy, plus greater productivity, means you can move up to 35 percent more material per gallon/liter of fuel.

  • Dedicated D8-size steering pump delivers responsive performance.
  • Infinitely variable speed control means smooth operation with no gears to shift.
  • Economy Mode automatically adjusts engine speed when machine is not under load to save you fuel. The operator's selected machine speed is maintained.
  • Load-sensing hydraulics continuously adjust hydraulic power to maximize blade efficiency.
  • Standard Traction Control reduces track slip.

*All comparisons vs. D7R2.

Operator Environment

A quiet, spacious cab with center-post design gives you outstanding visibility all around the machine. Operators can also enjoy added comforts like manually adjustable armrests and a heated/ventilated seat option. Cab-mounted heating, ventilation and air conditioning (HVAC) system provides efficient cooling.

Ergonomic controls are fully adjustable and designed for low-effort. Speed Recall allows operators to pre-set the desired forward and reverse travel speed, and then resume that speed simply by pressing a button. Implement Lock-Out prevents inadvertent operation of hydraulic attachments.

Technology

  • Cat Slope Indicate (S) shows cross slope and mainfall on the primary machine display.
  • Stable Blade Control (S) complements operator input to automatically make instantaneous adjustments for smoother grading results with less effort.
  • Cat AccuGrade™ (O) machine control and guidance option helps operators improve productivity and accuracy by as much as 50% over conventional methods.
  • Remote monitoring with Product Link™/VisionLink® helps you manage your fleet more effectively and profitably.

(S) – Standard

(O) – Optional

Waste Handling Guarding and Seals

Cat Waste Handlers are designed and equipped from the factory to handle the unique challenges of landfill work.

Heavy duty hinged radiator guard helps protect fan and radiator. Designed to resist material penetration from straight-in and under the blade. Tight mesh helps prevent material entry during reversing fan purge cycle.

  • Radiator door swings fully open, even with blade attached, for easier cleanout.
  • Final drive clamshell seals – multi-layer final drive seal protection comprised of heavy-duty cast guards, stepped labyrinths and Kevlar seals to protect final drives/Duo‑Cone™ seals.
  • Rear striker bars deflect debris from traveling up the track and damaging components like fenders or fuel and hydraulic tanks.
  • Cab door screens protect the lower half of the glass doors from demolition debris, while allowing good visibility to the blade.
  • Folding ladder enhances access for manual refueling and cleaning the rear window.
  • Idler and pivot shaft seal guards prevent damage caused by wrapping wire or waste contaminants.
  • Chassis and bottom guarding protect against impact loads. Hinged belly guard for easier cleaning access.
  • Guarding provides added protection from damage to fuel tank, hydraulic tank and battery box.
  • Crankcase guards help protect power train components from contact damage or debris.
  • Chassis sealing – extensive rubber, foam, and steel sealing components prevent debris from entering engine and transmission compartments.
  • Dozer blade hydraulic line protection with a rotating sleeve design protects lines while shedding debris.
  • Precleaner with screen promotes longer air filter life.
  • Insulated Cat Clean Emissions Module.
  • Laminated Thermal Shields – lowers skin temperature of exhaust components and provides cooling to the turbobearings.
  • Standard black hood and lift cylinder cut glare.
  • Bracket on the back of the machine keeps a shovel handy for quick undercarriage cleanouts.

Optional Waste Handling Attachments

  • Enhanced clean air module increases cab air pressure to help keep dust out and provide additional air filtration, greatly increasing cab air filter life.
  • LED lights for optimum visibility in low light.
  • Cab roof-mounted strobe light indicating the machine is operational.
  • Rear vision camera display in the front of the cab helps the operator more easily see behind the machine for greater safety.

Cooling System

Rugged, three-part cooling system features a highly efficient aluminum bar plate radiator. Single-plane design allows easier cleaning and wide fin spacing helps reduce plugging. In cooler conditions, the hydraulic demand fan reduces speed to conserve power, save fuel and decrease sound levels. Automatic reversing fan efficiently removes debris from the cooling cores without the operator leaving the cab.

Undercarriage

D7E waste handlers are offered in two track shoe widths. The 660 mm (26 inch) shoe has greater compacting and shredding characteristics and higher ground pressure. The 914 mm (36 inch) shoe provides greater flotation in soft underfoot conditions. Trapezoidal hole shoes are recommended for trash applications. The shoe is specially designed to shed waste that can otherwise contribute to accelerated internal track wear.

Blade

A wide, straight landfill blade easily handles heavy or bank materials. It features a ½ inch wear plate on the moldboard and an integrated 610 mm (24 in) trash rack. With the rack, this blade has a capacity of 12.3 m3 (16.1 yd3). Ask your Cat dealer about other blade options.

Rear Attachments

Multi-shank rippers with integrated striker bars can make short work of loosening and preparing cover material. Cast-in ripper mounts allow a ripper to be mounted quickly and easily.

Emissions Technology

The D7E meets U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 emission standards. Emissions reduction technology on the D7E is designed to be transparent, with no action required from the operator. Regeneration runs automatically in the background while you work. Selective Catalytic Reduction utilizes Diesel Exhaust Fluid (DEF), which can be conveniently refilled when you refuel. A gauge on the dash shows your fluid level. When the machine is turned off, a pump will automatically purge the DEF lines to help prevent freezing. A symbol on the dash and a light/symbol on the Ground Level Service Center indicate when the purge is complete and that it is safe to turn off the electrical disconnect. If the engine/aftertreatment temperatures are high, a Delayed Engine Shutdown will activate automatically to cool the machine and then purge the lines. For complete aftertreatment information, please refer to your machine's Operation and Maintenance Manual.

Cat EMSolutions (Equipment Management Solutions) lets you take control of your fleet with a solution specific to your equipment management needs. Comprehensive, technology-enabled equipment management – combined with the knowledge and expertise of your Cat dealer – can provide ways to help you achieve gains that go straight to your bottom line.

Service and Support

The D7E is designed with easy access to service points, fewer moving parts and longer service intervals to help you reduce total owning and operating costs.

  • Tilt cab allows easy access to modular major components.
  • Ground-level sight gauges and grouped service points for quick and easy routine maintenance.
  • Modular final drives can be easily accessed for maintenance.
  • Optional high-speed oil change attachment.
  • Ground level service center gives easy access to battery disconnect, hour meter, remote engine shutdown and access light switches.
  • LED warning indicator shows that the power train and accessory systems are energized. Indicator turns off when the systems are de-energized and safe for maintenance.
For more information about the D7E, please see your dealer or visit www.cat.com.

D7E WH Standard Equipment

ELECTRICAL
  • Accessory Power Converter (APC)
  • Alarm, Backup
  • Batteries, Heavy Duty
  • Converter, 24V to 12V, 10 Amp
  • Heater, Engine Coolant, 120V
  • Horn, Forward Warning
  • Product Link

OPERATOR ENVIRONMENT
  • Enhanced Clean Cab
  • Air Suspension Seat
  • Cab Door Screens
  • Armrest, Adjustable
  • Bidirectional Shift Switch
  • Center Post Cab, ROPS/FOPS
  • Continuously Variable Speed Control
  • Differential Steering
  • Electro-Hydraulic Controls
  • Electronic Monitoring System
  • Foot Supports, Dash
  • Hour Meter, Electronic
  • Machine Isolation, Operator Not Present
  • Mirror, Rearview
  • Modular HVAC, Cab Mounted
  • Radio Ready, 12V
  • Seat Belt, Retractable 76 mm (3")
  • Speed Recall Button
  • Throttle Dial, Electronic
  • Tilt Cab and Tilt Cab Jack
  • Travel Control Pedal
  • Wipers, Intermittent

POWER TRAIN
  • Final Drive Flange Protection Guards
  • Final Drive Clamshell Guard
  • Engine Thermal Shields
  • Heavy Duty Final Drive Flange Guards
  • Aftercooler
  • Air Cleaner, Precleaner with Strata Tube Dust Ejector
  • C9.3 ACERT Engine – Meets Tier 4 Final/Stage IV/Korea Tier 4 emission standards
  • Continuously Variable Speed Transmission
  • Coolant, Extended Life
  • Drains, Ecology, Power Train
  • Electronic Air Cleaner Service Indicator
  • Fan, Hydraulically Driven Demand
  • Final Drives, Double Reduction
  • Fuel Priming Pump, Electronic
  • Parking Brake, Electronic
  • Starting Aid, Ether
  • Water Cooled Turbocharger, Wastegated
  • Water Separator
  • Reversing Fan

UNDERCARRIAGE
  • Heavy Duty Track (660 mm/26" MS Trap)
  • Heavy Duty Track (914 mm/36" MS Trap)
  • Guards, End Track Guiding
  • Idler Guards
  • Master Link
  • Idler Seal Guards, Kevlar Design
  • Track Roller Frame Debris Guard
  • Rollers and Idlers, Lifetime Lubricated
  • Sprocket Rim Segments, Replaceable
  • Track Adjusters, Gas Spring Recoil
  • Grease Track Adjust
  • Guard Group, Track Guide

OTHER STANDARD EQUIPMENT
  • Fenders, Heavy Duty
  • Chassis Guarding on Mainframe
  • Seal Guard Group
  • Crankcase Guard Group
  • Fuel Tank Guards
  • Dozer Lines Guards
  • Black Hood and Dozer Lift Cylinder
  • Screen, Grill Door
  • CD ROM Parts Book
  • Engine Enclosures, Perforated
  • Front Tow Hook
  • Grade Control Ready
  • Guards, Hinged Bottom
  • Hood, Perforated
  • Hydraulics, Load Sensing, Dozer Lift and Tilt
  • Oil Cooler, Hydraulic
  • S·O·SSM Sampling Ports
  • Radiator Doors, Louvered, Double Hinged
  • Vandalism Protection for Fluid Compartments and Battery Box
  • Insulated Clean Emissions Module

D7E WH Optional Equipment

Lights
  • Basic (6) Lights
  • Premium (10) HID and Halogen Lights

Landfill Bulldozer Blades – with Trash Racks
  • LGP S
  • LGP U