824K

Wheel Dozers 824K

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15 
Cat® C15 
Net Power - ISO 9249
405 HP
302 kW
Stroke
6.7 in
171.4 mm

Overview

MOBILE. AGILE. VERSATILE.

Cat Wheel Dozers are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to support your job site efficiently and safely while lowering owning and operating costs. The 824K continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.

Benefits

IMPROVED MAINTENANCE

Make regular maintenance more convenient with accessible controls located inside the cab

ADDITIONAL SAFETY

Grouped, ground level engine and machine controls allow for safe and easy daily maintenance

ENHANCED OPERATOR COMFORT

Comfortable cab and low effort controls with reduced vibration levels help operators work more productively throughout the day

UP TO 36% LESS CO2 EMISSIONS

The 824K emits up to 36% less CO2 than the previous 824H.

Product Specifications for 824K

Engine Model Cat® C15  Cat® C15 
Net Power - ISO 9249 405 HP 302 kW
Stroke 6.7 in 171.4 mm
Gross Power 435 HP 324 kW
Emissions Meets U.S. EPA Tier 4 Final/EU Stage IV emission standards or meets U.S. EPA Tier 3/EU Stage IIIA equivalent emission standards Meets U.S. EPA Tier 4 Final/EU Stage IV emission standards or meets U.S. EPA Tier 3/EU Stage IIIA equivalent emission standards
Displacement 927.6 in³ 15.2 l
Bore 5.4 in 137.2 mm
Transmission Type Planetengetriebe – Lastschaltgetriebe – ECPC (Electronic Clutch Pressure Control, Elektronische Kupplungsdrucksteuerung) Planetengetriebe – Lastschaltgetriebe – ECPC (Electronic Clutch Pressure Control, Elektronische Kupplungsdrucksteuerung)
Front Planetary – Fixed Planetary – Fixed
Rear Planetary – Oscillating Planetary – Oscillating
Oscillation Angle ±11° ±11°
Differential - Final Drives - Front 26.4 gal (US) 100 l
Fuel Tank 206.6 gal (US) 782 l
Differential - Final Drives - Rear 29.1 gal (US) 110 l
Transmission 17.4 gal (US) 66 l
Cooling System 30.6 gal (US) 116 l
Operating Weight 74966 lb 34004 kg
Height - Top of Hood 10.5 ft 3204 mm
Height - Top of Cab 13.5 ft 4100 mm
Wheel Base 12.1 ft 3700 mm
Centerline of Rear Axle to Edge of Bumper 9.3 ft 2830 mm
Height - Top of Exhaust Stack 14.2 ft 4332 mm
Ground Clearance 1.4 ft 441.4 mm
Centerline of Front Axle to Hitch 6.1 ft 1850 mm
Cylinder, Double Acting - Tilt and Tip, Bore and Stroke 140 mm × 230 mm (5.5 in × 9.1 in) 140 mm × 230 mm (5.5 in × 9.1 in)
Cylinders, Double Acting - Lift, Bore and Stroke 120 mm × 1070 mm (4.7 in × 42.1 in) 120 mm × 1070 mm (4.7 in × 42.1 in)
Steering System - Circuit Double Acting – End Mounted Double Acting – End Mounted
Steering System - Pump Piston – Variable Displacement Piston – Variable Displacement

824K Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Air to air aftercooler
  • Auto shift
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes
  • Cat clean emission module (Tier 4 Final/Stage IV equivalent)
  • Electro-hydraulic parking brake
  • Electronic Clutch Pressure Control (ECPC)
  • Engine, Cat C15: – U.S. EPA Tier 4 Final/EU Stage IV equivalent – U.S. EPA Tier 3/EU Stage IIIA equivalent
  • Fuel priming pump (electric)
  • Fuel to air cooler
  • Ground level engine shutoff
  • Hydraulically driven demand fan
  • Integrated braking system
  • Muffler (under hood) (Tier 3/Stage IIIA equivalent)
  • Radiator, Aluminum Modular (AMR)
  • Separated cooling system
  • Single Clutch Speed Shifting (SCSS)
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter with Lock Up Clutch (LUC)
  • Transmission, planetary, with 4F/4R speed range control

ELECTRICAL

  • Alarm, back-up
  • Alternator, 150 amp
  • Batteries, maintenance-free (4 – 1,000 CCA)
  • Electrical system, 24V
  • Ground level lockable master disconnect switch
  • Light, warning switched (LED strobe)
  • Lighting, access stairway
  • Lighting system, halogen (front and rear)
  • Lights, directional (rear)
  • Starter, electric (heavy duty)
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT

  • 12V power port for mobile phone or laptop connection
  • Air conditioner
  • Cab, sound-suppressed pressurized
  • Cab door, sliding window (LH)
  • Cab Integrated Object Detection System (CIODS) ready
  • Coat and hard hat hooks
  • Electro-hydraulic tilt and lift controls
  • Finger tip shifting controls
  • Flip-up armrest
  • Heater and defroster
  • Horn, electric
  • Implement hydraulic lockout
  • Instrumentation, gauges: – DEF fluid level (Tier 4 Final/Stage IV) – Engine coolant temperature – Fuel level – Hydraulic oil temperature – Speedometer/tachometer – Torque converter temperature
  • Instrumentation, warning indicators: – Action alert system, three categories – Brake oil pressure – Electrical system, low voltage – Engine failure malfunction alert and action lamp – Parking brake status
  • Laminated glass
  • Light, (dome) cab
  • Lunch box and beverage holders
  • Internal four-post rollover protective structure (ROPS/FOPS)
  • Mirror, internal (panoramic)
  • Mirrors, heated ready
  • Mirrors, rearview (externally mounted)
  • Radio ready for entertainment: – Antenna – Speakers – Converter (12V, 10-15 amp)
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt with minder, retractable, 76 mm (3 in) wide
  • STIC control system with lockout
  • Sun visor, front
  • Tinted glass
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS): – Graphical information display – External data port – Customizable operator profiles
  • Wet-arm wipers/washers (front and rear): – Intermittent wipers (front and rear)

GUARDS

  • Guard, driveshaft
  • Guards, crankcase and power train

FLUIDS

  • Antifreeze, premixed 50% concentration extended life (–34° C/–29° F)

OTHER STANDARD EQUIPMENT

  • Doors, service access (locking)
  • Ecology drains for engine, radiator, transmission, hydraulic tank
  • Emergency platform egress
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Engine idle management features: – Auto idle kickdown – Delayed engine shutdown – Engine idle shutdown
  • Fire suppression ready
  • Fold down exhaust stack for shipping
  • Fuel tank, 782 L (207 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT
  • Hydraulic, engine, and transmission oil coolers
  • Oil change system, high speed
  • Oil sampling valves
  • Product Link
  • Secondary steering
  • Stairway, left and right rear access
  • Steering, load sensing
  • Toe kicks
  • Total hydraulic filtration system
  • Vandalism protection caplocks
  • Venturi stack

824K Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Camera, rear vision
  • Radio, AM/FM/AUX/USB/BLUETOOTH
  • Radio, CB (ready)

STARTING AIDS

  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V

BLADES

  • Blade, Straight
  • Blade, Straight with Push Plate
  • Blade, Semi-U
  • Blade, U
  • Blade, Extended Wear U
  • Blade, Coal U

FLUIDS

  • Antifreeze, –50° C (–58° F)

OTHER ATTACHMENTS

  • Counterweight, Front
  • Tire Pressure Monitoring System

MISCELLANEOUS

  • Film (ANSI) (Tier 4 Final/Stage IV equivalent)
  • EU certification (Tier 4 Final/Stage IV equivalent)
  • Plate – year of manufacture (Tier 3/Stage IIIA equivalent)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 824K compares against frequently compared products.

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the 824K

Start 824K Tour
close

Check out current offers for the 824K

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.