352 UHD

Demolition Excavators 352 UHD

Request A Price Find Dealer

Key Specs

Operating Weight
151483 lb
68700 kg
Maximum Pin Height at Stick Nose
90.75 ft
27.67 m
Maximum Weight at Stick Nose
8157 lb
3700 kg

Overview

Demolition Excavator with the Largest Work Tools for 8 to 9 Story Work

The Cat® 352 UHD reaches where other machines cannot and provides best-in-class work tool capability. You can tear down structures all day with speed and precision – you simply won’t find a better 60-ton class choice for demolition.

Benefits

MAXIMIZE MACHINE UTILIZATION

Hydraulic quick disconnect requires no tools to swap booms in 15 minutes enabling work up to 28 m (92 ft) with a 3.7 T (8,160 lb) tool with UHD front or basement to 2 story work and truckloading with Retrofit.

MAXIMIZE JOBSITE EFFICIENCY

Variable gauge undercarriage provides excellent stability exteneded and ease of transportation retracted.

COMFORT & SAFETY

Deluxe tilting cab includes P5A high resistance glass for safety and premium seat for comfort while 254 mm (10 in) color touchscreen indicates easy to read stability monitoring system information.

UP TO 31% LESS CO2 EMISSIONS

The 352 UHD emits up to 31% less CO2 than the previous 345C.

Product Specifications for 352 UHD

Engine Model Cat C13 Cat C13
Engine Power - ISO 14396 425 HP 317 kW
Bore 5 in 130 mm
Stroke 6 in 157 mm
Displacement 763 in³ 12.5 l
Main System - Maximum Flow 779 l/min (206 gal/min) 779 l/min (206 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Swing Speed 4.22 r/min 4.22 r/min
Swing Speed 8.44 r/min 8.44 r/min
Maximum Swing Torque 138000 ft·lbf 187 kN·m
Operating Weight 151483 lb 68700 kg
Note (1) Operating Weight includes Cat MP332 Multiprocessor with Demolition Jaws Operating Weight includes Cat MP332 Multiprocessor with Demolition Jaws
Machine Weight - UHD Configuration 143300 lb 65000 kg
Note (2) UHD Front and Counterweight, No Work Tool UHD Front and Counterweight, No Work Tool
Machine Weight - Retrofit Configuration 139300 lb 63200 kg
Note (3) Retrofit boom and R3.35 M TB Stick (11') and 2.41 M3 (3.15 yd3)HD bucket Retrofit boom and R3.35 M TB Stick (11') and 2.41 M3 (3.15 yd3)HD bucket
UHD in Cradle 26000 lb 11800 kg
Retrofit Boom in Cradle - R3.35 TB Stick 15700 lb 7120 kg
Retrofit Boom in Cradle - R2.9 TB Stick 15460 lb 7010 kg
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil 10.6 gal (US) 40 l
Swing Drive - Each 10.6 gal (US) 40 l
Final Drive - Each 4 gal (US) 15 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
DEF Tank 12.2 gal (US) 46 l
Note (1) UHD Front UHD Front
Shipping Height - Top of Cab 11.75 ft 3592 mm
Shipping Length 61.75 ft 18.83 m
Tail Swing Radius 13.33 ft 3760 mm
Counterweight Clearance 4.66 ft 1435 mm
Ground Clearance 1.66 ft 510 mm
Track Length 18.9 ft 5770 mm
Track Length to Center of Rollers 15.6 ft 4770 mm
Track Gauge 9.3 ft 2820 mm
Working Gauge - Extended Position 11.1 ft 3400 mm
Shipping Gauge - Retracted Position 7.8 ft 2400 mm
Transport Width 9.83 ft 3000 mm
Machine Length - without Front, with Counterweight 25.42 ft 7.77 m
Machine Length - without Front and Counterweight 24.92 ft 7.6 m
Cab Height - With FOGS 11.75 ft 3592 mm
Track Width - Extended 13.08 ft 4000 mm
Track Width - Retracted 9.83 ft 3000 mm
Note (2) 600 mm (24") Track Shoe 600 mm (24") Track Shoe
Maximum Pin Height at Stick Nose 90.75 ft 27.67 m
Maximum Weight at Stick Nose 8157 lb 3700 kg
Maximum Working Pin Height at Stick Nose - 1/2 75.2 ft 22.93 m
Maximum Working Reach at Stick Nose - 1/2 45.4 ft 13.85 m
Maximum Height at Stick Nose in Max Reach Position 52.8 ft 16.11 m
Maximum Reach at Stick Nose 51.7 ft 15.77 m
Note (1) 28 m (91' 10") UHD Front Over-the-Front 28 m (91' 10") UHD Front Over-the-Front
Note 1 Straight - R3.35 m Stick (11'0") Over-the-Front Straight - R3.35 m Stick (11'0") Over-the-Front
Maximum Pin Height at Stick Nose 39.8 ft 12.13 m
Maximum Weight at Stick Nose 13190 lb 5982 kg
Maximum Height at Stick Nose in Max Reach Position 7.7 ft 2.337 m
Maximum Reach at Stick Nose 36.5 ft 11.13 m
Bucket 3.08 M3 (4.08 yd3) General Duty 3.08 M3 (4.08 yd3) General Duty
Maximum Digging Depth 16.9 ft 5.18 m
Maximum Reach - Ground Level 41.9 ft 12.79 m
Maximum Loading Height 33.6 ft 10.25 m
Minimum Loading Height 15 ft 4.58 m
Bucket Digging Force - ISO 60250 lbf 268 kN
Stick Digging Force - ISO 44740 lbf 199 kN
Note 1 Bent - R3.35 m TB Stick (11'0") Over-the-Front Bent - R3.35 m TB Stick (11'0") Over-the-Front
Bucket 3.08 M3 (4.08 yd3) General Duty 3.08 M3 (4.08 yd3) General Duty
Maximum Digging Depth 21.8 ft 6.67 m
Maximum Reach - Ground Level 38.9 ft 11.88 m
Maximum Cutting Height 35 ft 10.69 m
Minimum Loading Height 10 ft 3.05 m
Maximum Loading Height 24.6 ft 7.5 m
Bucket Digging Force - ISO 60250 lbf 268 kN
Stick digging Force - ISO 44740 lbf 199 kN

352 UHD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 28 m (91 ft 10 in) UHD front with worktool camera and water spray
  • Advanced tool control, UHD

CAB

  • Tilt-up demolition cab with P5A 10 mm laminated front and roof glass
  • High resolution touchscreen monitor
  • Premium heated and cooled auto adjustable suspension seat
  • Bluetooth integrated radio
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Cat Stick Steer
  • Auxiliary relay
  • Tilt rocker switch
  • Sky wiper switch
  • LED interior lights
  • Roller front sunscreen
  • P5A fixed windshield
  • FOGS guarding

CAT TECHNOLOGY

  • Cat Product Link
  • Remote Services capability
  • Stability monitoring system for UHD
  • Electronic pitch and roll indicator
  • Swing E-Fence
  • Travel direction indicator
  • Operator coaching
  • Electronic joystick pattern changer
  • Cat Grade with 2D and offset memory (Retrofit boom only)
  • Cat Payload (Retrofit boom only)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x 4)
  • Centralized electrical disconnect switch
  • LED lights

ENGINE

  • Three selectable modes: Power, Smart, ECO
  • Auto engine speed control
  • Up to 4500 m (14,760 ft) altitude capability
  • Reverse fan
  • 52° C (126° F) high-ambient cooling
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom and stick regeration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High Performance hydraulic return filter
  • Two-speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Cat One Key security system
  • Lockable external tool/storage box
  • Lockabel door, fuel, and hydraulic tanks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate and recessed bolts
  • Rear and right-hand side cameras

SERVICE AND MAINTENANCE

  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S) ports

UNDERCARRIAGE AND STRUCTURES

  • Long hydraulic Variable Gauge (VG) undercarriage
  • Full-length track guiding guards
  • HD travel motor guard
  • HD bottom guard

352 UHD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 9.1 m (29 ft 9 in) Retrofit boom
  • R2.9 m ( 9 ft 5 in) TB Retrofit stick
  • R3.35 m (11 ft 0 in) TB Retrofit stick
  • R3.9 m (12'10") TB Retrofit stick
  • DB linkage with lifting eye
  • Cradle for UHD front parts
  • Cradle for Retrofit front parts

CAB

  • Roller rear sunscreen

ELECTRICAL SYSTEM

  • Premium surround lighting package

ENGINE

  • -32° C (-25° F) cold start capability
  • Cold start block heaters
  • Ether starting aid

HYDRAULIC SYSTEM

  • Boom lowering check valve (BLCV) for UHD front
  • Stick lower check valve (SLCV) for UHD front
  • SmartBoom with BLCV and Overload Warning Device for UHD front
  • Combined two-way auxiliary circuits
  • High and medium-pressure auxiliary circuits
  • Quick coupler circuit
  • Fine swing

SAFETY AND SECURITY

  • 360 visibility

SERVICE AND MAINTENANCE

  • QuickEvav maintenance ready
  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • 600 mm triple grouser track shoes
  • 700 mm triple grouser track shoes
  • 700 mm triple grouser track shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the 352 UHD

Start 352 UHD Tour
close

Check out current offers for the 352 UHD

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.