< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 336 excavator brings premium performance with simple-to-use technologies like Cat GRADE with 2D, Grade Assist, and Payload – all standard equipment from the factory to boost your operator efficiencies up to 45 percent. Combine these features with a new cab, longer maintenance intervals that lower your maintenance costs up to 15 percent, and a power system that improves fuel efficiency up to 15% and you have a low-cost-per-unit-of-production excavator that’s perfect for your applications.

Engine

Units:
Engine Model C9.3B C9.3B Less
Net Flywheel Power 311.0 HP 232.0 kW Less
Net Power - ISO 9249/SAE J1349 311.0 HP 232.0 kW Less
Gross Power - ISO 14396/SAE J1995 314.0 HP 234.0 kW Less
Engine RPM - Operation 1550.0 r/min 1550.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less
Bore 5.0 in 115.0 mm Less
Stroke 6.0 in 149.0 mm Less
Displacement 568.0 in³ 9.3 l Less

Hydraulic System

Main System - Maximum Flow - Implement 147.0 gal/min 558.0 l/min Less
Maximum Pressure - Equipment - Implement 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Lift Mode 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4264.0 psi 29400.0 kPa Less

Swing Mechanism

Swing Speed 8.75 r/min 8.75 r/min Less
Maximum Swing Torque 106228.0 ft·lbf 144.0 kN·m Less

Weights

Operating Weight 81900.0 lb 37200.0 kg Less
Note Long undercarriage, Reach boom, R3.9DB (12'10") stick, GDC 2.27 m3 (2.97 yd3) bucket, 850 mm (33") triple grouser shoes, 6.8 mt (14,991 lb) counterweight. Long undercarriage, Reach boom, R3.9DB (12'10") stick, GDC 2.27 m3 (2.97 yd3) bucket, 850 mm (33") triple grouser shoes, 6.8 mt (14,991 lb) counterweight. Less

Service Refill Capacities

Fuel Tank Capacity 158.5 gal (US) 600.0 l Less
Cooling System 10.5 gal (US) 40.0 l Less
Engine Oil - With Filter 8.5 gal (US) 32.0 l Less
Swing Drive - Each 4.8 gal (US) 18.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Hydraulic System - Including Tank 98.5 gal (US) 373.0 l Less
Hydraulic Tank 40.4 gal (US) 153.0 l Less
DEF Tank 21.1 gal (US) 80.0 l Less

Dimensions

Boom Reach Boom 6.5 m (21'4") Reach Boom 6.5 m (21'4") Less
Stick R3.9 m (12'10") R3.9 m (12'10") Less
Bucket GDC 2.27 m3 (2.97 yd3) Bucket GDC 2.27 m3 (2.97 yd3) Bucket Less
Shipping Height - Top of Cab 10.4 ft 3170.0 mm Less
Handrail Height 10.4 ft 3160.0 mm Less
Shipping Length 36.7 ft 11200.0 mm Less
Tail Swing Radius 11.6 ft 3530.0 mm Less
Counterweight Clearance 4.1 ft 1250.0 mm Less
Ground Clearance 1.7 ft 510.0 mm Less
Track Length to Center of Rollers 13.3 ft 4040.0 mm Less
Track Gauge - Long Undercarriage 8.5 ft 2590.0 mm Less
Transport Width - 850 mm (33”) Shoes 11.3 ft 3440.0 mm Less

Working Ranges & Forces

Boom Reach Boom 6.5 m (21'4") Reach Boom 6.5 m (21'4") Less
Stick R3.9 m (12'10") R3.9 m (12'10") Less
Bucket GDC 2.27 m3 (2.97 yd3) GDC 2.27 m3 (2.97 yd3) Less
Maximum Digging Depth 26.9 ft 8200.0 mm Less
Maximum Reach at Ground Level 38.5 ft 11730.0 mm Less
Maximum Cutting Height 35.2 ft 10740.0 mm Less
Maximum Loading Height 24.6 ft 7490.0 mm Less
Minimum Loading Height 6.2 ft 1900.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 26.4 ft 8060.0 mm Less
Maximum Vertical Wall Digging Depth 20.9 ft 6360.0 mm Less
Bucket Digging Force - SAE 41900.0 lbf 186.0 kN Less
Bucket Digging Force - ISO 47160.0 lbf 210.0 kN Less
Stick Digging Force - SAE 31630.0 lbf 141.0 kN Less
Stick Digging Force - ISO 32400.0 lbf 144.0 kN Less

High Performance with Lower Fuel Consumption

        
  • Increase operating efficiency up to 45 percent with standard Cat Connect technologies that lower operator fatigue and operating costs, including fuel consumption and daily maintenance.
  •     
  • Get up to 15 percent higher fuel efficiency — more work per unit of fuel — than the Cat 336F excavator.
  •     
  • The C9.3B engine can run on biodiesel up to B20 and meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
  •     
  • Match the excavator to the job with three power modes — Power, Smart, and Eco. Smart mode automatically matches engine and hydraulic power to digging conditions, providing max power when needed and reducing power when it isn’t to help save fuel.
  •     
  • New high-efficiency hydraulic fans individually cool engine components on demand to help reduce fuel consumption.
  •     
  • The advanced hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.
  •     
  • New self-sharpening Advansys bucket tips increase production and lower costs with up to 30 percent more tip life.
  •     
  • Auxiliary hydraulic options give you the versatility to use a wide range of Cat attachments.
  •     
  • Don’t let the temperature stop you from working. This excavator has a high-ambient capability of 52° C (125° F) and cold start capability of –18° C (0° F).

Boost Efficiency and Boost Productivity with Integrated Cat Connect

        
  • Boost productivity up to 45 percent versus traditional grading with standard Cat GRADE with 2D system – includes indicate-only and laser capability.
  •     
  • Dig with guidance to depth, slope, and horizontal distance to grade.
  •     
  • The 2D system is upgradable to Cat GRADE with Advanced 2D or Cat GRADE with 3D.
  •     
  • Standard Grade Assist: Stay on grade – simply and effortlessly – with single-lever digging.
  •     
  • Set your desired bucket angle and let Bucket Assist automatically maintain the angle in sloping, leveling, fine grading, and trenching applications for easy, accurate, and fast jobs.
  •     
  • Keep the tracks on ground in lifting and hard digging with Boom Assist.
  •     
  • Automatically stop excavator swing at operator-defined set points in truck loading and trenching applications with Swing Assist, which will help you use less effort and consume less fuel.
  •     
  • Standard Cat PAYLOAD on-board weighing system: Achieve precise load targets and increase loading efficiency with on-the-go weighing and real-time estimates of your payload without swinging.
  •     
  • Track your daily productivity such as truck target weights and load/cycle counts.
  •     
  • Calibration can be performed in a matter of minutes.
  •     
  • Combine Payload with VisionLink® and remotely manage your production targets.
  •     
  • Upgrade to optional Cat GRADE with Advanced 2D: Create and edit grade designs with ease on a second high-resolution 254 mm (10 in) touchscreen monitor.
  •     
  • Upgrade to optional Cat GRADE with 3D: Create and edit designs with ease and see the front linkage’s full range of motion on a second high-resolution 254 mm (10 in) touchscreen monitor.
  •     
  • Know the excavator’s exact position relative to GPS and GLONASS systems. The machine automatically compensates for excavator pitch and roll caused by sloping ground conditions.
  •     
  • Standard Product Link™ provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through VisionLink online interface, helping you improve job site efficiency with lower operating costs.
  •     
  • Know where your work tools are and how much you use them, as the machine tracks all attachments equipped with Cat TrackIt technology.

Work in Comfort in the All-New Cab

        
  • Choose between Deluxe and Premium cabs — both with automatic climate control.
  •     
  • Sit in wide seats that adjust for all size operators.
  •     
  • Stay warm with the Deluxe seat; stay warm and cool with the Premium seat.
  •     
  • Enjoy wide spacing between consoles for a more comfortable environment.
  •     
  • Get in and out of the cab easier using the tip-up left console.
  •     
  • Advanced viscous mounts reduce cab vibration up to 50 percent over previous excavator models.
  •     
  • Control the excavator comfortably with easy-to-reach controls all located in front of you.
  •     
  • Stow your gear with plenty of in-cab storage beneath and behind the seat, overhead, and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

Simple to Operate

        
  • Start the engine with a push button; use a Bluetooth key fob, smartphone app, or the unique Operator ID function.
  •     
  • Program each joystick button, including power mode, response, and pattern, using Operator ID; the machine will remember what you set each time you go to work.
  •     
  • Automatic hydraulic oil warm up gets you to work faster in cold temperatures and helps prolong the life of components.
  •     
  • Navigate quickly on the standard high-resolution 254 mm (10 in) touchscreen monitor or with the aid of the jog dial control.
  •     
  • A second 254 mm (10 in) monitor is available for the advanced grade control and Cat GRADE with 3D.
  •     
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.

Maintenance

        
  • Expect up to 15 percent less maintenance cost than the 336F due to extended service intervals. (Savings calculated over 12,000 machine hours.)
  •     
  • Check hydraulic system oil and easily drain fuel system water and fuel tank water from ground level.
  •     
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  •     
  • Change all fuel filters at a synchronized 1,000 hours. Oil and fuel filters grouped and located on right-hand side of machine for easy maintenance.
  •     
  • The new air intake filter with pre-cleaner has double the dust holding capacity of the previous air intake filter.
  •     
  • The new hydraulic oil filter provides improved filtration performance, anti-drain valves to keep oil clean when the filter is replaced, and longer life with a 3,000 hour replacement interval – 50 percent longer than previous filter designs.
  •     
  • The new high-efficiency hydraulic fans have an optional automatic reverse function to keep cores free from debris, eliminating the need for any operator interaction.
  •     
  • S·O·SSM ports simplify maintenance and allow for quick, easy extraction of fluid samples for analysis.

Safety

        
  • Work safely with the standard 2D E-fence feature integrated right out of the factory, which prevents the excavator from moving outside of operator-defined set points.
  •     
  • The standard ROPS cab meets ISO 12117-2:2008 requirements.
  •     
  • A travel direction indicator helps operators know which way to activate the travel levers.
  •     
  • Enjoy great visibility into the trench, in each swing direction, and behind you with the help of smaller cab pillars, larger windows, and a flat engine hood design.
  •     
  • A ground-level shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  •     
  • A rearview camera is standard. Upgrade to 360° visibility and you’ll easily visualize objects and personnel around the excavator in a single view.
  •     
  • Serrated steps and anti-skid punch plate on the service platform help prevent slipping.

336 Standard Equipment

CAB
  • ROPS, sound suppression
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated seat with air-adjustable suspension (Deluxe only)
  • Heated and cooled seat with automatic adjustable suspension (Premium only)

ENGINE
  • Three selectable modes: Power, Smart, and Eco
  • One-touch low idle with automatic engine speed control
  • 2300m (7,546 ft) altitude capability with no engine power de-rating
  • 52°C (126°F) high-ambient cooling capacity
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM
  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Reverse swing damping valve
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

UNDERCARRIAGE AND STRUCTURES
  • Towing eye on base frame

ELECTRICAL SYSTEM
  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, LH and RH boom lights, cab lights

CAT CONNECT TECHNOLOGY
  • Cat Product Link
  • Cat GRADE with 2D
  • Cat GRADE with Assist
  • Cat PAYLOAD

SERVICE AND MAINTENANCE
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

SAFETY AND SECURITY
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail & hand hold (ISO 2867:2011 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch

336 Optional Equipment

CAB
  • High-resolution 254 mm (10") LCD touchscreen monitor

ENGINE
  • Cold start block heaters
  • -32° C (-25° F) cold start capability
  • Hydraulic reverse fan

HYDRAULIC SYSTEM
  • Smart Boom
  • Heavy lift mode
  • Combined two-way auxiliary circuit with direct return
  • Medium-pressure auxiliary circuit
  • Cooling circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

UNDERCARRIAGE AND STRUCTURES
  • Long undercarriage
  • Long Narrow undercarriage
  • 6.8 mt (14,991 lb) counterweight
  • 7.56 mt (16,667 lb) counterweight
  • 600mm (24") triple grouser track shoes
  • 600mm (24") triple grouser heavy duty track shoes
  • 600mm (24") double grouser track shoes
  • 700mm (28") triple grouser track shoes

BOOMS AND STICKS
  • 6.18m (20'3") Mass boom
  • 6.5m (21'4") Reach boom
  • 6.5m (21'4") Heavy Duty Reach boom
  • 2.55m (8'4") stick
  • 2.8m (9'2") stick
  • 3.2m (10'6") stick
  • 3.9m (12'10") stick

CAT CONNECT TECHNOLOGY
  • Cat GRADE with Advanced 2D
  • Cat GRADE with 3D

SERVICE AND MAINTENANCE
  • Preventative maintenance ready (Quick Evac™)
  • Electric refueling pump with automatic shutoff

SAFETY AND SECURITY
  • Rear and sideview cameras
  • Boom lowering check valve
  • Stick lowering check valve
  • 360° Visibility