Large Excavators 336

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
311 HP
232 kW
Operating Weight
81900 lb
37200 kg
Maximum Digging Depth
26.9 ft
8200 mm

Overview

Premium Performance with Technology for any Job

The Cat® 336 features standard integrated Cat technology to make you more efficient. With new cab options focused on operator comfort and less fuel and maintenance, the excavator ensures you’ll spend more time producing profits for your business.

Benefits

Up To 45% more operating efficiency

The Cat 336 offers the industry’s highest level of performance with standard technology like Cat GRADE with 2D, GRADE with Assist, PAYLOAD, Lift Assist, and E-Fence.

Up To 15% more fuel efficiency

Get more work done with advanced engine and electrohydraulic control.

Up To 20% lower maintenance costs

Increase uptime and reduce costs with extended maintenance intervals.

Product Specifications for 336

more_vert
Save this as your preferred unit of measurement clear
Net Power - ISO 9249 311 HP 232 kW
Engine Model Cat C9.3B Cat C9.3B
Engine Power - ISO 14396 314 HP 234 kW
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Main System - Maximum Flow 558 l/min (147 gal/min) 558 l/min (147 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 8.75 r/min 8.75 r/min
Maximum Swing Torque 106228 ft·lbf 144 kN·m
Operating Weight 81900 lb 37200 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 21.1 gal (US) 80 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket GDC 2.27 m³ (2.97 yd³) GDC 2.27 m³ (2.97 yd³)
Shipping Height - Top of Cab 10.4 ft 3170 mm
Handrail Height 10.4 ft 3160 mm
Shipping Length 36.7 ft 11200 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.1 ft 1250 mm
Ground Clearance 1.7 ft 510 mm
Track Length 16.6 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 8.5 ft 2590 mm
Transport Width 11.3 ft 3440 mm
Maximum Digging Depth 26.9 ft 8200 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.9 m (12'10") Reach 3.9 m (12'10")
Bucket GDC 2.27 m³ (2.97 yd³) GDC 2.27 m³ (2.97 yd³)
Maximum Reach at Ground Level 38.5 ft 11730 mm
Maximum Cutting Height 35.2 ft 10740 mm
Maximum Loading Height 24.6 ft 7490 mm
Minimum Loading Height 6.2 ft 1900 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 26.4 ft 8060 mm
Maximum Vertical Wall Digging Depth 20.9 ft 6360 mm
Bucket Digging Force - ISO 47160 lbf 210 kN
Stick Digging Force - ISO 32400 lbf 144 kN

336 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, sound suppression
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Heated seat with air-adjustable suspension (Deluxe only)
  • Heated and cooled seat with auto adjustable suspension (Premium only)

ENGINE

  • Three selectable modes: Power, Smart, and Eco
  • Auto engine speed control
  • Up to 3300 m (10,830 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Remote disable
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warm up
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, left and right hand boom lights, cab lights

CAT TECHNOLOGY

  • Cat Product Link
  • Cat GRADE with 2D
  • Cat GRADE with Assist
  • Cat PAYLOAD
  • E-Fence
  • Lift Assist
  • Auto Dig Boost
  • Remote Services capability

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail & hand hold (ISO 2867:2011 Compliant)
  • Standard visibility mirror package
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera

336 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Cat Stick Steer

ENGINE

  • Cold start block heaters
  • -32° C (-25° F) cold start capability
  • Hydraulic reverse fan

HYDRAULIC SYSTEM

  • Heavy lift mode
  • Combined two-way auxiliary circuit
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit
  • Auto Heavy Lift

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • 6.8 mt (14,991 lb) counterweight
  • 7.56 mt (16,667 lb) counterweight
  • 600mm (24") triple grouser track shoes
  • 600mm (24") HD triple grouser track shoes
  • 600mm (24") double grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 850mm (33") triple grouser track shoes

BOOMS AND STICKS

  • 6.18m (20'3") Mass boom
  • 6.5m (21'4") Reach boom
  • 6.5m (21'4") HD Reach boom
  • 2.55m (8'4") stick
  • 3.2m (10'6") stick
  • 3.9m (12'10") stick

ELECTRICAL SYSTEM

  • Premium surround lighting package

CAT TECHNOLOGY

  • Cat GRADE with Advanced 2D
  • Cat GRADE with 3D

SERVICE AND MAINTENANCE

  • QuickEvac™ maintenance ready
  • Electric refueling pump with auto shutoff

SAFETY AND SECURITY

  • Right-hand-sideview camera
  • 360° Visibility
  • Rear and right-hand-sideview cameras
  • Boom lowering check valve
  • Stick lowering check valve
  • Cat Command remote control
  • Inspection Lighting

See how 336 compares against frequently compared products.

more_vert
Save this as your preferred unit of measurement clear

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 336

Start 336 Tour

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to activate single-lever digging.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to activate single-lever digging.

Explore Technology

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command for Excavating

    Cat Command for Excavating is a remote control option that contributes to jobsite safety by allowing operators to run an excavator remotely in hazardous applications.

  • Cat Command Remote Console and Station

    Enhance safety in hazardous work environments and increase productivity with Cat® Command technologies. Command remote solutions include onboard electronic and vision systems that allow machines to be controlled without anyone in the cab.

1 - 8 of 9 Items items
Previous Next

Cat Command for Excavating is a remote control option that contributes to jobsite safety by allowing operators to run an excavator remotely in hazardous applications.

Explore Technology

Enhance safety in hazardous work environments and increase productivity with Cat® Command technologies. Command remote solutions include onboard electronic and vision systems that allow machines to be controlled without anyone in the cab.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D for excavators is an indicate system that helps operators reach grade faster. Select your target depth and slope and watch the Grade with 2D system use on-board processors and sensors to provide real-time guidance on the distance to grade.

  • Cat Grade with 3D for Excavators

    Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.

  • Cat Grade with Advanced 2D for Excavators

    Cat Grade with Advanced 2D for excavators gives you the ability to create and work to basic site designs. Cat Grade with Advanced 2D uses on-board processors and sensors to deliver real-time bucket tip elevation guidance.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D for excavators is an indicate system that helps operators reach grade faster. Select your target depth and slope and watch the Grade with 2D system use on-board processors and sensors to provide real-time guidance on the distance to grade.

Explore Technology

Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.

Explore Technology

Cat Grade with Advanced 2D for excavators gives you the ability to create and work to basic site designs. Cat Grade with Advanced 2D uses on-board processors and sensors to deliver real-time bucket tip elevation guidance.

Explore Technology
  • Cat Payload for Excavators

    Cat Payload for excavators, an onboard scale system, provides on-the-go weighing of material in the bucket improving loading efficiency and job site productivity. Cat Payload uses cylinder pressure data and machine sensors to continuously calculate material weight as you work.

1 - 8 of 9 Items items
Previous Next

Cat Payload for excavators, an onboard scale system, provides on-the-go weighing of material in the bucket improving loading efficiency and job site productivity. Cat Payload uses cylinder pressure data and machine sensors to continuously calculate material weight as you work.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the 336

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.