323F L (2017)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 323F L is the most efficient machine in its size class. Cat GRADE with Assist, nearly endless configurations, and multiple Cat work tool options will help you quickly take on all your 23-ton tasks.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Net Flywheel Power 161.0 HP 120.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 433.0 in³ 7.1 l Less
Gross Power - SAE J1995 164.0 HP 122.0 kW Less
Net Power - SAE J1349 161.0 HP 120.0 kW Less
Engine RPM - Operation 1500.0 r/min 1500.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less

Weights

Operating Weight 55100.0 lb 25000.0 kg Less
Note Long undercarriage, 5.35 mt (5.9 t) counterweight, HD R5.7 (18'8") boom, R2.9 (9'6") stick, HD 1.19 m3 (1.56 yd3) bucket and 790 mm (31 in) HD shoes. Long undercarriage, 5.35 mt (5.9 t) counterweight, HD R5.7 (18'8") boom, R2.9 (9'6") stick, HD 1.19 m3 (1.56 yd3) bucket and 790 mm (31 in) HD shoes. Less

Service Refill Capacities

Fuel Tank Capacity 108.3 gal (US) 410.0 l Less
Cooling System 7.9 gal (US) 30.0 l Less
Engine Oil 6.6 gal (US) 25.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Hydraulic System - Including Tank 68.7 gal (US) 260.0 l Less
Hydraulic Tank 42.0 gal (US) 159.0 l Less
DEF Tank 5.3 gal (US) 20.0 l Less
Swing Drive - Each 2.1 gal (US) 8.0 l Less

Swing

Swing Speed 11.0 r/min 11.0 r/min Less
Swing Torque 45580.0 ft·lbf 61.8 kN·m Less

Drive

Maximum Drawbar Pull 46090.0 lbf 205.0 kN Less
Maximum Travel Speed 3.4 mile/h 5.5 km/h Less

Hydraulic System

Main System - Maximum Flow - Total 112.0 gal/min 423.0 l/min Less
Maximum Pressure - Equipment - Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3698.0 psi 25500.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 5.3 gal/min 20.0 l/min Less
Pilot System - Maximum Pressure 569.0 psi 3920.0 kPa Less

Sound Performance

ISO 6395 - Spectator Noise 100.0 dB(A) 100.0 dB(A) Less
ISO 6396 - Operator Noise (Closed) 68.0 dB(A) 68.0 dB(A) Less

Dimensions - HD Reach Boom - 5.7 m (18'8"); R2.9 (9'6") Stick

Counterweight Clearance 3.33 ft 1020.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Handrail Height 9.92 ft 3010.0 mm Less
Length - Center of Rollers 12.0 ft 3650.0 mm Less
Note With HD 1.19 m3 (1.56 yd3) bucket and 790 mm (31 in) shoes. With HD 1.19 m3 (1.56 yd3) bucket and 790 mm (31 in) shoes. Less
Shipping Height 10.25 ft 3130.0 mm Less
Shipping Length 31.33 ft 9540.0 mm Less
Tail Swing Radius 9.25 ft 2830.0 mm Less
Track Gauge 7.83 ft 2380.0 mm Less
Track Length 14.67 ft 4460.0 mm Less
Transport Width - 600 mm (24 in) Shoes 9.75 ft 2980.0 mm Less
Transport Width - 700 mm (28 in) Shoes 10.08 ft 3080.0 mm Less
Transport Width - 790 mm (31 in) Shoes 10.42 ft 3170.0 mm Less

Working Ranges - HD Reach Boom - 5.7 m (18'8"); R2.9 (9'6") Stick

Maximum Cutting Height 30.75 ft 9370.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 21.5 ft 6550.0 mm Less
Maximum Digging Depth 22.08 ft 6720.0 mm Less
Maximum Loading Height 21.33 ft 6490.0 mm Less
Maximum Reach - Ground Level 32.33 ft 9860.0 mm Less
Maximum Vertical Wall Digging Depth 16.58 ft 5060.0 mm Less
Minimum Loading Height 7.08 ft 2170.0 mm Less

Technology

  • Cat Grade Control Depth and Slope helps operators work more productively and accurately with less rework.
  • Optional Cat GRADE with ASSIST automates boom and bucket movements, including tilt buckets, to help operators of all skill levels dig flat bases and the right slopes every time.
  • Product Link™/VisionLink® connects owners to their equipment, providing access to machine location, hours, fuel consumption, idle time, events, and diagnostic codes.

Performance

  • The machine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards and consumes up to 5% less fuel than the machine it replaces.
  • Power modes and constant engine speed control help manage fuel consumption.
  • Smooth, controlled lifting without time limit is available with the Heavy Lift function.
  • Maximum breakout force is available at all times.

Versatility

  • Heavy-duty reach, heavy counterweight, and super long reach options help you take on any job.
  • Cat buckets, thumbs, and compactors make utility and finishing work fast and flawless.
  • Cat hammers, grapples, shears, and multi-processors make demolition work quick and easy.
  • Cat couplers let you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment lineup at www.cat.com/attachments.

Maintenance

  • Routine maintenance items like grease points and fluid taps are reachable at ground level.
  • Service doors prevent debris entry and latch in place to enhance service speed.
  • The cooling system adjusts up and out of the way to make maintenance easy.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • Monitor is easy to navigate and programmable in 42 languages.

Durability

  • Robot welded, Caterpillar designed booms and sticks are built for long service.
  • Cat XT™ hydraulic hose can stand up to high pressures over the long haul.
  • Upper and lower frames are reinforced, and box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increase undercarriage life.
  • Heavy-duty bottom guards protect components from track debris and site material.

Optimise Jobsite Efficiency with Cat® Machine and Technology Solutions

Talk to your Cat dealer about the range of innovative machine technology and fleet management solutions including GRADE, PAYLOAD and LINK technologies. Our 3-year Equipment Protection Plan is now standard on many models* and Caterpillar is standing behind fuel efficiency with our Fuel Edge Program. Plus your Cat dealer can offer competitive finance rates with Caterpillar Financial Australia. 

Learn More