323 - Tier 4 / Stage V

Medium Excavators 323 - Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
172 HP
128.5 kW
Operating Weight
54900 lb
24900 kg
Maximum Digging Depth
22.1 ft
6730 mm

Overview

High Performance with Speed and Efficiency

The Cat® 323 delivers power, speed, and high production performance. With more standard technology than previous models, plus reduced fuel and maintenance costs, the Cat 323 has all you need to take your business to the next level.

Benefits

Up To 20% Less Fuel Consumption

A precise combination of lower engine speed and a large hydraulic pump delivers top performance while burning less fuel.

Up To 25% Lower Maintenance Costs

Extended and more synchronized maintenance intervals increase uptime and reduce costs compared to the previous model.

Up To 45% More Operating Efficiency

Offering the industry’s highest level of standard factory-equipped technology, including Cat Grade with 2D, Grade with Assist and Payload.

Up To 22% Less CO2 Emissions

The 323 emits up to 22% less CO2 than the previous 323F.

Product Specifications for 323 - Tier 4 / Stage V

Net Power - ISO 9249 172 HP 128.5 kW
Engine Model Cat C7.1e TA Cat C7.1e TA
Engine Power - ISO 14396 174 HP 129.4 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Main System - Maximum Flow 429 l/min (113 gal/min) 429 l/min (113 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 4974 psi 34300 kPa
Maximum Pressure - Swing 3988 psi 27500 kPa
Swing Speed 11.25 r/min 11.25 r/min
Maximum Swing Torque 60300 ft·lbf 82 kN·m
Operating Weight 54900 lb 24900 kg
Fuel Tank Capacity 86.6 gal (US) 345 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 3.2 gal (US) 12 l
Final Drive - Each 1.3 gal (US) 5 l
Hydraulic System - Including Tank 61.8 gal (US) 234 l
Hydraulic Tank 30.4 gal (US) 115 l
DEF Tank 10.8 gal (US) 41 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.30 m³ (1.71 yd³) HD 1.30 m³ (1.71 yd³)
Shipping Height - Top of Cab 9.9 ft 2960 mm
Handrail Height 9.9 ft 2950 mm
Shipping Length 31.3 ft 9530 mm
Tail Swing Radius 9.3 ft 2830 mm
Counterweight Clearance 3.5 ft 1050 mm
Ground Clearance 1.7 ft 470 mm
Track Length 14.7 ft 4450 mm
Length to Center of Rollers 12 ft 3650 mm
Track Gauge 7.9 ft 2380 mm
Transport Width 9.9 ft 3170 mm
Maximum Digging Depth 22.1 ft 6730 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.30 m³ (1.71 yd³) HD 1.30 m³ (1.71 yd³)
Maximum Reach at Ground Level 32.4 ft 9870 mm
Maximum Cutting Height 31 ft 9450 mm
Maximum Loading Height 21.3 ft 6480 mm
Minimum Loading Height 7.1 ft 2160 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.6 ft 6560 mm
Maximum Vertical Wall Digging Depth 18.8 ft 5740 mm
Bucket Digging Force - ISO 34308 lbf 140 kN
Stick Digging Force - ISO 26094 lbf 107 kN

323 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover protective structure (ROPS)
  • Air-adjustable seat with heat (Deluxe only)
  • Auto-adjustable seat with heat and air ventilation (Premium only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • Cat Product Link™
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Grade with Assist
  • Cat Payload
  • E-Fence
  • Lift assist

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance-free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Cat 7.1 single turbo diesel engine
  • Three selectable power modes
  • Automatic engine speed control
  • 46°C (115°F) high-ambient cooling capacity (Europe only)
  • 52°C (125°F) high-ambient cooling capacity
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto dig boost
  • Auto heavy lift

SAFETY AND SECURITY

  • Rear and right-hand-sideview cameras
  • Ground-level engine shutoff switch
  • Right-hand handrail and handhold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)
  • Ground-level and platform-level engine oil dipsticks

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame

323 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom
  • 5.7 m (18'8") HD Reach boom
  • 2.7 m (8'10") stub + 3.3 m (10'10") fore, Variable Angle boom
  • 8.85 m (29'0") Super Long Reach boom
  • 2.5 m (8'2") Reach stick
  • 2.9 m (9'6") Reach stick
  • 2.5 m (8'2") HD Reach stick (Turkey only)
  • 2.9 m (9'6") HD Reach stick (Turkey only)
  • 3.9 m (12'10") Reach stick
  • 2.9 m (9'6") HD Thumb Ready Reach stick
  • 6.28 m (20'7") Super Long Reach stick

CAB

  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGY

  • Cat Grade with Advanced 2D
  • Cat Grade with single GNSS
  • Cat Grade with 3D dual GNSS

ENGINE

  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves
  • Hammer return filter circuit
  • Advanced tool control (two pump, one/two way high-pressure flow)
  • Medium-pressure circuit
  • Quick coupler circuit for Cat Pin Grabber

SAFETY AND SECURITY

  • Cat Detect People Detection
  • 360° visibility
  • Swing alarm
  • Cat Command remote control
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") HD triple grouser shoes
  • 700 mm (28") HD triple grouser shoes
  • 790 mm (31") HD triple grouser shoes
  • 900 mm (35") HD triple grouser shoes
  • 4.2 mt (9,300 lb) counterweight
  • 5.4 mt (11,900 lb) counterweight

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command for Excavating

    Cat Command for Excavating is a remote control option that contributes to jobsite safety by allowing operators to run an excavator remotely in hazardous applications.

1 - 8 of 9 Items items
Previous Next

Cat Command for Excavating is a remote control option that contributes to jobsite safety by allowing operators to run an excavator remotely in hazardous applications.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

  • Cat Grade with Advanced 2D for Excavators

    Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology

Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 323 - Tier 4 / Stage V compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Take the interactive virtual product tour to explore the great features and benefits of the 323 - Tier 4 / Stage V

Start 323 - Tier 4 / Stage V Tour
close

Check out current offers for the 323 - Tier 4 / Stage V

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.