325

Medium Excavators 325

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
172 HP
128.5 kW
Operating Weight
62800 lb
28500 kg
Maximum Digging Depth
22 ft
6700 mm

Overview

Premium Performance with Simple-To-Use Technologies

The Cat® 325 Excavator brings premium performance with simple-to-use technologies like Cat Grade with 2D, Grade Assist, Lift Assist and Payload – all standard equipment from the factory to boost your operator efficiencies up to 45%. Combine these features with a compact radius design for working in tight spaces, a new cab, longer maintenance intervals that lower your maintenance costs up to 20%, and a power system that reduces fuel consumption by up to 25% and you have a low-cost-per-unit-of-production excavator that’s perfect for medium- to heavy-duty applications. Optional blade allows for faster job site cleaning and leveling as well as better lifting capabilities. Optional heavy counterweight allows you to maximize the performance of this compact radius machine.

Benefits

UP TO 25% LOWER FUEL CONSUMPTION

New electro-hydraulic pump and main control valve
Smart mode
Auto Reversing E-fan system

INCREASED PERFORMANCE

Up to 45% productivity increase with standard technology
NEW heavy counterweight with up to 19% more lift
NEW blade with float and outrigger function

UP TO 25% LOWER MAINTENANCE COSTS

New longer fuel life, hydraulic oil, and air filters
No pilot or case drain filters
Ground-level engine oil level check

UP TO 25% LESS CO2 EMISSIONS

The 325 emits up to 25% less CO2 than the previous 325F.

Product Specifications for 325

Net Power - ISO 9249 172 HP 128.5 kW
Engine Model Cat C4.4 Cat C4.4
Engine Power - ISO 14396 174 HP 129.4 kW
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Main System - Maximum Flow - Implement 429 L/min (× 2 pumps)/113 gal/min (× 2 pumps) 429 L/min (× 2 pumps)/113 gal/min (× 2 pumps)
Maximum Pressure - Equipment - Normal 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3988 psi 27500 kPa
Swing Speed 11.12 r/min 11.12 r/min
Maximum Swing Torque 60300 ft·lbf 82 kN·m
Operating Weight 62800 lb 28500 kg
Operating Weight - 600 mm (24”) Triple Grouser Shoes 49400 lb 22400 kg
Note (1) Standard undercarriage, Reach boom, R2.9 m (9'6") stick, HD 0.9 m³ (1.18 yd³) bucket, 600 mm (24") triple grouser shoes, and 4900 kg (10,800 lb) counterweight. Standard undercarriage, Reach boom, R2.9 m (9'6") stick, HD 0.9 m³ (1.18 yd³) bucket, 600 mm (24") triple grouser shoes, and 4900 kg (10,800 lb) counterweight.
Operating Weight - 790 mm (31") Triple Grouser Shoes 62800 lb 28500 kg
Note (2) Long undercarriage, Reach boom, R2.9 m (9'6") stick, HD 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight. Long undercarriage, Reach boom, R2.9 m (9'6") stick, HD 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight.
Fuel Tank Capacity 82.7 gal (US) 313 l
Cooling System 3.1 gal (US) 11.8 l
Engine Oil 4 gal (US) 15 l
Swing Drive 3.2 gal (US) 12 l
Final Drive - Each 1.1 gal (US) 4.5 l
Hydraulic System - Including Tank 60.8 gal (US) 230 l
Hydraulic Tank 29.4 gal (US) 111 l
DEF Tank 6.9 gal (US) 26 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 10.1 ft 3080 mm
Handrail Height 10.5 ft 3187 mm
Shipping Length 29.2 ft 8890 mm
Tail Swing Radius 5.11 ft 1810 mm
Track Length 14.7 ft 4460 mm
Length to Center of Rollers 12 ft 3650 mm
Ground Clearance 1.5 ft 440 mm
Track Gauge 7.1 ft 2380 mm
Transport Width - 600 mm (24”) Shoes 9.8 ft 2980 mm
Transport Width - 700 mm (28") Shoes 10.1 ft 3080 mm
Transport Width - 790 mm (31 in) Shoes 10.4 ft 3170 mm
Counterweight Clearance 3.3 ft 980 mm
Maximum Digging Depth 22 ft 6700 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Maximum Reach at Ground Level 32.1 ft 9780 mm
Maximum Cutting Height 36 ft 10970 mm
Maximum Loading Height 25.11 ft 7900 mm
Minimum Loading Height 9.9 ft 2980 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.5 ft 6520 mm
Maximum Vertical Wall Digging Depth 16 ft 4880 mm
Bucket Digging Force - ISO 33720 lbf 150 kN
Stick Digging Force - ISO 23830 lbf 106 kN
Recyclability 98% 98%

325 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS
  • Mechanical-suspension seat (Comfort only)
  • Heated air-suspension seat (Deluxe only)
  • Heated and ventilated air-suspension seat (Premium only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium only)

CAT TECHNOLOGIES

  • Cat Product Link™
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload
  • 2D E-Fence

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 50° C (122° F) high-ambient cooling capacity without de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto dig boost

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

SAFETY AND SECURITY

  • Rearview camera
  • Right-side-view camera
  • Lift assist
  • Ground-level engine shutoff switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • Tie-down points on base frame

325 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom
  • 5.7 m (18'8") HD Reach boom
  • 2.8 m + 3.3 m (9'2" + 10'10") VA boom
  • 2.9 m (9'6") Reach stick
  • 2.9 m (9'6") HD Reach stick
  • 2.9 m (9'6") Thumb Ready stick

CAB

  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS

ELECTRICAL SYSTEM

  • 360° lighting

ENGINE

  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves
  • Hammer return filter circuit
  • Combined Tool Control (two pump, one/two way high-pressure flow)
  • Medium-pressure circuit
  • Quick coupler circuit

SAFETY AND SECURITY

  • Cat Detect - People Detection
  • 360° visibility (requires 254 mm [10 in] monitor)
  • Swing alarm
  • Cat Command remote control

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shut off
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Standard undercarriage (available only in Japan)
  • 600 mm (24") triple grouser shoes
  • 600 mm (24") HD triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 700 mm (28") HD triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 790 mm (31") HD triple grouser shoes
  • 8300 kg (18,300 lb) counterweight
  • 6700 kg (14,771 lb) counterweight
  • 4900 kg (10,800 lb) counterweight
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

  • Cat Grade with Advanced 2D for Excavators

    Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology

Cat Grade with Advanced 2D gives excavator operators the ability to input, edit, and grade simple two-dimensional designs by using real time bucket tip and elevation guidance provided by the system.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 325 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Take the interactive virtual product tour to explore the great features and benefits of the 325

Start 325 Tour
close

Check out current offers for the 325

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.