325

325 Medium Excavators Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
172 hp
128.5 kW
Operating Weight
58200 lb
26400 kg
Maximum Digging Depth
22 ft
6700 mm

Features At A Glance

Displaying 1-6 of 8

High Performance Digging and Lifting

High Performance Digging and Lifting

        
  • Smart mode helps reduce fuel consumption by automatically matching engine and hydraulic power to digging conditions.
  •     
  • Compact radius helps you work in tight spaces. 
  •     
  • High swing torque makes working on slopes easier.
  •     
  • Increase operating efficiency with standard Cat® technologies that help lower operator fatigue and your operating costs, including fuel consumption and daily maintenance.
  •     
  • C4.4 engine that meets emission standards. An aftertreatment system that requires no maintenance or downtime.
  •     
  • The advanced hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.
  •     
  • Match the excavator to the job with power modes; let Smart mode automatically match engine and hydraulic power to digging conditions.
  •     
  • Advansys™ bucket tips increase penetration and improve cycle times. Tip changes can be done quickly with a simple lug wrench instead of a hammer or special tool, improving safety and uptime.
  •     
  • Auxiliary hydraulic options give you the versatility to use a wide range of Cat attachments.
  •     
  • Don’t let the temperature stop you from working. The excavator has a standard high-ambient temperature capability of 50° C (122° F) with de-rate and cold start capability of –18° C (0° F). An optional –32° C (–25° F) cold start package is available. 
Boost Efficiency and Productivity with Integrated Cat Technologies

Boost Efficiency and Productivity with Integrated Cat Technologies

        
  • The latest operator oriented User Interface (UI) has been designed to maximize uptime by allowing operators to easily reorder work tool lists and quickly create new work tool combinations. It also eliminates the need to measure up again when changing Cat® work tool attachments and makes it manageable for a single person to check and adjust for bucket wear.
  •     
  • Leverage standard Cat Grade with 2D system with indicate-only and laser capability to help boost productivity.
  •     
  • The Cat Grade 3D Ready option includes all the hardware required for the Grade with 3D system, installed and tested from the factory. Activation requires the purchase of additional 3D software licenses.
  •     
  • Want a 3D system to improve your digging results? Caterpillar's single antenna global navigation satellite system (GNSS) makes it easy by giving you visual and auditory guidance to grade. Plus, you can create and edit designs on the touchscreen monitor while you’re on the job. If your application calls for a dual antenna system, it’s easy to upgrade.
  •     
  • Upgrade to our dual antenna GNSS for maximum grading efficiency. The system lets you create and edit designs on the touchscreen monitor while you’re on the job, or you can have the plan design sent to the excavator to make your work easier. Plus, you get added benefits of avoidance zones, cut and fill mapping, lane guidance, and augmented reality along with advanced positioning capability.
  •     
  • All Cat Grade systems are compatible with radios and base stations from Trimble, Topcon, and Leica. Already invested in a grade infrastructure? You can install grade systems from Trimble, Topcon, and Leica onto the machine.
  •     
  • Standard Grade Assist helps you stay on grade – simply and effortlessly – with single-lever digging.
  •     
  • Keep the tracks on ground in lifting and hard digging with Boom Assist.
  •     
  • Set your desired bucket angle and let Bucket Assist automatically maintain the angle in sloping, leveling, fine grading, and trenching applications.
  •     
  • Automatically stop excavator swing at operator-defined set points in truck loading and trenching applications with Swing Assist, which will help you use less effort and consume less fuel.
  •     
  • Cat Payload helps you achieve precise load targets to improve your operating efficiency. Pick up a load of material--with a bucket and thumb combination or grapple and clamshell attachments--and get a real-time weight estimate without swinging.
  •     
  • Advanced Payload is a system upgrade that offers expanded features and capabilities, including custom tags, daily totals, and electronic ticketing (E-Tickets).*
  •     
  • Combine Payload with VisionLink™ and remotely manage your production targets.
  •     
  • Optional Operator Coaching is an in-cab system that recognizes specific opportunities for operators to be more productive and prevent unnecessary machine wear and tear.

*Advanced Payload requires an additional software license (SEA). E-Ticket functionality requires a subscription to VisionLink™
Take the Guesswork out of Managing Your Equipment

Take the Guesswork out of Managing Your Equipment

        
  • VisionLink™ provides actionable data insights for all assets – regardless of fleet size or equipment manufacturer.* Review equipment data from your desktop or mobile device to maximize uptime and optimize assets. Equipment management features provide up-to-date asset tracking of your entire fleet. You can track asset location, operating hours, fuel level, health issues, and overall utilization. Monitor equipment health with fault codes, fluid analysis, and inspection due dates. It's all about making informed, data-based decisions to help reduce operating costs. Productivity management features enable you to analyze overall job site performance. You'll be able to track tonnage moved, production targets, and payload, as well as Grade 3D and compaction data. These vital metrics help you to reduce costs and improve jobsite operational efficiency.
  •     
  • Cat® Inspect is a mobile application that allows you to easily perform digital preventative maintenance (PM) checks, inspections, and daily walkarounds. Inspections can easily be integrated with other Cat data systems like VisionLink so you can keep a close eye on your fleet.
  •     
  • Remote Troubleshoot is a mobile application that allows your Cat dealer to perform diagnostic testing on your connected machine remotely to help ensure that issues are resolved quickly and with less downtime.
  •     
  • Remote Flash is a mobile application that allows you to update onboard software without a technician being present, allowing you to initiate software updates when convenient, increasing your overall operating efficiency.
  •     
  • The Cat PL161 attachment locator allows you to track attachments across all worksites, reduce the number of lost attachments, and plan for attachment maintenance and replacement. The work tool recognition feature automatically adjusts machine settings based on the selected tool.

* Data field availability can vary by equipment manufacturer.

 
Work in Comfort

Work in Comfort

        
  • The Deluxe cab seat is heated and air adjustable. 
  •     
  • Get in and out of the cab easier using the tip-up left console.
  •     
  • Improved viscous mounts help reduce cab vibration, increasing operator comfort and efficiency.
  •     
  • Control the excavator comfortably with easy-to-reach controls all located in front of you.
  •     
  • Stow your gear with plenty of in-cab storage beneath and behind the seat and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.
Simple to Operate

Simple to Operate

        
  • Start the engine with a push button; use a Bluetooth® key fob*, or the unique Operator ID function.  
  •     
  • Program your power mode and joystick preferences using Operator ID; the excavator will remember what you set each time you go to work.
  •     
  • Navigate quickly on the 254 mm (10 in) touchscreen monitor.
  •     
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.
  •     
  • Make operating easier with the touch of a joystick button. Additional auxiliary relays allow you to power on or turn off a CB radio, beacon light, and even a dust suppression watering system without taking your hands off the joysticks.
  •     
  • Tiltrotator attachments-ours or other brands-work seamlessly with Cat 2D Grade, Assist, Payload, and E-Fence . With no additional hardware required, all you have to do is simply select "Third Party Tiltrotator System Installation" in the monitor, do the calibration, and get to work.
  •     
  • Find the tool you need – even if it’s hidden beneath overgrowth or debris. The excavator’s onboard Bluetooth reader can locate any work tool equipped with Cat asset tracking devices up to a range of 60 m (200 ft).
  •     
  • Auto Dig Boost increases power by up to 8% for better bucket penetration, shorter cycle times, and greater payloads.*
  •     
  • Make moving the excavator much easier with Cat Stick Steer. Simply push a button and use one hand to travel and turn instead of both hands or feet on levers or pedals.
  •     
  • Need more lift during your shift? Turn on Auto Heavy Lift and get up to 8% more power exactly when you need it for as long as you need it.*

*Auto Dig Boost and Auto Heavy Lift calculations are based on 300 bar (boost pressure) divided by 350 bar (standard pressure). 
Maintenance

Maintenance

        
  • Expect lower maintenance cost with extended and more synchronized maintenance intervals. All maintenance checkpoints are accessible at ground level, resulting in faster and easier daily maintenance checks.
  •     
  • Do all daily maintenance at ground level.
  •     
  • Check engine oil level quickly and safely with the ground-level engine oil dipstick; fill and check engine oil on top of the machine with a conveniently located second dipstick.   
  •     
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  •     
  • No required maintenance on the Cat® Clean Emissions Module. 
  •     
  • Using Cat genuine oil and filters and doing typical S·O·SSM monitoring will extend the current service interval to 1,000 hours, giving you greater uptime to do more work.
  •     
  • S·O·S ports are on ground level, simplifying maintenance and allowing for quick, easy extraction of fluid samples for analysis.
  •     
  • Expect the latest air intake filter with pre-cleaner to last up to 1,000 hours.
  •     
  • The latest hydraulic oil filter offers high-quality filtration performance, features anti-drain valves to keep the oil clean when the filter is replaced, and provides an extended 3,000-hour replacement interval for efficiency and convenience.
  •     
  • High-efficiency cooling fans run only when needed; you can program intervals so they automatically reverse to keep cores clean without interrupting your work.
  •     
  • Boost productivity with proactive service reminders. The integrated vehicle health management system alerts the operator with step-by-step service guidance along with parts needed so you don't experience any unnecessary downtime.

Product Specifications for 325

Net Power - ISO 9249 172 hp 128.5 kW
Net Power - ISO 9249 (DIN) 175 hp (metric) 175 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Engine Power - ISO 14396 174 hp 129.4 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat® engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat® engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 58200 lb 26400 kg
Note Long undercarriage, Heavy Duty (HD) Reach boom, HD R2.9B1 (9'6") stick, HD 1.19 m³ (1.56 yd³) bucket, 600 mm (24") HD triple grouser shoes, 4900 kg (10,800 lb) counterweight and blade. Long undercarriage, Heavy Duty (HD) Reach boom, HD R2.9B1 (9'6") stick, HD 1.19 m³ (1.56 yd³) bucket, 600 mm (24") HD triple grouser shoes, 4900 kg (10,800 lb) counterweight and blade.
Maximum Digging Depth 22 ft 6700 mm
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick HD Reach 2.9 m (9'6") HD Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Maximum Reach at Ground Level 32 ft 9780 mm
Maximum Cutting Height 36 ft 10970 mm
Maximum Loading Height 25.9 ft 7900 mm
Minimum Loading Height 9.8 ft 2980 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.4 ft 6520 mm
Maximum Vertical Wall Digging Depth 16 ft 4880 mm
Bucket Digging Force - ISO 33720 lbf 150 kN
Stick Digging Force - ISO 23830 lbf 106 kN
Main System - Maximum Flow 429 L/min (113 gal/min) 429 L/min (113 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3990 psi 27500 kPa
Swing Speed 11.12 r/min 11.12 r/min
Maximum Swing Torque 60480 lbf·ft 82 kN·m
Fuel Tank Capacity 82.7 gal (US) 313 l
Cooling System 6.3 gal (US) 24 l
Engine Oil 4 gal (US) 15 l
Swing Drive 1.5 gal (US) 5.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 60.8 gal (US) 230 l
Hydraulic Tank 29.4 gal (US) 111 l
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick HD Reach 2.9 m (9'6") HD Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 10.1 ft 3080 mm
Handrail Height 10.5 ft 3190 mm
Shipping Length 29.1 ft 8890 mm
Tail Swing Radius 5.8 ft 1780 mm
Counterweight Clearance 3.3 ft 1020 mm
Ground Clearance 1.4 ft 440 mm
Length to Center of Rollers 11.9 ft 3650 mm
Track Length 14.6 ft 4460 mm
Track Gauge 7.8 ft 2380 mm
Transport Width - 600 mm (24”) Shoes 9.8 ft 2980 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons).

325 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Heated air-suspension seat
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGIES

  • VisionLink™
  • Remote Flash
  • Remote Troubleshoot
  • Work tool recognition and tracking (PL161)
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 50° C (122° F) high-ambient cooling capacity without de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto dig boost

SAFETY AND SECURITY

  • 2D E-Fence
  • Rearview camera
  • Right-side-view camera
  • Lift assist
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage
  • Tie-down points on base frame

325 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom
  • 5.7 m (18'8") HD Reach boom
  • 2.9 m (9'6") Reach stick
  • 2.9 m (9'6") HD Reach stick

CAB

  • Operator Protective Guards (OPG)
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • Operator Coaching
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Advanced Payload
  • Cat Tiltrotator (TRS) integration

ENGINE

  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM

  • Hammer return filter circuit

SAFETY AND SECURITY

  • 360° visibility
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 4900 kg (10,800 lb) counterweight
  • 8300 kg (18,300 lb) counterweight
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

See how 325 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the 325

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.