< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 330 excavator has the speed, efficiency, and power for your heavy-duty applications requiring maximum productivity. You get built-in Cat GRADE with 2D, Grade Assist, and Payload as standard equipment right from the factory – boosting your operator efficiency by up to 45 percent. Combine these features with a new cab, longer maintenance intervals and increased fuel efficiency, and you have a low-cost-per-unit-of-production excavator built for your heavy-duty applications. Not all features available in all regions. Consult your Cat dealer for specific configurations available in your region.

Engine

Units:
Engine Model Cat C7.1 Cat C7.1 Less
Net Flywheel Power 272.0 HP 203.0 kW Less
Gross Power - ISO 14396/SAE J1995 275.0 HP 205.0 kW Less
Net Power - SAE J1349 272.0 HP 203.0 kW Less
Net Power - ISO 9249 273.0 HP 204.0 kW Less
Engine RPM - Operation 1750.0 r/min 1750.0 r/min Less
Engine RPM - Travel 1750.0 r/min 1750.0 r/min Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 135.0 mm Less
Displacement 428.0 in³ 7.01 l Less

Hydraulic System

Main System - Maximum Flow - Implement 148.0 gal/min 560.0 l/min Less
Maximum Pressure - Equipment - Normal 5075.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Heavy Lift Mode 5510.0 psi 38000.0 kPa Less
Maximum Pressure - Travel 5075.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4320.0 psi 29800.0 kPa Less

Machine Weight

Operating Weight 68100.0 lb 30900.0 kg Less
Operating Weight - 800 mm (31”) Triple Grouser Shoes 68100.0 lb 30900.0 kg Less
Note (1) Reach boom, R3.2 m (10'6") stick, HD 1.76 m3 (2.30 yd3) bucket, 800 mm(31") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Reach boom, R3.2 m (10'6") stick, HD 1.76 m3 (2.30 yd3) bucket, 800 mm(31") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Less
Operating Weight - 600 mm (24”) Triple Grouser Shoes 66000.0 lb 30000.0 kg Less
Note (2) Reach boom, R3.2 m (10'6") stick, HD 1.76 m3 (2.30 yd3) bucket, 600 mm(24") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Reach boom, R3.2 m (10'6") stick, HD 1.76 m3 (2.30 yd3) bucket, 600 mm(24") triple grouser shoes and 6700 kg (14,770 lb) counterweight. Less

Service Refill Capacities

Fuel Tank Capacity 125.2 gal (US) 474.0 l Less
Cooling System 6.6 gal (US) 25.0 l Less
Engine Oil 6.6 gal (US) 25.0 l Less
Swing Drive 2.6 gal (US) 10.0 l Less
Final Drive - Each 1.5 gal (US) 5.5 l Less
Hydraulic System - Including Tank 81.9 gal (US) 310.0 l Less
Hydraulic Tank 38.8 gal (US) 147.0 l Less
DEF Tank 10.8 gal (US) 41.0 l Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1287 metric tonnes. Less

Dimensions

Boom Reach 6.15m (20'10") Reach 6.15m (20'10") Less
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6") Less
Bucket HD 1.76 m3 (2.3 yd3) HD 1.76 m3 (2.3 yd3) Less
Shipping Height - Top of Cab 10.1 ft 3060.0 mm Less
Handrail Height 10.1 ft 3060.0 mm Less
Shipping Length 34.2 ft 10420.0 mm Less
Tail Swing Radius 10.3 ft 3130.0 mm Less
Track Length to Center of Rollers 13.1 ft 3990.0 mm Less
Ground Clearance 1.6 ft 490.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Track Gauge - Narrow Undercarriage 7.8 ft 2390.0 mm Less
Transport Width - 600 mm (24”) Shoes 10.5 ft 3190.0 mm Less
Transport Width - 600 mm (24") Shoes- Narrow Undercarriage 9.8 ft 2990.0 mm Less
Transport Width - 800 mm (31”) Shoes 11.1 ft 3390.0 mm Less
Counterweight Clearance 3.7 ft 1120.0 mm Less

Working Ranges & Forces

Boom Reach 6.15m (20'17") Reach 6.15m (20'17") Less
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6") Less
Bucket HD 1.76 m3 (2.30 yd3) HD 1.76 m3 (2.30 yd3) Less
Maximum Digging Depth 23.8 ft 7240.0 mm Less
Maximum Reach at Ground Level 35.1 ft 10680.0 mm Less
Maximum Cutting Height 32.9 ft 10030.0 mm Less
Maximum Loading Height 22.8 ft 6950.0 mm Less
Minimum Loading Height 7.6 ft 2300.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.3 ft 7090.0 mm Less
Maximum Vertical Wall Digging Depth 19.8 ft 6010.0 mm Less
Bucket Digging Force - ISO 40200.0 179.0 kN Less
Stick Digging Force - ISO 28300.0 126.0 kN Less
Bucket Digging Force - SAE 35300.0 157.0 kN Less
Stick Digging Force - SAE 27700.0 123.0 kN Less

High Performance Digging and Lifting

        
  • Increase fuel efficiency up to 20 percent over the 330F excavator.
  •     
  • Lift more with up to nine percent improved lift capacity and increased bucket size over the 330F excavator.
  •     
  • Make working on slopes easier with five percent improved swing torque over the 330F excavator.
  •     
  • Increase operating efficiency up to 45 percent with standard Cat Connect technologies that lower operator fatigue and your operating costs, including fuel consumption and daily maintenance.
  •     
  • The C7.1 engine can run on biodiesel up to B20 and meets U.S. EPA Tier 4 Final, EU Stage IV, Japan 2014 (Tier 4 Final) and Korea Tier 4 Final emission standards with an aftertreatment system that requires no maintenance or downtime.
  •     
  • The advanced hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements
  •     
  • Match the excavator to the job with power modes; let Smart mode automatically match engine and hydraulic power to digging conditions.
  •     
  • Advansys™ bucket tips increase penetration and improve cycle times. Tip changes can be done quickly with a simple lug wrench instead of a hammer or special tool, improving safety and uptime.
  •     
  • Auxiliary hydraulic options give you the versatility to use a wide range of Cat attachments.
  •     
  • Available SmartBoom™ lets the boom freely travel up and down without using any pump flow so operators can focus on stick and bucket work. The benefits are reduced operator stress and reduced fuel consumption.
  •     
  • Don’t let the temperature stop you from working. The excavator has a standard high-ambient temperature capability of 52°C (125°F) with de-rate and cold start capability of –18°C (0°F). An optional – 32°C (–25°F) cold start package is available.

Boost Efficiency and Boost Productivity with Integrated Cat Connect

        
  • Boost productivity up to 45 percent versus traditional grading with standard Cat GRADE with 2D system - includes indicate-only and laser capability.      
              
    • Dig with guidance to depth, slope, and horizontal distance to grade. You can set up to four different target depth and slope offsets to help save time and money. When the job calls for a different offset, quickly switch through the monitor and get to work.
    •         
    • The 2D system is upgradable to Cat GRADE with Advanced 2D or Cat GRADE with 3D. 
    •     
        
  •     
  • Standard Grade Assist:     
              
    • Stay on grade – simply and effortlessly – with single-lever digging.
    •         
    • Set your desired bucket angle and let Bucket Assist automatically maintain the angle in sloping, leveling, fine grading, and trenching applications for easy, accurate, and fast jobs.
    •         
    • Keep the tracks on the ground in lifting and hard digging with Boom Assist.
    •         
    • Automatically stop excavator swing at operator-defined set points in truck loading and trenching applications with Swing Assist, which will help you use less effort and consume less fuel.
    •     
        
  •     
  • Standard Cat PAYLOAD onboard weighing system:     
              
    • Achieve precise load targets and increase loading efficiency with on-the-go weighing and real-time estimates of your payload without swinging.
    •         
    • Track your daily productivity such as truck target weights and load/cycle counts.
    •         
    • Calibration can be performed in a matter of minutes.
    •         
    • Combine Payload with VisionLink® and remotely manage your production targets.
    •     
        
  •     
  • Upgrade to optional Cat GRADE with Advanced 2D:     
              
    • Create and edit grade designs with ease on a second high-resolution 254 mm (10 in) touchscreen monitor.
    •     
        
  •     
  • Upgrade to optional Cat GRADE with 3D:     
              
    • Create and edit designs with ease and see the front linkage’s full range of motion on a second high-resolution 254 mm (10 in) touchscreen monitor.
    •         
    • Use the excavator’s onboard cell technology to quickly connect to 3D services like TCC or VRS.
    •         
    • Know the excavator ’s exact position relative to GPS and GLONASS systems.
    •         
    • The machine automatically compensates for excavator pitch and roll caused by sloping ground conditions.
    •         
    • Antennas have theft-prevention bolts; a special tool makes them easy for the owner to remove at the end of a shift.
    •     
        
  •     
  • The standard 2D E-fence feature integrated right out of the factory prevents the excavator from moving outside operator-defined set points. 
  •     
  • Standard Product Link™ collects data automatically and accurately from your assets – any type and any brand. Information such as location, hours, fuel usage, productivity, idle time, maintenance alerts, diagnostic codes, and machine health can be viewed online through web and mobile applications.

Work in Comfort in the All-New Cab

        
  • Choose between Deluxe and Premium cabs – both with automatic climate control.
  •     
  • The Deluxe seat is heated and air adjustable. The Premium seat is heated and cooled and adjusts automatically.
  •     
  • Get in and out of the cab easier using the tip-up left console.
  •     
  • Advanced viscous mounts reduce cab vibration up to 50 percent over previous excavator models.
  •     
  • Control the excavator comfortably with easy-to-reach controls all located in front of you.
  •     
  • Stow your gear with plenty of in-cab storage beneath and behind the seat, overhead, and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

Simple to Operate

        
  • Start the engine with a push button; use a Bluetooth key fob, smartphone app, or the unique Operator ID function.
  •     
  • Program your power mode and joystick preferences using Operator ID; the excavator will remember what you set each time you go to work.
  •     
  • Navigate quickly on the standard high-resolution 203 mm (8 in) touchscreen monitor, or with the optional 254 mm (10 in) touchscreen monitor, or with the aid of the jog dial control.
  •     
  • A second 254 mm (10 in) monitor is available for the advanced grade control.
  •     
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.
  •     
  • Find the tool you need – even if it’s hidden beneath overgrowth or debris. The excavator’s onboard Bluetooth reader can search for any work tool equipped with Cat asset tracking devices up to a range of 60 meters (200 feet).

Maintenance

        
  • Expect up to 20 percent less maintenance cost than the 330F. (Savings calculated over 12,000 machine hours.)
  •     
  • Do all daily maintenance at ground level.
  •     
  • Check engine oil level quickly and safely with the new ground-level engine oil dipstick; fill and check engine oil on top of the machine with a conveniently located second dipstick.
  •     
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  •     
  • Do no required maintenance on the Cat Clean Emissions Module.
  •     
  • Change all fuel filters at a synchronized 1000 hours – a 100 percent increase over the 330F fuel filters.
  •     
  • Expect the new air intake filter with pre-cleaner to last up to 1,000 hours – a 100 percent increase over the previous filter.
  •     
  • The new hydraulic oil filter provides improved filtration performance, anti-drain valves to keep oil clean when the filter is replaced, and longer life with a 3,000-hour replacement interval – 50 percent longer than previous filter designs.
  •     
  • High-efficiency cooling fans run only when needed; you can program intervals so they automatically reverse to keep cores clean without interrupting your work
  •     
  • S·O·SSM ports are on ground level, simplifying maintenance and allowing for quick, easy extraction of fluid samples for analysis.

Safety

        
  • Lift Assist helps you avoid tipping. With visual and auditory alerts, you’ll know if your load is within the excavator’s safe working range limits.
  •     
  • Access 100 percent of daily maintenance points from ground level – no need for you to climb on top of the excavator.
  •     
  • The standard ROPS cab meets ISO 12117-2:2008 requirements.
  •     
  • Enjoy great visibility into the trench, in each swing direction, and behind you with the help of smaller cab pillars, larger windows, and a flat engine hood design.
  •     
  • The standard hydraulic lockout lever isolates all hydraulic and travel functions in the lowered position.
  •     
  • Ground-level shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  •     
  • A rearview camera and a right-side-view camera are standard. Upgrade to 360° visibility and you’ll easily visualize objects and personnel around the excavator in a single view.
  •     
  • New right service platform design provides easy, safe, and quick access to upper service platform; the service platform steps use anti-skid punch plate to prevent slipping.
  •     
  • Available boom and stick lowering check valves prevent reverse flow, keeping your front linkage securely in place should the hydraulic system unexpectedly lose power.

330 Standard Equipment

NOTE
  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

CAB
  • ROPS, standard sound suppression (Deluxe only)
  • ROPS, advanced sound suppression (Premium only)
  • Air-adjustable seat with heat (Deluxe only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor (Korea only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT CONNECT TECHNOLOGY
  • Cat Product Link
  • Cat GRADE with 2D
  • Cat GRADE with Assist
  • Cat PAYLOAD
  • 2D E-Fence

ENGINE
  • Three selectable power modes
  • One-touch low idle with automatic engine speed control
  • Auto engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity with de-rate
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM
  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Advanced Tool Control (two pump, one/two way high pressure flow) - Europe only

BOOM AND STICK
  • 6.15 m (20'2") reach boom, 3.2 m (10'6") reach stick

UNDERCARRIAGE AND STRUCTURES
  • Tie-down points on base frame
  • 6700 kg (14,770 lb) counterweight

ELECTRICAL SYSTEM
  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

SERVICE AND MAINTENANCE
  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

SAFETY AND SECURITY
  • Rearview camera
  • Right-side-view camera
  • Lift Assist
  • Ground-level engine shutoff switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

330 Optional Equipment

CAB
  • Auto-adjustable seat with heat and air ventilation (Premium only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor (Korea only)

CAT CONNECT TECHNOLOGY
  • Cat GRADE with Advanced 2D
  • Cat GRADE with 3D

ENGINE
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM
  • Boom and stick lowering check valves
  • Hammer return filter circuit
  • Advanced Tool Control (two pump, one/two way high pressure flow)
  • Medium-pressure circuit
  • Quick coupler circuit
  • 6.15 m (20'2") reach boom, 2.65 m (8'8") reach stick
  • 10.2 m (33'6") SLR boom, 7.85 m (25'9") SLR stick
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 800 mm (31") triple grouser shoes
  • Electric refueling pump with auto shut off
  • 360° visibility