Engine
Net Power - ISO 9249 | 201 HP 150 kW |
Engine Model | Cat C7.1 Cat C7.1 |
Engine Power - ISO 14396 | 202 HP 151 kW |
Bore | 4 in 105 mm |
Stroke | 5 in 135 mm |
Displacement | 428 in³ 7.01 l |
The Cat® 326 Excavator brings premium performance with simple-to-use technologies to boost your operator efficiencies. Combine these features with a new cab, longer maintenance intervals, and a power system that reduces fuel and you have a low-cost-per-unit-of-production excavator that’s perfect for medium to heavy-duty applications.
With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.
Three power modes and automatic engine speed control minimize fuel use and increase engine efficiency.
Offering the industry’s highest level of standard factory-equipped technology, including Cat Grade with 2D, Grade with Assist and Payload.
Net Power - ISO 9249 | 201 HP 150 kW |
Engine Model | Cat C7.1 Cat C7.1 |
Engine Power - ISO 14396 | 202 HP 151 kW |
Bore | 4 in 105 mm |
Stroke | 5 in 135 mm |
Displacement | 428 in³ 7.01 l |
Main System - Maximum Flow | 515 l/min (136 gal/min) 515 l/min (136 gal/min) |
Maximum Pressure - Equipment | 5075 psi 35000 kPa |
Maximum Pressure - Equipment - Lift Mode | 5510 psi 38000 kPa |
Maximum Pressure - Travel | 5075 psi 35000 kPa |
Maximum Pressure - Swing | 4118 psi 28400 kPa |
Swing Speed | 10.5 r/min 10.5 r/min |
Maximum Swing Torque | 78182 ft·lbf 106 kN·m |
Operating Weight | 57100 lb 25900 kg |
Fuel Tank Capacity | 125.2 gal (US) 474 l |
Cooling System | 6.6 gal (US) 25 l |
Engine Oil | 6.6 gal (US) 25 l |
Swing Drive | 2.6 gal (US) 10 l |
Final Drive - Each | 1.5 gal (US) 5.5 l |
Hydraulic System - Including Tank | 81.9 gal (US) 310 l |
Hydraulic Tank | 38.8 gal (US) 147 l |
DEF Tank | 10.8 gal (US) 41 l |
Boom | Reach 5.9 m (19'4") Reach 5.9 m (19'4") |
Stick | Reach 2.95 m (9'8") Reach 2.95 m (9'8") |
Bucket | HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³) |
Shipping Height - Top of Cab | 9.84 ft 3000 mm |
Handrail Height | 9.84 ft 3000 mm |
Shipping Length | 33 ft 10060 mm |
Tail Swing Radius | 9.84 ft 3000 mm |
Counterweight Clearance | 1.44 ft 440 mm |
Ground Clearance | 3.48 ft 1060 mm |
Track Length | 15.3 ft 4640 mm |
Length to Center of Rollers | 12.5 ft 3830 mm |
Track Gauge | 8.5 ft 2590 mm |
Transport Width | 10.5 ft 3190 mm |
Maximum Digging Depth | 22.38 ft 6820 mm |
Boom | Reach 5.9 m (19'4") Reach 5.9 m (19'4") |
Stick | Reach 2.95 m (9'8") Reach 2.95 m (9'8") |
Bucket | HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³) |
Maximum Reach at Ground Level | 33.2 ft 10120 mm |
Maximum Cutting Height | 31.63 ft 9640 mm |
Maximum Loading Height | 21.72 ft 6620 mm |
Minimum Loading Height | 7.84 ft 2390 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 21.78 ft 6640 mm |
Maximum Vertical Wall Digging Depth | 16.77 ft 5110 mm |
Bucket Digging Force - ISO | 37318 lbf 166 kN |
Stick Digging Force - ISO | 27202 lbf 121 kN |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.
Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.
Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.
Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.
Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.
Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.