313F L GC

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 313F L GC excavator is a perfect choice for customers who value versatility, reliability, durability, and maximum efficiency. Built to the same quality standards as other Cat excavators, the 313F L GC will work as hard as competitive brands in its size class. It will dig, load, level, break, handle, and sort like any of them, and it will do all that using less fuel. Plus it’s easy to operate, easy to transport, easy to maintain, and best of all is backed by unparalleled product support from Caterpillar and the Cat dealer network.

Engine

Units:
Engine Model Cat C3.4B Cat C3.4B Less
Flywheel Power 70.0 HP 52.0 kW Less
Bore 3.9 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Displacement 207.0 in³ 3.4 l Less
Engine Power - ISO 14396 - Metric 74.0 HP 55.0 kW Less
Gross Power - SAE J1995 - Metric 74.0 HP 55.0 kW Less
Net Power - ISO 9249 - Metric 70.0 HP 52.0 kW Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. Less

Machine Weight

Maximum Operating Weight 32187.0 lb 14600.0 kg Less
Minimum Operating Weight 29101.0 lb 13200.0 kg Less

Swing

Swing Speed 11.7 r/min 11.7 r/min Less
Swing Torque 22791.0 ft·lbf 30.9 kN·m Less

Drive

Maximum Drawbar Pull 24707.0 lbf 109.9 kN Less
Travel Speed - Maximum High 3.3 mT/hr 5.3 km/h Less
Travel Speed - Maximum Low 2.1 mT/hr 3.4 km/h Less

Hydraulic System

Main System - Maximum Flow - Total 63.4 gal/min 240.0 l/min Less
Maximum Pressure - Equipment 4424.0 psi 30.5 MPa Less
Maximum Pressure - Swing 3336.0 psi 23.0 MPa Less
Maximum Pressure - Travel 4424.0 psi 30.5 MPa Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less

Service Refill Capacities

Cooling System 2.9 gal (US) 11.0 l Less
Engine Oil 2.1 gal (US) 8.0 l Less
Final Drive 0.8 gal (US) 3.0 l Less
Fuel Tank Capacity 66.0 gal (US) 250.0 l Less
Hydraulic System Oil - Including Tank 42.8 gal (US) 162.0 l Less
Hydraulic Tank Oil 23.9 gal (US) 90.6 l Less
Swing Drive 0.6 gal (US) 2.4 l Less

Sound

Exterior Sound Power Level - ISO 6395:2008* 99.0 dB(A) 99.0 dB(A) Less
Operator Sound Pressure Level - ISO 6396:2008 72.0 dB(A) 72.0 dB(A) Less
Note *With 0.53 m3 general duty bucket. *With 0.53 m3 general duty bucket. Less

Dimensions* (Approximate): Reach Boom - 4.65 m; Stick - R2.5 m

Transport Width - 500 mm (20 in) Shoes 29101.0 lb Less

Weights

Operating Weight 32187.0 lb 14600.0 kg Less
Maximum Operating Weight 32187.0 lb 14600.0 kg Less
Minimum Operating Weight 29101.0 lb 13200.0 kg Less

Bucket & Stick Forces* - Reach Boom - 4.65 m (15'3"); R2.5 m (8'3") Stick; 0.53 m3 (18.72 ft3) General Duty

Bucket Digging Force - ISO 21357.0 lbf 95.0 kN Less
Bucket Digging Force - SAE 19334.0 lbf 86.0 kN Less
Stick Digging Force - ISO 14613.0 lbf 65.0 kN Less
Stick Digging Force - SAE 14388.0 lbf 64.0 kN Less
Note *With 0.53 m3 general duty bucket. *With 0.53 m3 general duty bucket. Less

Dimensions* - Reach Boom - 4.65 m (15'3"); R2.5 m (8'3") Stick

Cab Height 9.06 ft 2760.0 mm Less
Cab Height - With Top Guard 9.51 ft 2900.0 mm Less
Counterweight Clearance 2.89 ft 880.0 mm Less
Ground Clearance 1.44 ft 440.0 mm Less
Length - Center of Rollers 9.97 ft 3040.0 mm Less
Shipping Height 9.28 ft 2830.0 mm Less
Shipping Length 25.2 ft 7680.0 mm Less
Tail Swing Radius 7.15 ft 2180.0 mm Less
Track Gauge 6.53 ft 1990.0 mm Less
Track Length 12.3 ft 3750.0 mm Less
Transport Width - 500 mm (20 in) Shoes 8.17 ft 2490.0 mm Less
Transport Width - 600 mm (24 in) Shoes 8.5 ft 2590.0 mm Less
Note *With 0.53 m3 general duty bucket. *With 0.53 m3 general duty bucket. Less

Working Ranges* - Reach Boom - 4.65 m (15'3"); R2.5 m (8'3") Stick

Maximum Cutting Height 27.85 ft 8490.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 17.49 ft 5330.0 mm Less
Maximum Digging Depth 18.14 ft 5530.0 mm Less
Maximum Loading Height 20.01 ft 6100.0 mm Less
Maximum Reach - Ground Level 26.8 ft 8170.0 mm Less
Maximum Vertical Wall Digging Depth 16.4 ft 5000.0 mm Less
Minimum Loading Height 6.63 ft 2020.0 mm Less
Note *With 0.53 m3 general duty bucket. *With 0.53 m3 general duty bucket. Less

Performance

  • The C3.4B ACERT™ U.S. EPA Tier 4 Final/EU Stage IIIB engine is powerful and efficient, and it can run on biodiesel up to B20.
  • Advanced control automatically manages pump and engine speed for maximum efficiency.
  • Two power modes, high power and eco mode, help you actively manage fuel consumption.
  • Engine idle shutdown saves fuel, reduces emissions, and extends service intervals.

Versatility

  • Site prep and finishing work are quick and easy with a wide range of Cat work tools.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Comfort

  • The roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension in Europe, Australia, New Zealand and Pacific Island.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Serviceability

  • Routine maintenance points like grease points and fluid taps are reachable at ground level.
  • Wide service doors make for easy access.
  • Filters are grouped to reduce service time.
  • The cooling package is designed to prevent plugging, make blowing off debris easy.

Technology

  • Cat Connect technology improves job site efficiency.
  • Product Link™/VisionLink® connects owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes.

Durability

  • Robot welded, Caterpillar designed boom and sticks are built for long service.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • The hydraulic activation lever locks out all hydraulic functions.
  • Handrails, anti-skid plating and countersunk bolts reduce slipping and tripping.
  • A ground-level engine shutoff switch shuts down the engine in case of emergency.
  • Optional rearview camera and mirrors enhance visibility.
  • The side-view camera is offered in Europe to enhance visibility on the boom side of the machine to help make operators more effective and efficient.

313F L GC Standard Equipment

CAB
  • Windshield, 70-30 split, sliding radial wiper and washer
  • Pressurized operator station with positive filtration
  • Laminated glass front upper window and tempered other windows
  • Sliding upper door window (left-hand cab door)
  • Rain protector
  • Removable lower windshield with in cab storage bracket
  • AM/FM Radio with MP3 auxiliary audio port
  • Power Supply (10A, 12V)
  • Adjustable, high-back seat with air suspension
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Machine condition, error code, and tool mode setting information
  • Stat-up level check for engine oil, engine coolant, and hydraulic oil

HYDRAULIC SYSTEM
  • HP Hydraulic lines for boom and stick
  • MP Hydraulic lines for boom and stick
  • QC hydraulic lines for boom and stick
  • QC controls
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Regeneration circuit for boom and stick
  • Capability of installing HP stackble, medium, and QC valves
  • Capability of installing additional auxiliary pumps and circuits
  • Boom and stick lowering control devices

TRACK
  • 500 mm triple grouser shoes
  • 600 mm triple grouser shoes
  • 700 mm triple grouser shoes

BLADE
  • 2500 mm blade with replaceable cutting edge
  • 2600 mm blade with repalceable cutting edge
  • 2700 mm blade with replaceable cutting edge

ELECTRICAL
  • 50 amp alternator
  • Circuit breaker
  • Battery, standard, -18� C
  • Electric refueling pump

GUARDS
  • FOGS (Falling Object Guard System) including overhead and windshield guards
  • Center track guiding guard
  • Swivel guard

ENGINE
  • C3.4B diesel engine
  • Stage IIIB emission package
  • 2300 m altitude capability with no derate
  • Automatic engine speed control
  • Water separator in fuel line including water level sensor and indicator
  • High power modes
  • Radial seal air filter
  • Manual priming pump
  • Side-by-side cooling system
  • Primary filter with water separator and water separator indicator switch
  • Secondary fuel filter

FRONT LINKAGE
  • 4.65 Reach boom with BLCV/SLCV
  • R3.0 m stick
  • R2.5 m stick
  • Bucket linkage with lifting eye
  • Pin grabber QC and CW QC

LIGHTS
  • Halogen cab working lights with time delay
  • Right-side halogen boom working light
  • Halogen boom light (left side)
  • Time delay function for boom light and cab light
  • Exterior lights integrated into storage box

TECHNOLOGY
  • Product Link

UNDERCARRIAGE/UPPERFRAME
  • Grease lubricated track GLT2 resin seal
  • Towing eye on base frame
  • Bottom guard

COUNTERWEIGHT
  • 2.45 mt

SAFETY AND SECURITY
  • Bolt-on FOGS
  • MSS fitted security system
  • Cat on key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external too/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Rearview camera-ready
  • Rear window emergency exit
  • Capability to connect to a beacon