The 317 Hydraulic Excavator boosts productivity on your jobsite. Standard, easy-to-use Cat® technologies, performance upgrades, and low fuel and maintenance costs allow you to move material all day with speed and precision while keeping more money in your pocket.

Small Excavators 317

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
133 hp
98.9 kW
Operating Weight
40500 lb
18400 kg
Maximum Digging Depth
20 ft
6100 mm

Overview

INCREASED POWER, STABILITY, AND EFFICIENCY

The 317 Hydraulic Excavator boosts productivity on your jobsite. Standard, easy-to-use Cat® technologies, performance upgrades, and low fuel and maintenance costs allow you to move material all day with speed and precision while keeping more money in your pocket.

Benefits

INCREASED PERFORMANCE

A Cat® C3.6 engine, powerful hydraulics, and increased machine stability give you the power to move material with speed and precision.

UP TO 20% LOWER MAINTENANCE COSTS

With extended and more synchronized maintenance intervals, you get more done at a lower cost.

UP TO 45% MORE OPERATOR EFFICIENCY

Offering the industry’s highest level of standard factory-equipped technology, including Cat Grade with 2D, Grade with Assist and Payload.

UP TO 5% LESS CO2 EMISSIONS

The 317 emits up to 5% less CO2 than the previous 316F.

Product Specifications for 317

Net Power - ISO 9249 133 hp 98.9 kW
Net Power - ISO 9249 (DIN) 134 hp (metric) 134 hp (metric)
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 134 hp 100 kW
Engine Power - ISO 14396 (DIN) 136 hp (metric) 136 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 296 L/min (78 gal/min) 296 L/min (78 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3741 psi 25800 kPa
Swing Speed 8.7 r/min 8.7 r/min
Maximum Swing Torque 47647 ft·lbf 64.6 kN·m
Operating Weight 40500 lb 18400 kg
Fuel Tank Capacity 71.6 gal (US) 271 l
Cooling System 5.8 gal (US) 22 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 1.6 gal (US) 6 l
Hydraulic System - Including Tank 24.8 gal (US) 94 l
Hydraulic Tank 23 gal (US) 87 l
DEF Tank 5.9 gal (US) 22 l
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach R2.6 m (8'6") Reach R2.6 m (8'6")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Shipping Height - Top of Cab 9.6 ft 2930 mm
Handrail Height 9.6 ft 2940 mm
Shipping Length 28.1 ft 8550 mm
Tail Swing Radius 8.2 ft 2500 mm
Counterweight Clearance 3.3 ft 1010 mm
Ground Clearance 1.4 ft 430 mm
Track Length 13 ft 3970 mm
Length to Center of Rollers 10.4 ft 3170 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.2 ft 2490 mm
Maximum Digging Depth 20 ft 6100 mm
Boom Variable Angle Variable Angle
Stick Reach R2.6 m (8'6") Reach R2.6 m (8'6")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Maximum Reach at Ground Level 28.8 ft 8790 mm
Maximum Cutting Height 29.3 ft 8940 mm
Maximum Loading Height 20.6 ft 6270 mm
Minimum Loading Height 7.5 ft 2290 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.2 ft 5880 mm
Maximum Vertical Wall Digging Depth 16.3 ft 4980 mm
Minimum Working Equipment Radius 9.8 ft 2980 mm
Bucket Digging Force - ISO 27650 lbf 123 kN
Stick Digging Force - ISO 17980 lbf 80 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes.

317 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover protective structure (ROPS)

CAT TECHNOLOGIES

  • Cat Product Link
  • Cat Payload
  • 2D E-Fence
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Work tool recognition
  • Work tool tracking
  • Auto hammer stop

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side/right-side boom lights, cab lights
  • Programmable time-delay LED working lights

ENGINE

  • Cat C3.6 single turbo diesel engine
  • One-touch low idle with automatic engine speed control
  • Automatic engine shutdown
  • Electric fuel priming pump
  • Two-stage fuel filtration system with water separator and indicator
  • Sealed double element air filter with integrated precleaner
  • Electric cooling fans
  • Biodiesel capability up to B20
  • �18� C (�0� F) cold start capability
  • �25� C (�13� F) cold start capability

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Automatic hydraulic warm up
  • Automatic two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Element-type main hydraulic filter
  • Single-type electronic main pump

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn
  • Hydraulic lock out lever

SERVICE AND MAINTENANCE

  • Side entry to service platform
  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame
  • 3.77 mt (8,311 lb) counterweight

317 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.1 m (16'9") Reach boom
  • 2.64 m (8'8") stub + 2.6 (8'6") fore Variable Angle boom
  • 2.25 m (7'5") Reach stick
  • 2.6 m (8'6") Reach stick
  • 3.1 m (10'2") Reach stick
  • Bucket linkage without lifting eye, Cat Grade

CAB

  • Comfort cab: mechanical suspension seat, 8" touchscreen monitor
  • Deluxe Cab: air suspension heated seat, 10" touch screen monitor
  • Premium cab: air suspension heated and cooled seat, 10" touchscreen monitor
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS

ELECTRICAL SYSTEM

  • 360° lighting

SAFETY AND SECURITY

  • 360° visibility
  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20 in) triple grouser shoes
  • 600 mm (24 in) triple grouser shoes
  • 700 mm (28 in) triple grouser shoes
  • 790 mm (31") triple grouser track shoes
  • 2500 mm (8'2") blade
  • 2600 mm (8'6") blade
  • 2700 mm (8'10") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how 317 compares against frequently compared products.

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

317 Market Ready Geometry

317 Digging Trench

317 Working on Slope

317 Truck Loading

317 Digging

317 Lifting

317 Market Ready Geometry
317 Digging Trench
317 Working on Slope
317 Truck Loading
317 Digging
317 Lifting

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 317

Start 317 Tour
close

Check out current offers for the 317

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.