Wheel Excavators M320F (2017)

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Net Power
169 HP
126 kW
Maximum Travel Speed
22 mile/h
35 km/h

Overview

Handles Wide Range of Jobs with Speed and Efficiency

This operator-friiendly, multi-function, Cat® M320F Wheeled Excavator handles a wide-range of job site functions with speed, efficiency and a comfortable, productive operator environment. Quick coupler tool changes and multiple fuel savings technology get your work done well with the lowest overall costs.

Benefits

Easy to Service

Reduce owning and operating costs with quick, easy-to-do maintenance.

Up To 10% Fuel savings

Lower your fuel bill without impacting your productivity.

Easy to use

The simplicity of the M320F let's you complete your work with ease.

Product Specifications for M320F (2017)

more_vert
Save this as your preferred unit of measurement clear
Engine Model Cat C7.1 Cat C7.1
Net Power 169 HP 126 kW
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7.01 B
Maximum Torque - 1,400 rpm 612 ft-lb 830 N·m
Ratings 1550 r/min 1550 r/min
Engine Power - Maximum Net - ISO 9249/SAE J1349 126 kW (169 hp [171 hp]*) 126 kW (169 hp [171 hp]*)
Engine Power - Maximum Gross - ISO 14396 129.4 kW (174 hp [176 hp]*) 129.4 kW (174 hp [176 hp]*)
Emissions Meets Tier 4 Final/Stage IV emission standards. Meets Tier 4 Final/Stage IV emission standards.
Number of Cylinders - In Line 6 6
Note *Metric values. *Metric values.
One-Piece Boom - Front and Rear Outriggers 43321 lb 19650 kg
VA Boom - Front and Rear Outriggers 44423 lb 20150 kg
VA Boom - Rear Dozer, Front Outriggers 43982 lb 19950 kg
One-Piece Boom - Rear Dozer, Front Outriggers 42880 lb 19450 kg
Operating Weight* 18 750 to 20 650 kg (41,337 to 45,525 lb) 18 750 to 20 650 kg (41,337 to 45,525 lb)
Counterweights 3700/4200 kg (8,157/9,259 lb) 3700/4200 kg (8,157/9,259 lb)
Note *Includes medium stick, 3700 kg (8,157 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (635 kg/1,400 lb), dual pneumatic tires. Weight varies depending on configuration. *Includes medium stick, 3700 kg (8,157 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (635 kg/1,400 lb), dual pneumatic tires. Weight varies depending on configuration.
Swing Speed 10 r/min 10 r/min
Maximum Swing Torque 35403 ft-lb 48 kN·m
Maximum Pressure - Auxiliary Circuit - High Pressure 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
System 71.3 gal (US) 270 B
Maximum Flow - Auxiliary Circuit - Medium Pressure 12.9 gal/min 49 l/min
Maximum Flow - Implement/Travel Circuit 76 gal/min 288 l/min
Swing Mechanism 4496 psi 31000 kPa
Maximum Pressure - Implement Circuit - Normal and Travel Circuit 5076 psi 35000 kPa
Maximum Flow - Auxiliary Circuit - High Pressure 76 gal/min 288 l/min
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683 psi 18500 kPa
Maximum Flow - Swing Mechanism 28.5 gal/min 108 l/min
Maximum Travel Speed 22 mile/h 35 km/h
Drawbar Pull 23380 lbf 104 kN
Maximum Forward/Reverse - 2nd Gear 22 mile/h 35 km/h
Maximum Gradeability (18 500 kg/40,785 lb) 70% 70%
Diesel Exhaust Fluid Tank 9.1 gal (US) 34.5 B
Fuel Tank - Total Capacity 109.6 gal (US) 415 B
Ground Clearance 14.6 in 370 mm
Maximum Towable Trailer Mass* 17637 lb 8 ton (US)
Note *For Optional Trailer Package – Not available in Australia/New Zealand. *For Optional Trailer Package – Not available in Australia/New Zealand.
VA Boom - 2500 mm (8'2") Stick Length: Digging Height 32.67 ft 9950 mm
VA Boom - 2500 mm (8'2") Stick Length: Dump Height 22.83 ft 6970 mm
One-Piece Boom - 2800 mm (9'2") Stick Length: Digging Height 29.83 ft 9095 mm
One-Piece Boom - 2800 mm (9'2") Stick Length: Dump Height 20.67 ft 6290 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Digging Height 29.33 ft 8940 mm
One-Piece Boom - 2800 mm (9'2") Stick Length: Digging Depth 20.58 ft 6280 mm
VA Boom - 2800 mm (9'2") Stick Length: Digging Height 33.33 ft 10165 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Dump Height 20.17 ft 6140 mm
VA Boom - 2800 mm (9'2") Stick Length: Reach at Ground Level 31.42 ft 9565 mm
One-Piece Boom - 2800 mm (9'2") Stick Length: Reach at Ground Level 31.42 ft 9580 mm
VA Boom - 2800 mm (9'2") Stick Length: Dump Height 23.58 ft 7180 mm
VA Boom - 2500 mm (8'2") Stick Length: Digging Depth 19.83 ft 6035 mm
VA Boom - 2800 mm (9'2") Stick Length: Digging Depth 20.75 ft 6330 mm
VA Boom - 2500 mm (8'2") Stick Length: Reach at Ground Level 30.42 ft 9270 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Reach at Ground Level 30.5 ft 9295 mm
One-Piece Boom - 2500 mm (8'2") Stick Length: Digging Depth 19.58 ft 5980 mm
Note Range values are calculated with GD bucket 1200 mm (48 in), 0.98 m3 (1.28 yd3) with tips K080 and quick coupler with a tip radius of 1535 mm (5'0"). Range values are calculated with GD bucket 1200 mm (48 in), 0.98 m3 (1.28 yd3) with tips K080 and quick coupler with a tip radius of 1535 mm (5'0").

See how M320F (2017) compares against frequently compared products.

more_vert
Save this as your preferred unit of measurement clear

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the M320F (2017)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.