M314

Wheel Excavators M314

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
134 HP
100 kW
Operating Weight Maximum
39683 lb
18000 kg
Maximum Travel Speed
23 mile/h
37 km/h

Overview

Increase Production with Low Operating Costs

The Cat® M314 Wheeled Excavator offers easy-to-use controls, tiltrotator integration, a comfortable cab, and increased fuel economy. Save up to 10 percent in maintenance parts and 100 percent daily ground level maintenance to save you time and money.

Benefits

Maximize Performance

Work faster with up to 15% more swing torque with lower fuel and DEF consumption along with more versatility with the tiltrotator integration.

Enhanced Comfort

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Up To 10% Maintenance Parts Savings

Fewer maintenance costs combined with 100 percent daily ground level maintenance, and shareable work tools increase uptime and keep costs down.

Up To 5% Less CO2 Emissions

The M314 emits up to 5% less CO2 than the previous M314F.

Product Specifications for M314

Engine Power - ISO 14396 134 HP 100 kW
Engine Model Cat C3.6 Cat C3.6
Bore 3.9 in 98 mm
Displacement 221 in³ 3.6 l
Stroke 5 in 120 mm
Engine Emissions Tier 4 Final, Stage V, and S Korea 2014 (Tier 4 Final) emission standards Tier 4 Final, Stage V, and S Korea 2014 (Tier 4 Final) emission standards
Note (1) The M314 meets Tier 4 Final, Stage V, and S Korea 2014 (Tier 4 Final) emission standards and Blue Angel certified. The M314 meets Tier 4 Final, Stage V, and S Korea 2014 (Tier 4 Final) emission standards and Blue Angel certified.
Note (2) No engine power derating required below 3,000 m (9,843 ft) altitude. No engine power derating required below 3,000 m (9,843 ft) altitude.
Note (3) Engine power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, exhaust gas aftertreatment, and alternator. Engine power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, exhaust gas aftertreatment, and alternator.
Note (4) Rating at 2,000 rpm. Rating at 2,000 rpm.
Main System - Maximum Flow - Implement 71 gal/min 270 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Swing 5149 psi 35500 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Swing Torque 28860 ft·lbf 39 kN·m
Swing Speed 9.1 r/min 9.1 r/min
Operating Weight Maximum 39683 lb 18000 kg
Note (1) Typical configurations include medium stick, 2600 kg (5,732 lb) counterweight, full fuel tank, operator, quick coupler (210 kg/463 lb), bucket (500 kg/1,102 lb) and dual pneumatic tires. Typical configurations include medium stick, 2600 kg (5,732 lb) counterweight, full fuel tank, operator, quick coupler (210 kg/463 lb), bucket (500 kg/1,102 lb) and dual pneumatic tires.
Operating Weight Minimum 33069 lb 15000 kg
Cooling System 6.3 gal (US) 24 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Final Drive 0.6 gal (US) 2.4 l
Fuel Tank 77.9 gal (US) 295 l
Hydraulic System - Including Tank 58.1 gal (US) 220 l
Hydraulic Tank 23.8 gal (US) 90 l
Boom 5m (16' 6") 5m (16' 6")
Bucket 0.76m3 (.78 yd3) 0.76m3 (.78 yd3)
Stick 2.2m (7' 3") 2.2m (7' 3")
Counterweight Clearance 4.1 ft 1260 mm
Ground Clearance 1.1 ft 325 mm
Shipping Height - Top of Cab 3315 ft 10.9 mm
Shipping Length 26.9 ft 8210 mm
Tail Swing Radius 7.1 ft 2150 mm
Undercarriage Length 16.1 ft 4920 mm
Wheel Base 8.2 ft 2500 mm
Boom Type VA Boom VA Boom
Bucket 0.76m3 (0.99 y3) GD 0.76m3 (0.99 y3) GD
Stick R2.2CB (7' 3") R2.2CB (7' 3")
Digging Height 17.4 ft 5290 mm
Dump Height 23 ft 7010 mm
Reach at Ground Level 28.4 ft 8650 mm
Vertical Wall Digging Depth 13.9 ft 4250 mm
Note (1) Range values are calculated with a tip radius of 1387 mm (4' 6"). CW-type bucket (358-8665, GD, 1000 mm/3' 3", 0.6 m³/0.78 yd³, with Advansys 70 tips) and CW-20S-D.4.N quick coupler. Breakout force values are calculated with a tip radius of 1224 mm (4') and heavy lift on. Pin-On Bucket (358-8619, GD, 1100 mm/3' 7", 0.68 m³/0.89 yd³ with Advansys 70 tips) with no quick coupler. Range values are calculated with a tip radius of 1387 mm (4' 6"). CW-type bucket (358-8665, GD, 1000 mm/3' 3", 0.6 m³/0.78 yd³, with Advansys 70 tips) and CW-20S-D.4.N quick coupler. Breakout force values are calculated with a tip radius of 1224 mm (4') and heavy lift on. Pin-On Bucket (358-8619, GD, 1100 mm/3' 7", 0.68 m³/0.89 yd³ with Advansys 70 tips) with no quick coupler.
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Maximum Travel Speed 23 mile/h 37 km/h
Recyclability 91% 91%

M314 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, Sound Suppression
  • Deluxe Cab
  • Premium Cab
  • Keyless Push-to-Start engine control
  • Openable two-piece front window
  • Height-adjustable console, infinite with no tool
  • High-Resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGIES

  • Produck Link
  • Remote Flash/Troubleshoot Capability

ENGINE

  • Power Mode Selector
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • Cold start capability -18° C (0° F)
  • Double element air filter with integrated precleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Boom and stick drift reduction valve

BOOM AND STICKS

  • 5 m (16'6") reach VA boom, 2.2 m (7'3") reach stick

UNDERCARRIAGE AND STRUCTURES

  • Tires, 10.00-20 16 PR, dual
  • Automatic brake/axle lock
  • 3.1 t (6,834 lb) counterweight

ELECTRICAL SYSTEM

  • Two 900 CCA maintenance-free batteries
  • Roading and indicator lights, front and rear
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

SAFETY AND SECURITY

  • Wide angle mirrors
  • Ground-level engine shutoff switch
  • Handrail and hand holds on service platform
  • Signaling/warning horn
  • Rear and side view cameras

M314 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Auxiliary relay

CAT TECHNOLOGIES

  • Cat Grade with 2D
  • 2D E-Fence
  • Cat Grade with 3D
  • Cat Grade with Advanced 2D

CAT TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with Advanced 2D
  • Cat Grade with 3D
  • Payload
  • 2D E-Fence

HYDRAULIC SYSTEM

  • Quick coupler circuit

BOOM AND STICKS

  • 5 m (16'6") reach VA boom, 2.5 m (8'2") reach stick
  • 5 m (16'6") reach VA boom, 2.9 m (9'6") reach stick

UNDERCARRIAGE AND STRUCTURES

  • Tires, 315/70R 22.5, no gap dual
  • Tires, 445/70R 19.5, single

ELECTRICAL SYSTEM

  • Electrical refueling pump

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M314 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the M314

Start M314 Tour
close

Check out current offers for the M314

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.