< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The M Series Motor Grader has become the industry standard in operational efficiency and overall productivity. From building roads to maintaining them, M Series Motor Graders are designed to help you get more work done in less time. Unprecedented operator comfort and ease of service help to maximize your return on investment.

Power Train

Units:
Forward/Reverse Gears 8 Forward/6 Reverse 8 Forward/6 Reverse Less
Transmission Direct drive, power shift, countershaft Direct drive, power shift, countershaft Less
Brakes - Service Multiple oil disc Multiple oil disc Less
Brakes - Service - Surface Area 3565.0 in² 23000.0 cm² Less
Brakes - Parking Multiple oil disc Multiple oil disc Less
Brakes - Secondary Dual circuit control system Dual circuit control system Less

Operating Specifications

Top Speed - Forward 29.5 mile/h 47.4 km/h Less
Top Speed - Reverse 23.3 mile/h 37.4 km/h Less
Turning Radius - Outside Front Tires 24.93 ft 7.6 m Less
Steering Range - Left/Right 47.5 degrees 47.5 degrees Less
Articulation Angle - Left/Right 20 degrees 20 degrees Less
Forward - 1st 2.5 mile/h 4.1 km/h Less
Forward - 2nd 3.5 mile/h 5.6 km/h Less
Forward - 3rd 5.0 mile/h 8.1 km/h Less
Forward - 4th 7.0 mile/h 11.2 km/h Less
Forward - 5th 10.8 mile/h 17.4 km/h Less
Forward - 6th 14.7 mile/h 23.7 km/h Less
Forward - 7th 20.3 mile/h 32.6 km/h Less
Forward - 8th 29.5 mile/h 47.4 km/h Less
Reverse - 1st 2.0 mile/h 3.3 km/h Less
Reverse - 2nd 3.8 mile/h 6.1 km/h Less
Reverse - 3rd 5.5 mile/h 8.8 km/h Less
Reverse - 4th 8.5 mile/h 13.7 km/h Less
Reverse - 5th 16.0 mile/h 25.7 km/h Less
Reverse - 6th 23.3 mile/h 37.4 km/h Less

Service Refill

Fuel Capacity 110.0 gal (US) 416.0 l Less
Cooling System 10.6 gal (US) 40.0 l Less
Hydraulic System - Tank 16.9 gal (US) 64.0 l Less
Engine Oil 7.9 gal (US) 30.0 l Less
Transmission - Differential - Final Drives 17.2 gal (US) 65.0 l Less
Tandem Housing - Each 21.1 gal (US) 80.0 l Less
Front Wheel Spindle Bearing Housing 0.13 gal (US) 0.5 l Less
Circle Drive Housing 1.8 gal (US) 7.0 l Less

Frame

Circle - Diameter 61.1 in 1553.0 mm Less
Circle - Blade Beam Thickness 1.6 in 40.0 mm Less
Circle - Height 6.3 in 160.0 mm Less
Drawbar - Height 6.0 in 152.0 mm Less
Drawbar - Width 3.0 in 76.2 mm Less
Front Frame Structure - Height 12.0 in 305.0 mm Less
Front Frame Structure - Width 12.0 in 305.0 mm Less
Front Frame Structure - Thickness 0.6 in 16.0 mm Less
Front Axle - Height to Center 22.5 in 571.0 mm Less
Front Axle - Wheel Lean - Left/Right 18 degrees 18 degrees Less
Front Axle - Total Oscillation per Side 32 degrees 32 degrees Less

Tandems

Height 22.5 in 572.0 mm Less
Width 8.0 in 204.0 mm Less
Sidewall Thickness - Inner 1.0 in 25.0 mm Less
Sidewall Thickness - Outer 0.7 in 18.0 mm Less
Drive Chain Pitch 2.0 in 50.8 mm Less
Wheel Axle Spacing 60.0 in 1523.0 mm Less
Tandem Oscillation - Front Up 15 degrees 15 degrees Less
Tandem Oscillation - Front Down 25 degrees 25 degrees Less

Blade Range

Circle Centershift - Right 28.7 in 728.0 mm Less
Circle Centershift - Left 27.4 in 695.0 mm Less
Moldboard Sideshift - Right 37.4 in 950.0 mm Less
Moldboard Sideshift - Left 32.3 in 820.0 mm Less
Maximum Blade Position Angle 90 degrees 90 degrees Less
Blade Tip Range - Forward 40 degrees 40 degrees Less
Blade Tip Range - Backward 5 degrees 5 degrees Less
Maximum Shoulder Reach Outside of Tires - Right 89.7 in 2278.0 mm Less
Maximum Shoulder Reach Outside of Tires - Left 82.3 in 2090.0 mm Less
Maximum Lift Above Ground 17.8 in 452.0 mm Less
Maximum Depth of Cut 29.5 in 750.0 mm Less

Ripper

Ripping Depth - Maximum 16.8 in 428.0 mm Less
Ripper Shank Holders 5 5 Less
Ripper Shank Holder Spacing 21.0 in 533.0 mm Less
Penetration Force 20540.0 lb 9317.0 kg Less
Pry-Out Force 26259.0 lb 11911.0 kg Less
Machine Length Increase, Beam Raised 39.2 in 995.0 mm Less

Scarifier

Front, V-Type, 5 or 11 Tooth - Working Width 47.4 in 1205.0 mm Less
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum 18.4 in 467.0 mm Less
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders 5, 11 5, 11 Less
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing 4.6 in 116.0 mm Less
Mid, V-Type - Working Width 46.6 in 1184.0 mm Less
Mid, V-Type - Scarifying Depth, Maximum 11.5 in 292.0 mm Less
Mid, V-Type - Scarifier Shank Holders 11 11 Less
Mid, V-Type - Scarifier Shank Holder Spacing 4.6 in 116.0 mm Less
Rear - Working Width 91.0 in 2300.0 mm Less
Rear - Scarifying Depth, Maximum 10.5 in 266.0 mm Less
Rear - Scarifier Shank Holders 9 9 Less
Rear - Scarifier Shank Holder Spacing 10.5 in 267.0 mm Less

Dimensions

Height - Top of Cab 130.0 in 3308.0 mm Less
Height - Top of Cab Product Link 133.0 in 3378.0 mm Less
Height - Front Axle Center 23.5 in 596.0 mm Less
Length - Between Tandem Axles 60.0 in 1523.0 mm Less
Length - Front Axle to Moldboard 100.0 in 2552.0 mm Less
Length - Front Axle to Mid Tandem 241.0 in 6123.0 mm Less
Length - Front Tire to Rear of Machine 344.0 in 8754.0 mm Less
Length - Push Plate to Ripper 399.0 in 10136.0 mm Less
Length - Push Plate to Ripper Retracted 386.0 in 9818.0 mm Less
Ground Clearance - Rear Axle 13.3 in 339.0 mm Less
Height - Top of Cylinders 119.0 in 3040.0 mm Less
Height - Exhaust Stack 128.0 in 3256.0 mm Less
Width - Tire Center Lines 84.0 in 2140.0 mm Less
Width - Outside Rear Tires 98.0 in 2511.0 mm Less
Width - Outside Front Tires 98.0 in 2511.0 mm Less

Net Power - VHP Plus

Gear - Forward 1st 213.0 HP 159.0 kW Less
Gear - Forward 2nd 218.0 HP 162.0 kW Less
Gear - Forward 3rd 223.0 HP 166.0 kW Less
Gear - Forward 4th 228.0 HP 170.0 kW Less
Gear - Forward 5th 233.0 HP 174.0 kW Less
Gear - Forward 6th 238.0 HP 177.0 kW Less
Gear - Forward 7th 243.0 HP 181.0 kW Less
Gear - Forward 8th 248.0 HP 185.0 kW Less
Gear - Reverse 1st 213.0 HP 159.0 kW Less
Gear - Reverse 2nd 218.0 HP 162.0 kW Less
Gear - Reverse 3rd-6th 223.0 HP 166.0 kW Less

Engine

Base Power (1st Gear) - Net 213.0 HP 159.0 kW Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Emissions Emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Less
Base Power (1st Gear) - Net - Metric 216.0 HP 159.0 kW Less
VHP Plus Range - Net 159-185 kW (213-248 hp) 159-185 kW (213-248 hp) Less
VHP Plus Range - Net - Metric 159-185 kW (216-251 hp) 159-185 kW (216-251 hp) Less
Displacement 537.0 in³ 8.8 l Less
Bore 4.4 in 112.0 mm Less
Stroke 5.9 in 149.0 mm Less
Torque Rise - VHP Plus 40% 40% Less
Maximum Torque - VHP Plus 912.0 lb/ft 1237.0 N·m Less
Speed at Rated Power 2,000 rpm 2,000 rpm Less
Number of Cylinders 6 6 Less
Derating Altitude 10000.0 ft 3048.0 m Less
Standard - Fan Speed - Maximum 1,450 rpm 1,450 rpm Less
Standard - Fan Speed - Minimum 600 rpm 600 rpm Less
Standard - Ambient Capability 109.0 °F 43.0 °C Less
High Ambient - Fan Speed - Maximum 1,650 rpm 1,650 rpm Less
High Ambient - Fan Speed - Minimum 600 rpm 600 rpm Less
High - Ambient Capability 122.0 °F 50.0 °C Less
Note (1) Maximum torque (VHP Plus) measured at 1,000 rpm. Maximum torque (VHP Plus) measured at 1,000 rpm. Less
Note (2) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Less
Note (3) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan running at minimum speed, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan running at minimum speed, air cleaner, muffler and alternator. Less
Note (4) Power as declared per ISO 14396; Rated Speed = 2,000 rpm; VHP Plus = 186 kW (249 hp) Power as declared per ISO 14396; Rated Speed = 2,000 rpm; VHP Plus = 186 kW (249 hp) Less
Note (5) No engine derating required up to 3048 m (10,000 ft). No engine derating required up to 3048 m (10,000 ft). Less

Hydraulic System

Circuit Type Electro-hydraulic load sensing, closed center Electro-hydraulic load sensing, closed center Less
Pump Type Variable piston Variable piston Less
Pump Output 55.7 gal/min 210.0 l/min Less
Maximum System Pressure 3500.0 psi 24150.0 kPa Less
Standby Pressure 450.0 psi 3100.0 kPa Less
Note Pump output measured at 2,150 rpm. Pump output measured at 2,150 rpm. Less

Moldboard

Blade Width 12.0 ft 3.7 m Less
Moldboard - Width 12.0 ft 3.7 m Less
Moldboard - Height 24.0 in 610.0 mm Less
Moldboard - Thickness 0.87 in 22.0 mm Less
Arc Radius 16.3 in 413.0 mm Less
Throat Clearance 3.7 in 95.0 mm Less
Cutting Edge Width 6.0 in 152.0 mm Less
Cutting Edge Thickness 0.6 in 16.0 mm Less
End Bit - Width 6.0 in 152.0 mm Less
End Bit - Thickness 0.6 in 16.0 mm Less
Blade Pull - Base GVW 24494.0 lb 11110.0 kg Less
Blade Pull - Maximum GVW 32310.0 lb 14656.0 kg Less
Down Pressure - Base GVW 16936.0 lb 7682.0 kg Less
Down Pressure - Maximum GVW 28998.0 lb 13153.0 kg Less
Note Blade pull calculated at 0.9 traction coefficient, which is equal to no-slip conditions, and Gross Vehicle Weight (GVW). Blade pull calculated at 0.9 traction coefficient, which is equal to no-slip conditions, and Gross Vehicle Weight (GVW). Less

Weights

Operating Weight - Typically Equipped 43465.0 lb 19715.0 kg Less
Gross Vehicle Weight - Base - Total 37082.0 lb 16820.0 kg Less
Gross Vehicle Weight - Base - Front Axle 9867.0 lb 4475.0 kg Less
Gross Vehicle Weight - Base - Rear Axle 27215.0 lb 12345.0 kg Less
Gross Vehicle Weight - Maximum - Total 52794.0 lb 23947.0 kg Less
Gross Vehicle Weight - Maximum - Front Axle 16894.0 lb 7663.0 kg Less
Gross Vehicle Weight - Maximum - Rear Axle 35900.0 lb 16284.0 kg Less
Gross Vehicle Weight - Typically Equipped 43465.0 lb 19715.0 kg Less
Gross Vehicle Weight - Typically Equipped - Total 43465.0 lb 19715.0 kg Less
Gross Vehicle Weight - Typically Equipped - Front Axle 12404.0 lb 5626.0 kg Less
Gross Vehicle Weight - Typically Equipped - Rear Axle 31061.0 lb 14089.0 kg Less
Note Base operating weight on standard machine configuration is calculated with full fuel tank, coolant, lubricants, operator and 17.50R25 tires with multi-piece (MP) rims. Base operating weight on standard machine configuration is calculated with full fuel tank, coolant, lubricants, operator and 17.50R25 tires with multi-piece (MP) rims. Less

Standards

ROPS/FOPS ISO 3471:2008, ISO 3449:2005 Level II ISO 3471:2008, ISO 3449:2005 Level II Less
Steering ISO 5010:2007 ISO 5010:2007 Less
Brakes ISO 3450:1996 ISO 3450:1996 Less
Sound ISO 6394:2008, ISO 6395:2008 ISO 6394:2008, ISO 6395:2008 Less
Note (1) The static operator sound pressure level is 73 dB(A) when “ISO 6394:2008” is used to measure the value for an enclosed cab. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The static operator sound pressure level is 73 dB(A) when “ISO 6394:2008” is used to measure the value for an enclosed cab. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. Less
Note (2) The dynamic spectator sound pressure level is 107 dB(A) when “ISO 6395:2008” is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum engine cooling fan speed. The dynamic spectator sound pressure level is 107 dB(A) when “ISO 6395:2008” is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum engine cooling fan speed. Less

Operator Station

Steering and Implement Controls

Engine

Power Train

Structures and Drawbar-Circle-Moldboard

Hydraulics

Work Tools and Attachments

Integrated Technologies

Safety

Serviceability and Customer Support

Smart Machine Systems

Sustainability

160M Standard Equipment

POWER TRAIN
  • Air cleaner, dual stage, dry type, diesel, with automatic engine derate and automatic dust ejector, service indicator through Cat Messenger
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, oil disc, four-wheel, hydraulic
  • Demand fan, hydraulic
  • Differential Lock/Unlock, Automatic
  • Drain, engine oil, ecology
  • Electronic over speed protection
  • Engine Cat C9 with ACERT Technology, diesel, with automatic engine derate and idle control. Note: Emissions equivalent to Tier 3 and Stage IIIA.
  • Engine Idle Shutdown (EIS)
  • Fuel tank, 416 L (110 gal), ground level access and sediment drain
  • Fuel-water separator
  • Muffler, underhood
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8F/6R, power shift, direct drive
  • Variable Horsepower Plus (VHP Plus)

ELECTRICAL
  • Alarm, back up
  • Alternator, 80 ampere, sealed
  • Batteries, maintenance free, heavy duty, 1,125 CCA
  • Breaker panel, ground accessible
  • Cab harness and electrical hydraulic valves
  • Electrical system, 24V
  • Grade Control Ready - Cab harness, software, electrical hydraulic valves, bosses and brackets
  • Lights, roof-mounted roading, reversing, LED stop and tail
  • Product Link Ready
  • Starter, electric

OPERATOR ENVIRONMENT
  • Accelerator
  • Air conditioning with heater
  • Arm and wrist rest, electronically adjustable
  • Articulation, automatic Return-to-Center
  • Cat Messenger operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge, machine level
  • Gauge cluster (analog) - fuel, articulation, engine coolant temp, engine RPM, hydraulic oil temp
  • Hour meter, digital
  • Joystick hydraulic controls right/left blade lift with float position, circle drive, blade sideshift and tip, centershift, front wheel lean, articulation and steering
  • Joystick, adjustable armrests
  • Joystick gear selection
  • Joystick hydraulic power steering
  • Ladders, cab, left and right side
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio Ready, Entertainment
  • ROPS cab, sound suppressed
  • Seat, cloth-covered, comfort suspension
  • Seat belt, retractable 76 mm (3 in)
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass: - fixed front with intermittent wiper - side and rear (3)

FLUIDS
  • Antifreeze
  • Extended Life Coolant to -35° C (-30° F)

TIRES, RIMS AND WHEELS
  • Partial allowance for tires on 254 × 607 mm (10 × 24 in) multi-piece rims is included in the base machine price and weight

OTHER STANDARD EQUIPMENT
  • Anti-glare paint
  • Bumper, rear, integrated with hitch
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges: - 152 × 16 mm (6 × 5/8 in) - curved DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Doors (3), engine compartment, locking
  • Drawbar - 6 shoes, replaceable wear strips
  • Electrical hydraulic valves, hydraulic lines for base 8 functions
  • Endbits: - 16 mm (5/8 in) DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Ground level engine shutdown
  • Ground level fueling
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulic lines for base functions
  • Lockout, hydraulic implement (for roading and servicing)
  • Moldboard - 3658 × 610 × 22 mm (12 ft × 24 in × 7/8 in)
  • Mounting, cab roof accessories
  • Pump, hydraulic, high capacity, 98 cm³ (6 in³)
  • Radiator, cleanout access
  • Secondary steering
  • Serviceability, left-hand side
  • S·O·S℠ ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box
  • Tow hitch

160M Optional Equipment

ELECTRICAL
  • Alternator, 150 ampere - 2 kg (5 lb)
  • Batteries: extreme duty, 1,400 CCA - 14 kg (30 lb)
  • Converter, communication (CB) - 5 kg (11 lb)
  • Lights: Headlights, high - 5 kg (11 lb)
  • Lights: Headlights, low - 5 kg (11 lb)
  • Lights: Working lights, basic - 9 kg (20 lb)
  • Lights: Working lights, plus - 10 kg (22 lb)
  • Lights: Warning: beacon or strobe - 2 kg (5 lb)
  • Lights: Mounting for warning light - 5 kg (11 lb)

GUARDS
  • Articulation guard - 13 kg (30 lb)
  • Axle hose guard - 7 kg (15 lb)
  • Fenders, front - 56 kg (123 lb)
  • Fenders, rear - 156 kg (344 lb)
  • Sound guard (bottom) - 110 kg (243 lb)
  • Transmission guard - 141 kg (311 lb)

OPERATOR ENVIRONMENT
  • Deluxe CD radio with MP3 and Bluetooth technology
  • Fan, defroster, rear window - 2 kg (4 lb)
  • Mirrors, outside: heated 24V - 15 kg (33 lb)
  • Mirrors, outside: mounted - 15 kg (33 lb)
  • Precleaner, HVAC - 5 kg (10 lb)
  • Radio ready, AM/FM - 9 kg (20 lb)
  • Seat, air suspension, cloth - 2 kg (5 lb)
  • Shade, sun - 2 kg (5 lb)
  • Wiper/washer, rear - 2 kg (4 lb)

POWER TRAIN
  • Precleaner, snow/debris - 2 kg (4.4 lb)
  • Transmission, autoshift - 2 kg (5 lb)

OTHER ATTACHMENTS
  • AccuGrade ARO - 39 kg (85 lb)
  • Accumulators, blade lift - 77 kg (170 lb)
  • Camera, rearview - 9 kg (20 lb)
  • Cat Grade Control Cross Slope - 75 kg (165 lb)
  • Cat Product Link 321 (Satellite) - 13 kg (29 lb)
  • Cat Product Link 522 (Cellular) - 13 kg (29 lb)
  • Compressor/tank, air - 27 kg (50 lb)
  • Heater, engine coolant: 120V - 1 kg (3 lb)
  • Heater, engine coolant: 240V - 1 kg (3 lb)
  • Hydraulic arrangements with one or more additional hydraulic valves are available for ripper, dozer, snow wings, front lift group, mid-mount scarifier
  • Security system - 5 kg (11 lb)
  • Snow wing mounting, frame ready - 111 kg (245 lb)
  • Sound suppression - 15 kg (33 lb)
  • Starting aid, ether - 0.5 kg (1 lb)

WORK TOOLS/GROUND ENGAGING TOOLS
  • Blade extension, left hand, 610 mm (2 ft) - 113 kg (249 lb)
  • Endbits, overlay - 24 kg (52 lb)
  • Front lift group, mounting - 5 kg (11 lb)
  • Front lift group - 680 kg (1,500 lb)
  • Mid-Mount Scarifier, Package - 942 kg (2,077 lb)
  • Mid-Mount Scarifier, Mounting - 57 kg (125 lb)
  • Moldboard: 4267 × 610 × 22 mm (14 ft × 24 in × 7/8 in)- 100 kg (220 lb)
  • Moldboard: 4267 × 686 × 25 mm (14 ft × 27 in × 1 in) - 257 kg (567 lb)
  • Moldboard: 4877 × 686 × 25 mm (16 ft × 27 in × 1 in) - 472 kg (1,041 lb)
  • Push plate - 885 kg (1,950 lb)
  • Ripper, mounting - 32 kg (70 lb)
  • Ripper, rear - 962 kg (2,120 lb)
  • Ripper tooth - 28 kg (61 lb)
  • Scarifier, front - 434 kg (956 lb)

MACHINE ARRANGEMENTS
  • Snow Arrangement

OPTIONAL TIRE ARRANGEMENTS
  • Rim Size - 10 x 24; Wheel Group - Multi-Piece; Tires - 14.00-24
  • Rim Size - 10 x 24; Wheel Group - Multi-Piece; Tires - 14.00R24
  • Rim Size - 14 x 25; Wheel Group - Multi-Piece; Tires - 17.5R25