Engine
| Net Power - ISO 9249/SAE J1349 | 219 hp 163 kW |
| Engine Model | Cat® C9.3B Cat® C9.3B |
Key Specs
The Cat® 150 motor grader delivers serious power for road maintenance, fine grading, and site prep with strong traction and smoother finishes. Now with both joystick or lever steering options, the 150 gives operators precise, comfortable control.
Delivers stronger power to the ground with a larger engine and steady net output. More power and finishing gear improve surface quality, while increased operating weight ensures consistent blade control on angled grading.* []
Optimized for operators with a redesigned cab, improved HVAC and seating, optional rear, front, and 360° vision with People Detect, and enhanced all‑around visibility from the operator station.
Choose joystick or lever/steering controls for operator preference, use optional Cat® Grade tech to achieve grade faster, and take advantage of enhanced capability for easy attachment upgrades.
| Net Power - ISO 9249/SAE J1349 | 219 hp 163 kW |
| Engine Model | Cat® C9.3B Cat® C9.3B |
| Operating Weight - Typically Equipped | 45012 lb 20417 kg |
| Blade Width | 12 ft 3657 mm |
| Forward/Reverse Gears | 9 Forward / 6 Reverse 9 Forward / 6 Reverse |
| Diesel Exhaust Fluid Tank (Tier 4 Only) | 10.6 Gal 40 l |
| Fuel Tank | 42.3 Gal 160 l |
| Note (1) | * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders