Engine
| Net Power - ISO 9249/SAE J1349 | 240 hp 179 kW |
| Engine Model | Cat® C9.3B Cat® C9.3B |
Key Specs
Power, comfort, and tech boost operator efficiency with strong performance in tough conditions, a redesigned cab with better visibility, and smart features like grade tech, joystick steering, and easy attachment upgrades.
Deliver powerful performance by cutting through tough road conditions with steady power, using an optional 16‑ft moldboard for wider passes, and relying on the machine’s weight and strength for extreme earthmoving.
The redesigned cab gives operators better comfort with upgraded HVAC and adjustable seating, improved all‑around visibility, and optional rear, front, and 360° cameras displayed on the large display for greater jobsite awareness.
Optional Cat® Grade tech and the Attachment Ready Option help operators hit grade faster, while ergonomic joystick steering improves precision and the versatile design makes upgrading attachments easy.
| Net Power - ISO 9249/SAE J1349 | 240 hp 179 kW |
| Engine Model | Cat® C9.3B Cat® C9.3B |
| Operating Weight - Typically Equipped | 45838 lb 20792 kg |
| Blade Width | 14 ft 4267 mm |
| Forward/Reverse Gears | 9 Forward / 6 Reverse 9 Forward / 6 Reverse |
| Diesel Exhaust Fluid Tank (Tier 4 Only) | 88.2 Gal 40 l |
| Fuel Tank | 98 Gal 371 l |
| Note (1) | * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.
Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.
160 Motor Grader
160 Motor Grader
160 Motor Grader
The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders