Cat® 14 Motor Graders are designed to deliver grade accuracy and top performance in tough terrain.

Motor Graders 14 Tier 4, Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
286 hp
213 kW
Operating Weight - Typically Equipped
57,250 lb
25968 kg
Blade Width
14 ft
4.2 m

Overview

Powerful Grading Performance with a Focus on Operator Safety

The Cat® 14 Motor Grader sets the standard with high horsepower, efficient fuel burn, balanced stability, and an upgraded transmission, delivering precise control for fine grading and tough haul‑road work.

Benefits

Optimized Machine Performance

Built tough for large loads, the 14’s balanced weight improves traction with a loaded blade, keeps ground speed steady under any load, and offers optional Cat® Grade technology to help hit precise grading targets every time.

Maximize Your Uptime

Drawbar, circle, and moldboard stay tight for smoother grading, while grouped filters and service points make upkeep quick. Engine and transmission backups help keep the machine running strong on tough jobs.

Focus on Operator Safety

Safety comes first with an operator‑presence monitor that helps stop unintended movement, clear camera views around the machine, and speed‑sensitive follow steering that keeps control smooth and steady at any speed.

Product Specifications for 14

Net Power - ISO 9249/SAE J1349 286 hp 213 kW
Engine Model Cat C13 Cat C13
Emissions U.S. EPA Tier 4 Final / EU Stage V emissions standards U.S. EPA Tier 4 Final / EU Stage V emissions standards
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Operating Weight - Typically Equipped 57,250 lb 25968 kg
Note *Typically equipped includes 20.5R25 tires, 90 kg operator, and full fluids. *Typically equipped includes 20.5R25 tires, 90 kg operator, and full fluids.
Blade Width 14 ft 4.2 m
Transmission Direct Drive Powershift, Countershift Direct Drive Powershift, Countershift
Forward/Reverse Gears 8 Forward / 6 Reverse 8 Forward / 6 Reverse
Fuel Tank 110 gal (US) 416 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonnes (3.152 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonnes (3.152 tons).
Recyclability 96% 96%

14 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Joystick, power adjustable armrests
  • Air conditioner with heater
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauges (analog) inside cab (includes fuel, articulation, engine coolant temp, engine rpm, and hydraulic oil temp)
  • Gauges, machine level
  • Message display
  • Joystick gear selection
  • Joystick hydraulic controls for implements, steering, transmission
  • Ladders, cab, left and right side
  • Lights, left and right side lights
  • Lights, night time cab, LED
  • Meter, hour, digital
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio ready, entertainment
  • ROPS cab, sound suppressed, less than 73 dB(A) ISO 6394 (70% fan speed)
  • Seat, mechanical suspension, cloth
  • Storage compartments
  • Throttle control, electronic

POWERTRAIN

  • Air cleaner, dual stage, dry-type radial seal with service indicator through messenger and dust ejector
  • Articulation, automatic return-to-center
  • Air-to-Air After Cooler (ATAAC)
  • Auto differential Lock
  • Brake wear indication
  • Brakes, oil disc, four-wheel, hydraulic
  • Consistent power to ground
  • Monitoring system
  • Clutch, circle drive slip
  • Differential, lock/unlock*
  • Drain, engine oil, ecology
  • Demand fan, hydraulic
  • Eco mode
  • Fuel tank, ground level
  • Fuel-water separator
  • Hydraulic demand fan
  • Optimized VHP
  • Parking brake, multi disc, sealed, oil-cooled
  • Priming pump, fuel
  • Sediment drain, fuel tank
  • Transmission, 8F/6R, power shift, direct drive

ELECTRICAL

  • Alternator, 150 ampere, sealed
  • Batteries, maintenance free, HD, 1,125 CCA
  • Breaker panel
  • Electrical system, 24V*
  • Belt, serpentine, automatic tensioner
  • Lights: reversing (LED), roof-mounted roading, stop and tail (LED)
  • Starter, electric
  • Service lights, enclosure, rear, LED

SAFETY

  • Alarm, back up
  • Ground level engine shutdown
  • Hammer (emergency exit)
  • Horn, electric
  • Lockout, hydraulic implement for roading
  • Operator Not Present Monitoring system
  • Paint, glare reducing - top of front frame, rear enclosure and ripper cylinders
  • Seat belt, retractable 76 mm (3 in)
  • Secondary steering
  • Windows, laminated glass: Fixed front with intermittent wiper; Side and rear wipers (3)

14 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air horn
  • Heated door
  • Mirrors high visibility
  • Mirrors, outside heated 24V
  • Mirrors, outside mounted
  • Seat, heated
  • Seat, heated/ventilated
  • Rearview camera
  • Seat belt indicator

POWERTRAIN

  • Transmission, autoshift
  • Engine, compression brake

TECHNOLOGY

  • Cat Grade with Cross Slope
  • Stable Blade
  • Advanced control joysticks
  • Auto articulation

GUARDS

  • Debris guard
  • Front axle cylinder guards
  • Rear fenders
  • Sound suppression, engine enclosure and transmission
  • Transmission guard
  • Accumulators, blade lift
  • Metallic DCM wear strips

ELECTRICAL

  • Light, LED, warning strobe
  • Lights, front headlights high
  • Lights, front headlights low
  • Mounting, for warning light
  • Working lights halogen
  • Working lights LED

SAFETY

  • Additional rearview camera and monitor
  • Machine security system key

ATTACHMENTS

  • Moldboard, 4.9 m (16 ft)
  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • Hydraulic arrangements with additional hydraulic valves: Base +1, Base +3, Base +4, Base +5, Base +6
  • Rim, 431.8 mm x 635 mm (17 in x 25 in) MP (spare)
  • Snow wing, mounting frame ready
  • Fast fill
  • 4.9 m (16 ft) blade with flat cutting edge 254 mm x 35 mm (10in x 1 3/8 in )
  • Push block, counterweight
  • Ripper, rear
  • Tooth, ripper

FLUIDS

  • Coolant, -51 degrees C (-60 degrees F)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 14 compares against frequently compared products.

Media Gallery

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

Advanced Control Joysticks | Cat Motor Graders

14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
Advanced Control Joysticks | Cat Motor Graders

Check out current offers for the 14

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.