Cat® 120 motor graders are designed to deliver grade accuracy and top performance.

Motor Graders 120 Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
130 hp
97 kW
Operating Weight - Typically Equipped
36,500 lb
16 556 kg
Blade Width
12 ft
3.7 m

Overview

Precision and Comfort with Control Options

Cat® 120 motor graders are designed for road grading, shaping shoulders, and shaping slopes. Available in all wheel drive for extra traction.

Benefits

Fuel-Efficient Power

The 120 delivers increased fuel economy while maintaining a balanced weight-to-power ratio through the C7.1 engine. Power is optimized across all gears to ensure smooth and efficient performance in every operating condition.

Operator-First Design

The cab features an adjustable heated and cooled seat, touchscreen display with Cat Grade tech, automatic climate control, and enhanced rear visibility for improved comfort and efficiency.

Reduced Maintenance Costs

Benefit from longer maintenance intervals, advanced filtration technology, and precise control with the top-adjust drawbar option for consistent, reliable accuracy.

Product Specifications for 120

Net Power - ISO 9249/SAE J1349 130 hp 97 kW
Engine Model Cat 7.1 Cat 7.1
Emissions China Nonroad Stage III and Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA China Nonroad Stage III and Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Operating Weight - Typically Equipped 36,500 lb 16 556 kg
Note *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids. *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids.
Blade Width 12 ft 3.7 m
Transmission Direct Drive Powershift, Countershift Direct Drive Powershift, Countershift
Forward/Reverse Gears 9 Forward / 6 Reverse 9 Forward / 6 Reverse
Fuel Tank 65 gal (US) 246 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a carbon dioxide equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a carbon dioxide equivalent of 2.288 metric tonnes (2.521 tons).
Recyclability 96% 96%

120 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Vinyl Seat
  • ROPS, Standard Sound Suppression
  • Heating/Cooling Cab System
  • Base Cab
  • 254 mm (10 in) Hybrid Information Display
  • Halogen Lighting

Cat Technology

  • Product Link

Engine

  • Cat C7.1
  • Eco mode
  • Hydraulic Demand Fan

Drawbar Circle Moldboard

  • Standard
  • Circle Drive Slip Clutch

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Secondary steering system
  • Side view mirrors
  • Walkways and Grab Rails

120 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Cloth or Leather Seat
  • Steering Wheel/Lever Controls
  • Joystick Controls
  • Rear Wiper
  • Comfort Plus
  • Premium Plus
  • Seatbelt Indicator
  • Heated/Cooled Seat
  • Bluetooth/Auxiliary Radio
  • LED Lighting
  • Rear Window Screen

Cat Technology

  • Cat Grade with Digital Blade Slope Meter
  • Cat Grade with Cross Slope Indicate
  • Cat Grade with Cross Slope
  • Cat Grade Attachment Ready Option (ARO)
  • Stable Blade
  • Remote Services

Engine

  • All-Wheel Drive (AWD)

Drawbar Circle Moldboard

  • Top Adjust
  • Circle Saver

Safety

  • Rearview camera

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade
  • HD Ripper

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 120 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs

The Next Generation Cat® 120 Motor Grader – Control Options

Caterpillar: The Next 100 Years

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs
The Next Generation Cat® 120 Motor Grader – Control Options
Caterpillar: The Next 100 Years

360 View
360 View
360 View
360 View

Check out current offers for the 120

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.