< Back

CT630 Standard Equipment

Chassis
  • Heat-treated steel, yield strength: 120 000 psi, 760MPa
  • Frame rail dimensions: 260 x 92 x 9.5mm, section modulus 291cm3
  • Heavy Duty Intermediate cross member
  • Huck bolted to minimise maintenance
  • Aluminium deck plate behind cab
  • Tapered end of frame with fifth-wheel mounting angles (for prime movers only)
  • Double front tow hooks
  • Stainless steel bright finish bumper
  • Front Underrun Protection Device

Axles
  • (Front) Meritor MFS 14-143A wide track RHD
  • (Front) Forged steel I-beam
  • (Rear) Arvin Meritor RT-46-160
  • (Rear) Ratios: Ratios: 3.91:1, 4.10:1 or 4.30:1
  • (Rear) Inter-differential power divider lock
  • (Rear) Differential cross-lock on rear/rear axle with optional additional cross-lock on forward rear axle
  • (Rear) Electronic auto traction control standard
  • Steel or Alloy Hubs

Front Suspension
  • 2-leaf or 3-leaf parabolic springs, 1480mm long
  • Tuned shock absorbers
  • 6,500kg Capacity

Rear Suspension
  • Hendrickson suspension offerings: HAS and PriMaax Ex
  • 20,900kg (46,000lb) capacity

Fuel System
  • 870 Litres total capacity
  • Bright finished aluminium 660mm diameter cylindrical tank with alloy steps
  • Dual Pick-up and return
  • Fuel cooler, radiator mounted

CT630 Optional Equipment

Transmissions
  • Eaton Fuller RTLO-18918B 18 speed overdrive
  • Eaton UltraShift Plus Transmission with Hill Start Assist

Overview

When you need to go the distance, choose the CT630, our first long haul truck. A roomier, more functional interior, industry-leading aerodynamics and fuel efficiency comes standard as well as the power of a C15, 550-hp, and 6-cylinder engine with cruise control.

Engine

Units:
Engine Model Cat® CT15 Engine Cat® CT15 Engine Less
Horse Power at 1700 rpm 365 - 475 hp (268 - 349 kW) 365 - 475 hp (268 - 349 kW) Less
Bore 5.4 in 13.7 cm Less
Engine Type Diesel, 4-Cycle Diesel, 4-Cycle Less
Configuration Inline 6-Cylinder Inline 6-Cylinder Less
Stroke 6.75 in 17.1 cm Less
Compression Ratio 18:1 18:1 Less
Displacement 928.0 in³ 15.2 l Less
Aspiration Turbocharger, Aftercooler Turbocharger, Aftercooler Less
Combustion System Direct Injection Direct Injection Less
Lubrication System Capacity 42.0 qt (US) 40.0 l Less
Coolant Drain Interval 600,000 miles (965,606 km) 600,000 miles (965,606 km) Less
Total Engine Weight - Dry 2400.0 lb 1089.0 kg Less
Width 37.0 in 94.0 cm Less
Length 59.0 in 150.0 cm Less
Height 49.0 in 125.0 cm Less
Valves 4 Valves Per Cylinder, Overhead Cam Actuated 4 Valves Per Cylinder, Overhead Cam Actuated Less
Peak Torque - 1000 rpm 1250 - 1700 lb-ft (1695 - 2305 Nm) 1250 - 1700 lb-ft (1695 - 2305 Nm) Less

Transmission

Transmission Model Eaton Fuller RTLO-20918B Eaton Fuller RTLO-20918B Less
Speeds 18-speed overdrive 18-speed overdrive Less
Clutches Eaton Fuller EP1552 Easy Pedal two-plate ceramic with Kwik-Adjust feature Eaton Fuller EP1552 Easy Pedal two-plate ceramic with Kwik-Adjust feature Less

Cab Construction

ECE-29 crash test compliant, day cab 2085mm wide, galvanised steel. Base coat, clear coat paint. Tilting SMC hood and removeable quarter fenders. Excellent engine access. Bright polished stainless-steel grille surround. Three-point cab mounting system with rear air suspension. Drivers seat, Gramag, air suspended, hi-back, leather trim with integrated seat belt. Passenger seat, Gramag, hi-back, air suspended, leather trim with integrated seat belt. Arm rest on both driver and passenger seats. Cat® embroidered headrest on both driver and passenger seats. Full instrument panel with OBD display for diagnosis of fault codes in gauge cluster. Stowage compartments in overhead console. Premium trim with moulded interior, cloth inserts and additional sound insulation. Premium floor mats. Moulded access handles and electric windows. Quarter vent windows, Rear window

Front Suspension

With 1480mm long parabolic springs, tuned shock absorbers and a 6.5-tonne capacity.

Rear Suspension

Hendrickson HAS 460 (1850 lb/ft) suspension engineered to meet Australian Specification with road friendly compliance 1397mm axle spacing. Hendrickson PAX 460 (1850 lb.ft) high GCM-capacity air suspension engineered to meet Australian Specification with road friendly compliance. Inner frame suspension liner and a capacity of 20,900kg (46,000lb)

Instrumentation

Featuring a full instrument panel with on-board diagnostics display for diagnosis of fault codes in gauge cluster.

Operator Comfort

The CT610 cab is designed for comfort and functionality with its spacious wide cab design. Ergonomic details reduce driver fatigue and interior features enhance driver and jobsite safety and productivity.

Less vibration and noise

Premium design and materials dramatically reduce vibration and cab noise.

CAT® CT15 ACERT Engine

Cat C15 ACERT™ ADR 80/03 emissions compliant engine. Type: 6-cylinder, in-line, turbocharged and aftercooled, electronic direct injection. Rated at 550-hp @ 1800 RPM and 1850-ft/lb torque @ 1200 RPM 2100 governed rpm. Jacobs engine brake with 3-stage switching. High-capacity under-hood air cleaner with restriction indicator gauge. Fuel priming pump. Excellent engine access. 100 kph road-speed limited.

Eaton Fuller RTLO-18918B 18 speed overdrive

Lube pump & oil-to-air transmission cooler. Option: Eaton UltraShift Plus Transmission with Hill Start Assist