TH417D

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

TH417D Telehandler

Engine

Units:
Engine Model TCD 3.6 L4* TCD 3.6 L4* Less
Bore 3.9 in 98.0 mm Less
Stroke 4.7 in 120.0 mm Less
Displacement 219.7 in³ 3.6 l Less
Gross Power 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP Less
Maximum Torque 409 N·m @ 1,300 rpm 409 N·m @ 1,300 rpm Less
Note *Emits equivalent to EU Stage IIIA. *Emits equivalent to EU Stage IIIA. Less

Weights

Operating Weight - With Carriage and Forks 26343.0 lb 11949.0 kg Less

Operating Specifications

Rated Load Capacity 8818.0 lb 4000.0 kg Less
Maximum Lift Height 55.8 ft 17000.0 mm Less
Maximum Forward Reach 41.8 ft 12.75 m Less
Top Travel Speed 15.3 mile/h 24.6 km/h Less
Load at Maximum Height - Stabilizers Down 5512.0 lb 2500.0 kg Less
Load at Maximum Height - Stabilizers Up 1102.0 lb 500.0 kg Less
Load at Maximum Reach - Stabilizers Down 1102.0 lb 500.0 kg Less
Load at Maximum Reach - Stabilizers Up 0.0 lb 0.0 kg Less
Maximum Lift Height - Stabilizers Down 55.8 ft 17.0 m Less
Maximum Lift Height - Stabilizers Up 51.7 ft 15.75 m Less
Outside Turning Radius - Over Tires 12.8 ft 3.9 m Less

Tires

Standard 14.00-24 TG02 14.00-24 TG02 Less

Hydraulic System

Maximum System Pressure 3916.0 psi 270.0 bar Less
Maximum Pump Flow 26.4 gal/min 100.0 l/min Less
Auxiliary Hydraulic Supply 25.1 gal/min 95.0 l/min Less
Pump Type Gear pump Gear pump Less

Service Refill Capacities

Fuel Tank 39.6 gal (US) 150.0 l Less
Hydraulic Tank 26.9 gal (US) 102.0 l Less

Boom Performance

Boom Down 16.6 seconds 16.6 seconds Less
Boom Up 20.9 seconds 20.9 seconds Less
Bucket Breakout Force - ISO 8313 16186.0 72.0 kN Less
Combined - Down and In 26.7 seconds 26.7 seconds Less
Combined - Up and Out 39.9 seconds 39.9 seconds Less
Crowd Backward 2.7 seconds 2.7 seconds Less
Crowd Forward - Dump 3.5 seconds 3.5 seconds Less
Drawbar Pull 55.4 kW 19109.0 85.0 kN Less
Tele In 18.5 seconds 18.5 seconds Less
Tele Out 24.3 seconds 24.3 seconds Less
Boom Breakout Force 16186.0 72.0 kN Less

Brakes

Parking Brakes Spring actuated hydraulic release Spring actuated hydraulic release Less
Service Brakes Servo assisted front and rear axle brakes Servo assisted front and rear axle brakes Less

Transmission Speeds

Forward - 1 3.1 mile/h 5.0 km/h Less
Forward - 2 6.5 mile/h 10.5 km/h Less
Forward - 3 15.3 mile/h 24.6 km/h Less
Reverse - 1 3.1 mile/h 5.0 km/h Less
Reverse - 2 6.5 mile/h 10.5 km/h Less
Reverse - 3 15.3 mile/h 24.6 km/h Less

Sound

Exterior Sound - 55.4 kW Engine 106.0 dB(A) 106.0 dB(A) Less
Operator Sound 80.0 dB(A) 80.0 dB(A) Less

Powerful Hydraulics

The chain driven boom and excellent hydraulic flow allow the operator to work efficiently and safely. Raising and lowering as well as extending and retracting the boom can be done quickly.

Durability

With excellent stability, ground clearance and guarding, the vital components of the machine are well protected from potential damage. Maintenance is easy with an accessible engine, simple to change service parts and easy access lubrication points.

Comfort

An ergonomic cab design featuring an LED dash display, multi-function joystick and comfortable seating options, ensures the operator has everything they need. Superb stability and smooth F-N-R changes provide the most comfortable ride possible.

Safety

The seated position within the cab allows for good visibility to the front work tool and stabilizers.

TH417D Standard Equipment

Cab ROPS and FOPS
  • Longitudinal Stability Indicator
  • Mechanical Suspension Seat with Seat Belt
  • Heater/De-mister
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • SAHR Parking Brake

Electrical
  • 1 × 12V 900 CCA Battery
  • Reverse Alarm

Other Equipment
  • Single Auxiliary Service to Boom Head

Tires
  • 14.00-24 16PR Air Mitas

Quick Couplers
  • Manual Cat “IT” Interface

TH417D Optional Equipment

Cab ROPS and FOPS
  • Sunscreen
  • Roof Wiper
  • Screen Guard
  • Roof Guard
  • Air Conditioning
  • Column Mounted FNR Lever

Electrical
  • 1 × 12V 815 CCA Gel Battery
  • Block Heater 240 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear)
  • Rotating Beacon

Other Equipment
  • Boom Brushes
  • Rear Hitch Mirror, Convex
  • Tool Box
  • Boom Safety Brace

Tires
  • 14.00-24 16PR Air Goodyear

Tow Hitches
  • Off Road Tow Hitch

Quick Couplers
  • Competitive Couplers

Work Tools
  • Floating Fork Carriage
  • Pallet Forks
  • Side Shift – Fork Carriage
  • 1.0 m3 General Purpose Bucket
  • 1.5 m3 Rehandling Bucket
  • 1.0 m3 Multi Purpose Bucket
  • Truss Boom