Engine
Engine Model | Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The TH357D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Comfortable ride and a premium cab
Adaptive stability system – increases productivity
Engine Model | Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ |
Operating Weight - With Carriage and Forks* | 19855 lb 9006 kg |
Note | *Represents machine configuration of 74.5 kW (100 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 74.5 kW (100 hp/bhp) engine on standard 15.5/80-24 16 ply tires. |
Rated Load Capacity | 7716 lb 3500 kg |
Maximum Lift Height | 22.97 ft 7 m |
Maximum Forward Reach | 11.98 ft 3.65 m |
Capacity at Maximum Lift Height | 4850 lb 2200 kg |
Capacity at Maximum Forward Reach | 2866 lb 1300 kg |
Outside Turning Radius - Over Tires | 12.63 ft 3.85 m |
Outside Turning Radius - Over Forks | 12.96 ft 3.95 m |
Standard | Mitas 15.5/80-24 16 ply Mitas 15.5/80-24 16 ply |
Option (1) | Michelin 15.5 R25 XHA Michelin 15.5 R25 XHA |
Option (8) | 13 × 24 Solid Tires 13 × 24 Solid Tires |
Option (3) | Michelin 500/70 R24 XMCL Michelin 500/70 R24 XMCL |
Option (7) | Firestone Duraforce Firestone Duraforce |
Option (6) | Michelin 460/70 R24 Bibload Michelin 460/70 R24 Bibload |
Option (5) | Michelin 400/80 24 Power CL Michelin 400/80 24 Power CL |
Option (2) | Michelin 460/70 R24 XMCL Michelin 460/70 R24 XMCL |
Option (4) | Michelin 440/80 24 Power CL Michelin 440/80 24 Power CL |
Pump Type | Variable Flow, Axial Piston Variable Flow, Axial Piston |
System Type | Load Sensing, Closed Center Load Sensing, Closed Center |
Maximum Pump Capacity | 37 gal/min 140 l/min |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | 25.1 gal/min 95 l/min |
Auxiliary Hydraulic Pressure | 3553 psi 245 bar |
Auxiliary Hydraulic Flow - Machine Rear | 21.1 gal/min 80 l/min |
System Pressure | 3771 psi 260 bar |
Auxiliary Hydraulic Flow - Boom Head - Continuous | 25.1 gal/min 95 l/min |
Fuel Tank | 39.1 gal (US) 148 l |
Hydraulic Tank | 31.7 gal (US) 120 l |
Boom Up | 6.5 s 6.5 s |
Boom Down | 5.8 s 5.8 s |
Tele In | 5.5 s 5.5 s |
Tele Out | 5.5 s 5.5 s |
Crowd Backward | 3 s 3 s |
Combined - Up and Out | 10.2 s 10.2 s |
Crowd Forward - Dump | 3 s 3 s |
Combined - Down and In | 8.2 s 8.2 s |
Parking Brake | Mechanically actuated on front axle service brakes Mechanically actuated on front axle service brakes |
Service Brakes | Boost assisted oil immersed multi disc on both axles Boost assisted oil immersed multi disc on both axles |
Front Axle | High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs Open differential with planetary reduction hubs |
Noise Levels - External | 106 dB(A) 106 dB(A) |
Bucket Breakout Force | 16186 lbf 72 kN |
Noise Levels - In Cab | 74 dB(A) 74 dB(A) |
Drawbar Pull - 92.6 kW/124 hp Engine | 19783 lbf 88 kN |
Drawbar Pull - 83 kW/111 hp Engine | 20682 lbf 92 kN |
Towable Mass - Hydraulically Braked | 26455 lb 12000 kg |
Boom Breakout Force | 11240 lbf 50 kN |
Quick Coupler Rotation | 152° 152° |
Maximum Torque | 379.1 ft·lbf 514 N·m |
Emissions | *Emits Equivalent to EU Stage IIIA. *Emits Equivalent to EU Stage IIIA. |
Model* | Cat C4.4 ACERT Cat C4.4 ACERT |
Gross Power | 96.5 kW (129 hp/bhp) 96.5 kW (129 hp/bhp) |
Wheel Base | 10.38 ft 3165 mm |
Overall Width - Standard Tires | 7.81 ft 2382 mm |
Maximum Fork Dump Angle | 128° 128° |
Track | 6.52 ft 1988 mm |
Ground Clearance | 1.41 ft 430 mm |
Overhang | 3.28 ft 1000 mm |
Maximum Fork Crowd Angle | 24° 24° |
Overall Height - Standard Tires* | 8.12 ft 2475 mm |
Overall Length to Front of Carriage | 16.4 ft 5000 mm |
Machine Length | 16.4 ft 5000 mm |
Departure Angle | 60° 60° |
Cab Width | 2.95 ft 900 mm |
Forward - 5 | 15.8 mile/h 25.4 km/h |
Forward - 3 | 7 mile/h 11.3 km/h |
Reverse - 2 | 7 mile/h 11.3 km/h |
Forward - 1 | 3.6 mile/h 5.8 km/h |
Reverse - 3 | 15.8 mile/h 25.4 km/h |
Forward - 4 | 10.4 mile/h 16.7 km/h |
Forward - 6 | 24.9 mile/h 40 km/h |
Note | *Travel speed is subject to machine configuration. *Travel speed is subject to machine configuration. |
Reverse - 1 | 3.6 mile/h 5.8 km/h |
Forward - 2 | 5.3 mile/h 8.6 km/h |
Type | 6 speed power shift 6 speed power shift |
Maximum Torque | 302.4 ft·lbf 410 N·m |
Model* | Cat C4.4 ACERT Cat C4.4 ACERT |
Emissions | *Emits Equivalent to EU Stage IIIA. *Emits Equivalent to EU Stage IIIA. |
Gross Power | 74.5 kW (100 hp/bhp) 74.5 kW (100 hp/bhp) |
Battery | 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery |
Alternator Output | 12V/150A 12V/150A |
Use the comparison tool to compare detailed specs of Cat and competitor models.
COMPARE ALL MODELSFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.