Telehandlers TH3510D Ag Handler

Request A Price Find Dealer

Key Specs

Rated Load Capacity
7716 lb
3500 kg
Maximum Lift Height
31.1 ft
9.5 m
Engine Model
Cat C4.4 ACERT™
Cat C4.4 ACERT™

Overview

CONFIGURED FOR SUCCESS

The TH3510D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Comfortable ride and a premium cab

WORK MADE EASY

Adaptive stability system – increases productivity

Product Specifications for TH3510D Ag Handler

Engine Model Cat C4.4 ACERT™ Cat C4.4 ACERT™
Operating Weight - With Carriage and Forks* 19855 lb 9006 kg
Note *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires.
Rated Load Capacity 7716 lb 3500 kg
Maximum Lift Height 31.1 ft 9.5 m
Capacity at Maximum Lift Height 1698 lb 770 kg
Maximum Forward Reach 21.6 ft 6.6 m
Capacity at Maximum Forward Reach 1102 lb 500 kg
Outside Turning Radius - Over Tires 12.6 ft 3.85 m
Outside Turning Radius - Over Forks 16 ft 4.88 m
Standard Mitas 15.5/80-24 16 ply Mitas 15.5/80-24 16 ply
Option (1) Michelin 15.5 R25 XHA Michelin 15.5 R25 XHA
Option (2) Michelin 460/70 R24 XMCL Michelin 460/70 R24 XMCL
Option (3) Michelin 500/70 R24 XMCL Michelin 500/70 R24 XMCL
Option (4) Michelin 440/80 24 Power CL Michelin 440/80 24 Power CL
Option (5) Michelin 400/80 24 Power CL Michelin 400/80 24 Power CL
Option (6) Michelin 460/70 R24 Bibload Michelin 460/70 R24 Bibload
Option (7) Firestone Duraforce Firestone Duraforce
Option (8) 13 × 24 Solid Tires 13 × 24 Solid Tires
System Type Load Sensing, Closed Center Load Sensing, Closed Center
Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston
Maximum Pump Capacity 36.9 gal/min 140 l/min
System Pressure 3770 psi 260 bar
Auxiliary Hydraulic Pressure 3553 psi 245 bar
Auxiliary Hydraulic Flow - Boom Head - Intermittent 25 gal/min 95 l/min
Auxiliary Hydraulic Flow - Boom Head - Continuous 25 gal/min 95 l/min
Auxiliary Hydraulic Flow - Machine Rear 21 gal/min 80 l/min
Fuel Tank 40 gal (US) 148 l
Hydraulic Tank 31.7 gal (US) 120 l
Boom Up 8 s 8 s
Boom Down 6.5 s 6.5 s
Tele Out 11 s 11 s
Tele In 10.5 s 10.5 s
Crowd Forward - Dump 3 s 3 s
Crowd Backward 3.5 s 3.5 s
Combined - Up and Out 24 s 24 s
Combined - Down and In 12.8 s 12.8 s
Service Brakes Oil immersed multi disc on both axles Oil immersed multi disc on both axles
Parking Brake Mechanically actuated on front axle service brakes Mechanically actuated on front axle service brakes
Front Axle High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential
Rear Axle Open differential with planetary reduction hubs Open differential with planetary reduction hubs
Model* Cat C4.4 ACERT Cat C4.4 ACERT
Emissions *Meets EU Stage IIIA equivalent emission standards. *Meets EU Stage IIIA equivalent emission standards.
Gross Power 96.5 kW (129 hp/bhp) 96.5 kW (129 hp/bhp)
Maximum Torque 379 ft·lbf 514 N·m
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Model* Cat C4.4 ACERT™ Cat C4.4 ACERT™
Emissions *Meets EU Stage IIIA equivalent emission standards. *Meets EU Stage IIIA equivalent emission standards.
Gross Power 74.5 kW (100 hp/bhp) 74.5 kW (100 hp/bhp)
Maximum Torque 302 ft·lbf 410 N·m
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Type Four or six speed power shift Four or six speed power shift
Forward - 1 3.4 mile/h 5.7 km/h
Forward - 2 5.3 mile/h 8.6 km/h
Forward - 3 6.9 mile/h 11.2 km/h
Forward - 4 10.3 mile/h 16.6 km/h
Forward - 5 15.7 mile/h 25.3 km/h
Forward - 6 24.9 mile/h 40 km/h
Reverse - 1 3.4 mile/h 5.7 km/h
Reverse - 2 6.9 mile/h 11.2 km/h
Reverse - 3 15.7 mile/h 25.3 km/h
Transmission Note: Travel speed is subject to machine configuration. Note: Travel speed is subject to machine configuration.
Battery 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery
Alternator Output 12V/150A 12V/150A
Drawbar Pull - 74.5 kW/100 hp Engine 15290 lbf 68 kN
Drawbar Pull - 96.5 kW/129 hp Engine 20230 lbf 90 kN
Boom Breakout Force 9217 lbf 41 kN
Bucket Breakout Force 13938 lbf 62 kN
Quick Coupler Rotation 152° 152°
Noise Levels - In Cab 74 dB(A) 74 dB(A)
Noise Levels - External 106 dB(A) 106 dB(A)
Towable Mass - Hydraulically Braked 26455 lb 12000 kg
Overall Length to Front of Carriage 17.4 ft 5300 mm
Overall Width - Standard Tires 7.8 ft 2382 mm
Overall Height - Standard Tires* 8.1 ft 2475 mm
Wheel Base 10.3 ft 3165 mm
Ground Clearance 1.4 ft 430 mm
Track 6.5 ft 1988 mm
Overhang 3.3 ft 1000 mm
Cab Width 3 ft 900 mm
Machine Length 17.3 ft 5260 mm
Departure Angle 60° 60°
Maximum Fork Crowd Angle 24° 24°
Maximum Fork Dump Angle 128° 128°

TH3510D Ag Handler Standard Equipment

Cab ROPS and FOPS

  • Longitudinal Stability Indicator
  • LMIS (Longitudinal Moment Indicator)
  • Sunscreen
  • Mechanical Suspension Seat with Seat Belt
  • Roof Wiper
  • Roof Guard
  • Heater/De-mister
  • Engine Speed Set
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • Mechanical Parking Brake

Electrical

  • 1 × 12V 1,000 CCA Battery
  • Reverse Alarm

Other Equipment

  • Boom Brushes
  • Single Auxiliary Service to Boom Head

Tires

  • Mitas 15.5/80-24 16 ply

Quick Couplers

  • Manual Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

TH3510D Ag Handler Optional Equipment

Cab ROPS and FOPS

  • Reversing Camera
  • Reversing Sensors
  • Large Electronic Display Screen
  • Air Suspension Seat with Seat Belt
  • Heated Air Suspension Seat with Seat Belt
  • Screen Guard
  • Air Conditioning
  • Column Mounted FNR Lever
  • SAHR Parking Brake

Electrical

  • 2 × 12V 815 CCA Batteries
  • Block Heater 240 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
  • Product Link™ Ready, Version 641
  • Seven (7) Pin Trailer Service
  • Rotating Beacon

Other Equipment

  • Ride Control with Boom Float
  • 2nd Auxiliary Service to Boom Head
  • Auxiliary Service to Rear
  • Rear Hitch Mirror, Flat
  • Rear Hitch Mirror, Convex
  • Tool Box
  • Boom Safety Brace

Tires

  • Michelin 460/70 R24 XMCL
  • Michelin 500/70 R24 XMCL
  • Michelin 400/80 24 Power CL
  • Michelin 440/80 24 Power CL
  • Michelin 460/70 R24 Bibload
  • Michelin 15.5 R25 XHA
  • Firestone Duraforce
  • 13 × 24 Solid Tires

Tow Hitches

  • Retrieval Hitch
  • Hydraulic Pick Up Hitch
  • EEC Manual Hitch
  • EEC Automatic Hitch
  • EEC Automatic Hitch with Piton
  • Trailer Braking Valve

Quick Couplers

  • Hydraulic Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

Work Tools

  • Floating Fork Carriage
  • ISO Class 3 Fixed Fork Carriage
  • Side Shift Carriage
  • 1 m³ General Purpose Bucket
  • 1.5 m³ Rehandling Bucket
  • 1.0 m³ Multi Purpose Bucket
  • 2.0 m³ Grain Bucket
  • 2.5 m³ Grain Bucket
  • 3.0 m³ Grain Bucket
  • Grapple Bucket
  • Muck Fork and Grapple
  • Bale Handler
  • Sweeper Collector

See how TH3510D Ag Handler compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TH3510D Ag Handler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.