TH414C

< Back

Financing & Insurance Offers
View Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat® C4.4 DITAAC (Meets EEC Stage IIIA and EPA Tier 3 Emission Standards.) Cat® C4.4 DITAAC (Meets EEC Stage IIIA and EPA Tier 3 Emission Standards.) Less
Gross Power 101.0 HP 74.5 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Maximum Torque 410 N·m/1,400 rpm 410 N·m/1,400 rpm Less

Weights

Operating Weight - With Carriage and Forks 23929.0 lb 10854.0 kg Less

Operating Specifications

Rated Load Capacity 8157.0 lb 3700.0 kg Less
Maximum Lift Height 45.0 ft 13700.0 mm Less
Load at Maximum Height - Stabilizers Down 5512.0 lb 2500.0 kg Less
Load at Maximum Height - Stabilizers Up 2756.0 lb 1250.0 kg Less
Maximum Forward Reach 30.3 ft 9225.0 mm Less
Load at Maximum Reach - Stabilizers Down 2205.0 lb 1000.0 kg Less
Load at Maximum Reach - Stabilizers Up 772.0 lb 350.0 kg Less
Top Travel Speed 18.6 mile/h 30.0 km/h Less
Outside Turning Radius - Over Tires 149.8 in 3805.0 mm Less

Tires

Standard 15.5/80-24 16PR 15.5/80-24 16PR Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 29.9 gal/min 113.0 l/min Less
Pump Type Variable Displacement Load Sensing Axial Piston Pump Variable Displacement Load Sensing Axial Piston Pump Less
Auxiliary Hydraulic Supply - Intermittent 21.1 gal/min 80.0 l/min Less
Auxiliary Hydraulic Supply - Continuous 15.9 gal/min 60.0 l/min Less

Service Refill Capacities

Fuel Tank 39.6 gal (US) 150.0 l Less
Hydraulic Tank 23.8 gal (US) 90.0 l Less

Transmission Speeds

Forward - 1 4.2 mile/h 6.8 km/h Less
Forward - 2 8.3 mile/h 13.3 km/h Less
Forward - 3 12.3 mile/h 19.8 km/h Less
Forward - 4 18.6 mile/h 30.0 km/h Less
Reverse - 1 4.2 mile/h 6.8 km/h Less
Reverse - 2 8.3 mile/h 13.3 km/h Less
Reverse - 3 18.6 mile/h 30.0 km/h Less

Boom Performance

Boom Up 14.0 s 14.0 s Less
Boom Down 11.9 s 11.9 s Less
Tele In 12.7 s 12.7 s Less
Tele Out 10.3 s 10.3 s Less
Crowd Forward - Dump 3.5 s 3.5 s Less
Crowd Backward 3.0 s 3.0 s Less
Combined - Up and Out 23.0 s 23.0 s Less
Combined - Down and In 13.4 s 13.4 s Less
Bucket Breakout Force - ISO 8313 14613.0 lb 65.0 kN Less
Drawbar Pull 74.5 kW 17041.0 lb 75.8 kN Less
Boom Breakout Force 10116.0 lb 45.0 kN Less

Brakes

Parking Brakes Mechanical on Front Axle Mechanical on Front Axle Less
Service Brakes Servo Assisted on Front Axle Servo Assisted on Front Axle Less

Sound

Exterior Sound - 74.5 kW Engine 106.0 dB(A) 106.0 dB(A) Less
Operator Sound 77.0 dB(A) 77.0 dB(A) Less