TH337C

< Back

Financing & Insurance Offers
View Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

TH337C Telehandler

Engine

Units:
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Model - Standard Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* Less
Note (1) All engine horsepower (hp) are metric. All engine horsepower (hp) are metric. Less
Maximum Torque - Option 1 496 N·m/1,400 rpm 496 N·m/1,400 rpm Less
Gross Power - Option 1 126.0 HP 93.1 kW Less
Note (2) *Meets EU Stage IIIA and U.S. EPA Tier 3 equivalent emission standards. *Meets EU Stage IIIA and U.S. EPA Tier 3 equivalent emission standards. Less
Gross Power - Standard 101.0 HP 74.5 kW Less
Maximum Torque - Standard 410 N·m/1,400 rpm 410 N·m/1,400 rpm Less
Model - Option 1 Cat C4.4 ACERT* Cat C4.4 ACERT* Less

Weights

Operating Weight - With Carriage and Forks 17747.0 lb 8050.0 kg Less

Operating Specifications

Rated Load Capacity 7275.0 lb 3300.0 kg Less
Maximum Lift Height 24.0 ft 7300.0 mm Less
Maximum Forward Reach 12.4 ft 3763.0 mm Less
Top Travel Speed 24.9 mile/h 40.0 km/h Less
Load at Maximum Height 4409.0 lb 2000.0 kg Less
Load at Maximum Reach 2205.0 lb 1000.0 kg Less
Outside Turning Radius - Over Tires 147.6 in 3750.0 mm Less
Outside Turning Radius - Over Forks 186.6 in 4740.0 mm Less

Tires

Standard 15.5/80-24 16PR 15.5/80-24 16PR Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.6 gal/min 150.0 l/min Less
Pump Type Variable Displacement Load Sensing Axial Piston Pump Variable Displacement Load Sensing Axial Piston Pump Less
Auxiliary Hydraulic Supply - Continuous 15.9 gal/min 60.0 l/min Less
Auxiliary Hydraulic Supply - Intermittent 21.1 gal/min 80.0 l/min Less

Service Refill Capacities

Fuel Tank 39.6 gal (US) 150.0 l Less
Hydraulic Tank 23.8 gal (US) 90.0 l Less

Boom Performance

Boom Up 7.6 s 7.6 s Less
Boom Down 5.9 s 5.9 s Less
Tele In 5.3 s 5.3 s Less
Tele Out 6.4 s 6.4 s Less
Crowd Forward - Dump 2.4 s 2.4 s Less
Crowd Backward 2.8 s 2.8 s Less
Combined - Down and In 7.6 s 7.6 s Less
Bucket Breakout Force - ISO 8313 14613.0 lb 65.0 kN Less
Drawbar Pull - Option 1 19109.0 lb 85.0 kN Less
Combined - Up and Out 12.5 s 12.5 s Less
Drawbar Pull - Standard 17535.0 lb 78.0 kN Less
Boom Breakout Force 9442.0 lb 42.0 kN Less

Brakes

Service Brakes Servo Assisted on Front Axle Servo Assisted on Front Axle Less
Parking Brakes Mechanical on Front Axle Mechanical on Front Axle Less

Sound

Operator Sound 78.0 dB(A) 78.0 dB(A) Less
Exterior Sound 74.5 kW – 106 dB(A); 93.1 kW – 107 dB(A) 74.5 kW – 106 dB(A); 93.1 kW – 107 dB(A) Less

Transmission Speeds - C4.4 ACERT Engine Only - Standard

Forward - 2 8.3 mile/h 13.3 km/h Less
Reverse - 2 8.3 mile/h 13.3 km/h Less
Forward - 3 12.3 mile/h 19.8 km/h Less
Forward - 4 19.0 mile/h 30.5 km/h Less
Reverse - 1 4.2 mile/h 6.8 km/h Less
Reverse - 3 19.0 mile/h 30.5 km/h Less
Forward - 1 4.2 mile/h 6.8 km/h Less

Transmission Speeds - C4.4 ACERT Engine Only - Option 1

Forward - 1 4.1 mile/h 6.6 km/h Less
Reverse - 2 8.1 mile/h 13.0 km/h Less
Reverse - 3 18.4 mile/h 29.6 km/h Less
Forward - 4 12.0 mile/h 19.3 km/h Less
Forward - 6 24.9 mile/h 40.0 km/h Less
Forward - 3 8.1 mile/h 13.0 km/h Less
Reverse - 1 4.1 mile/h 6.6 km/h Less
Forward - 2 6.2 mile/h 10.0 km/h Less
Forward - 5 18.4 mile/h 29.6 km/h Less