< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

At 22 tonnes (24 tons), the Cat AD22 represents a new size class for Caterpillar with industry leading capacity for its size. This truck is powerful, quick and nimble. It is extremely productive in compact mining conditions on less than ideal haul roads. It can also be uniquely configured for your mine with different cab and body options (including an ejector body). The AD22 uses the C11 ACERT diesel engine and other Cat power train components to produce excellent low-end torque, speed on grade and top speeds of 25.3 km/h or 15.7 mph in 4th gear.

Engine

Units:
Engine Model Cat® C11 Cat® C11 Less
Gross Power - SAE J1995 325.0 HP 242.0 kW Less
Gross Power - SAE J1995 - Tier 3/Stage IIIA Equivalent 325.0 HP 242.0 kW Less
Bore 5.1 in 130.0 mm Less
Stroke 5.5 in 140.0 mm Less
Displacement 680.0 in² 11.15 l Less
Note (1) Power ratings apply at a rated speed of 2,100 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 2,100 rpm when tested under the reference conditions for the specified standard. Less
Note (2) Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). Less
Note (3) Engine derate will commence at an altitude of 3353 m (11,000 ft). Engine derate will commence at an altitude of 3353 m (11,000 ft). Less
Rated Power 2100.0 r/min 2100.0 r/min Less

Operating Specifications

Nominal Payload Capacity 48501.0 lb 22000.0 kg Less
Gross Machine Mass 97488.0 lb 44220.0 kg Less
Body Capacities 9-12 m³ (11.8-15.7 yd³) 9-12 m³ (11.8-15.7 yd³) Less

Weights

Empty 47042.0 lb 21338.0 kg Less
Empty - Front Axle 35752.0 lb 16217.0 kg Less
Empty - Rear Axle 11290.0 lb 5121.0 kg Less
Loaded 97488.0 lb 44220.0 kg Less
Loaded - Front Axle 46747.0 lb 21204.0 kg Less
Loaded - Rear Axle 50742.0 lb 23016.0 kg Less

Weight Distribution

Empty - Front Axle 76.00% 76.00% Less
Empty - Rear Axle 24.00% 24.00% Less
Loaded - Front Axle 48.00% 48.00% Less
Loaded - Rear Axle 52.00% 52.00% Less

Transmission

Forward - 1 3.5 mile/h 5.6 km/h Less
Forward - 2 6.7 mile/h 10.7 km/h Less
Forward - 3 9.9 mile/h 16.0 km/h Less
Forward - 4 15.7 mile/h 25.3 km/h Less
Reverse - 1 3.5 mile/h 5.7 km/h Less
Note Maximum travel speeds with standard 18.00 × R25 tires. Maximum travel speeds with standard 18.00 × R25 tires. Less

Final Drives

Differential Ratio 5.429 5.429 Less
Final Drive Ratio 4.765 4.765 Less
Total Reduction Ratio 25.87 25.87 Less

Body Hoist

Raise 13.0 s 13.0 s Less
Lower 14.0 s 14.0 s Less
Total Cycle Time 27.0 s 27.0 s Less

Body Capacities

Body 1 - Standard Body 11.8 yd³ 9.0 m³ Less
Body 2 13.1 yd³ 10.0 m³ Less
Body 3 14.4 yd³ 11.0 m³ Less
Body 4 15.7 yd³ 12.0 m³ Less
Ejector Body 12.7 yd³ 9.7 m³ Less
Note Heaped SAE 2:1. Heaped SAE 2:1. Less

Turning Dimensions

Outside Clearance Radius 294.0 in 7469.0 mm Less
Inner Clearance Radius 161.2 in 4095.0 mm Less
Frame Oscillation ±10° ±10° Less
Articulation Angle 45.0 ° 45.0 ° Less

Service Refill Capacities

Engine Crankcase - With Filter 7.1 gal (US) 27.0 l Less
Transmission 5.3 gal (US) 20.0 l Less
Hydraulic Tank 38.3 gal (US) 145.0 l Less
Cooling System 15.0 gal (US) 57.0 l Less
Front Differential and Final Drives 11.6 gal (US) 44.0 l Less
Rear Differential and Final Drives 11.6 gal (US) 44.0 l Less
Fuel Tank 95.0 gal (US) 360.0 l Less
Transfer Gear Box 1.24 gal (US) 4.7 l Less

Tires

Tire Size 18.00 × R25 18.00 × R25 Less

Standards

Standards ROPS/FOPS certified cab ROPS/FOPS certified cab Less

Power Train

Machine Frame and Structures

Operator Station

Truck Body Options

Electrical and Hydraulic Systems – Simple Designs, Easily Serviced

Safety and Serviceability

AD22 Standard Equipment

ELECTRICAL
  • 12V power supply in cab
  • Alternator:
    – 95 amp open cabin
    – 150 amp enclosed cabin
  • Auxiliary start receptacle
  • Battery disconnect switch, ground level:
    – Front left hand side
  • Circuit breakers:
    – Main: 80 amp
    – A/C: 80 amp (enclosed cab)
    – Alternators: 105 amp (open); 150 amp for (enclosed)
  • Corrosive protection spray
  • Diagnostic connectors
  • Electric starting, 24V
  • Engine start lockout switch, ground level (LH):
    – Front left hand side
  • Engine shutdown switch, ground level (RH):
    – Front right hand side
  • Lighting, LED:
    – Brake and tail light
    – Headlights with dimmer switch
    – Rear work light (cab mounted)
    – Reversing lights
  • Low maintenance batteries
  • Reversing alarm
  • Starting and charging system
  • Directional indicator lamps

POWER TRAIN
  • Cat C11 ACERT ATAAC diesel engine, six-cylinder
  • Auto shift transmission four speed forward/one speed reverse
  • Manual fuel priming pump
  • Exhaust, turbo compartment shielding
  • Four wheel drive
  • Long life coolant
  • Body up speed limiter, 3-5 km/h (2-3 mph)
  • Ejector body tailgate down speed limiter, 3-5 km/h (2-3 mph)
  • Radiator cap manual release
  • Radiator, single pane cross flow
  • Rims, five-piece, tubeless
  • Reverse modulated fully hydraulic enclosed wet, multiple-disc brakes, oil cooled
  • Torque converter with automatic lockup

OTHER STANDARD EQUIPMENT
  • Oscillating hitch
  • Body, dump, 9.0 m³ (11.8 yd³)
  • Catalytic exhaust purifier/muffler group
  • Decals, international pictographics
  • Engine and transmission belly guards
  • Fenders, standard with LH front mud flaps
  • Firewall
  • Fuel system manual shut off tap
  • Frame lifting lugs
  • Front and rear tow pin
  • Hand hold (access on/off top deck)
  • Operation and Maintenance Manual:
    – English and other applicable local language to select
  • S·O·S℠ port:
    – Coolant
    – Engine oil
    – Hydraulic oil
    – Transmission oil
  • Tire arrangement:
    – Tire, Michelin 18.00 × R25 XKD1A
  • Hydraulic and braking system manual pressure release function
  • Steering frame lock
  • Dump body retaining pins
  • Ejector body retaining pin

OPERATOR ENVIRONMENT
  • Dome light
  • Door light
  • Electric horns
  • Open operator station ROPS/FOPS structure
  • Operator present system
  • Rearview mirrors
  • Suspension seat, Tee, mechanical with retractable seat belt
  • Tilt steering wheel
  • USB charging port
  • Electronic Monitoring System:
    – Indicator lights
    – Parking brake
    – Electrical charging system
    – Engine oil pressure alarm
    – Engine coolant temperature alarm
    – Engine coolant level alarm
    – Transmission oil temperature alarm
    – Torque converter oil temperature alarm
    – Hydraulic oil temperature alarm
    – Transmission oil filter alarm
    – Brake cooling oil filter alarm
    – Brake system alarm
    – E stop
    – Brake drag
    – Transmission amber warning light
    – Engine amber warning light
    – IBA alarm
    – Secondary steering active
    – Operator present alarm
    – Hydraulic oil level alarm
    – Engine red fault light
    – Transmission red fault light
    – Steering oil pressure alarm
    – Retarder (on)
    – Body up
    – Hoist not on float
    – Cab door open
    – Turn indicators
    – High beam
    – Alert warning light
  • Gauges (on screen display):
    – Engine coolant temperature
    – Transmission oil temperature
    – Fuel level
    – Engine oil pressure
    – Steering oil pressure
    – Brake accumulator oil pressure
    – Service brake oil pressure
    – Parking brake oil pressure
    – Tachometer
    – Speedometer
    – Gear indicator

AD22 Optional Equipment

OPTIONAL AND MANDATORY ATTACHMENTS
  • Body dump:
    – Body, 10.0 m³ (13.1 yd³)
    – Body, 11.0 m³ (14.4 yd³)
    – Body, 12.0 m³ (15.7 yd³)
  • Body ejector:
    – Body, 9.7 m³ (12.7 yd³)
  • Camera, color rear facing
  • Engine shutdown switch, cab
  • Fluids:
    – Arctic fuel
    – Arctic coolant
  • Guard, mesh, open cab
  • Guard, mesh, enclosed cab
  • Park brake switch engagement:
    – Push to apply
  • Rims:
    – Rim identification numbering
    – Spare, tubeless
  • Seat cover:
    – Tee
  • Secondary steering system (electric driven)
  • Service tools:
    – Hoist cylinder supports (for body removal)
  • Enclosed operator station (includes as standard):
    – Air conditioning (salt resistant)
    – Cab pressurizer and filter
    – Heater (electric)
    – Window, sliding, cab door
    – Windshield wiper and washer
  • Reflective tape