< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® PF HD Face Conveyor Line Pan

Typical Technical Data AFC Line Pan

Units:
Bottom Plate Thickness 1.57 in 40.0 mm Less

Technical Data

Profile Height 14.09 in 358.0 mm Less
Deck Plate Thickness 2.76 in 70.0 mm Less
Bottom Plate Thickness - Option 1 1.18 in 30.0 mm Less
Bottom Plate Thickness - Option 2 1.57 in 40.0 mm Less
Chain Strands DKB 42×146; DKB 48×160/144; DKB 52×127/170; DKB 60×181/197 DKB 42×146; DKB 48×160/144; DKB 52×127/170; DKB 60×181/197 Less
Conveying Capacity - PF HD/1062 approx. 0.58 m² (approx. 6.24 ft²) approx. 0.58 m² (approx. 6.24 ft²) Less
Conveying Capacity - PF HD/1162 approx. 0.64 m² (approx. 6.89 ft²) approx. 0.64 m² (approx. 6.89 ft²) Less
Conveying Capacity - PF HD/1262 approx. 0.72 m² (approx. 7.75 ft²) approx. 0.72 m² (approx. 7.75 ft²) Less
Conveying Capacity - PF HD/1362 approx. 0.85 m² (approx. 9.15 ft²) approx. 0.85 m² (approx. 9.15 ft²) Less
Deck Plate Thickness - Option 1 2.36 in 60.0 mm Less
Deck Plate Thickness - Option 2 2.76 in 70.0 mm Less
Dogbone Breaking Strength 4500 kN (505.82 tonf) 4500 kN (505.82 tonf) Less
Dogbone Housing FoS 1.5 times 1.5 times Less
Flight Bar Width - PF HD/1062 34.96 in 888.0 mm Less
Flight Bar Width - PF HD/1162 38.9 in 988.0 mm Less
Flight Bar Width - PF HD/1262 42.83 in 1088.0 mm Less
Flight Bar Width - PF HD/1362 46.77 in 1188.0 mm Less
Horizontal Articulation 0.8°-1.2° 0.8°-1.2° Less
Line Pan Width - PF HD/1062 41.81 in 1062.0 mm Less
Line Pan Width - PF HD/1162 45.75 in 1162.0 mm Less
Line Pan Width - PF HD/1262 49.69 in 1262.0 mm Less
Line Pan Width - PF HD/1362 53.62 in 1362.0 mm Less
Shear Strength > 6000 kN (> 674.43 tonf) > 6000 kN (> 674.43 tonf) Less
Vertical Articulation up to 6° up to 6° Less