UEL Gearboxes UEL45 V

Request A Price Find Dealer

Key Specs

Motor Stalling Torque T Motor
2 × T1
2 × T1
Weight (gearbox without oil)
18739.3 lb
8500 kg
Maximum Rated Output Torque
331902.5 ft·lbf
450000 N·m

Overview

The typical application for the Cat® UEL45 V Gearbox is in Chain Type Longwall Machinery like Armored Face Conveyors (AFC) and Beam Stage Loader (BSL).

Product Specifications for UEL45 V

Used in Chain Type Longwall Machinery like Armored Face Conveyors (AFC) and Beam Stage Loader (BSL) Chain Type Longwall Machinery like Armored Face Conveyors (AFC) and Beam Stage Loader (BSL)
Motor Stalling Torque T Motor 2 × T1 2 × T1
Weight (gearbox without oil) 18739.3 lb 8500 kg
Maximum Rated Output Torque 331902.5 ft·lbf 450000 N·m
Rated Continuous Input Power Maximum at n1 = 1,500 rpm 1428 HP 1050 kW
Rated Continuous Input Power Maximum at n1 = 1,800 rpm 1700 HP 1250 kW
Maximum Rated Input Speed 1500 min-1 (1,800 rpm) 1500 min-1 (1,800 rpm)
Oil filling volume at 0° position 132 gal (US) 500 l
Oil temperature at rated power 167 °F 75 °C
Bearing Service Life (continuous operation at rated power, corresponds to 90% of calculated nominal service life) 13,500 hr 13,500 hr
Required Cooling Water Volume 6.6 gal/min 25 l/min
Pressure Relief Valve Set to 435.11 psi 30 bar
Size of Water Supply Connections to Heat Exchanger (inlet and outlet) DN20 DN20
Maximum Cooling Water Inlet Temperature 77 °F 25 °C
Maximum Cooling Water Dirt Particle Size 0,25 mm (0.0098 inch) 0,25 mm (0.0098 inch)
Required pH of the Cooling Water 7 pH 7 pH
Output Hub N 260×10×30×24 DIN N 260×10×30×24 DIN
Rated Continuous Input Torque at 1,485 rpm and 1,782 rpm Continuous Input Torque T1 (n=1,485/1,782 rpm) (f=50/60 Hz) Continuous Input Torque T1 (n=1,485/1,782 rpm) (f=50/60 Hz)
Nominal ratio (i) - 33 4978.5 ft·lbf 6750 N·m
Rated Continuous Power at 1,485 rpm Rated Continuous Power (n=1,485 rpm) (f=50 Hz) Rated Continuous Power (n=1,485 rpm) (f=50 Hz)
Rated Continuous Power at 1,782 rpm Rated Continuous Power (n=1,782 rpm) (f=60 Hz) Rated Continuous Power (n=1,782 rpm) (f=60 Hz)
Nominal ratio (i) - 33 1680 HP 1050 kW

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the UEL45 V

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.