Compact Wheel Loaders 906M Ag Handler

Request A Price Find Dealer

Key Specs

Maximum Gross Power
73.2 HP
54.6 kW
Operating Weight
12758 lb
5789 kg
Bucket Capacities
0.75-1.5 m³ (1.0-2 yd³)
0.75-1.5 m³ (1.0-2 yd³)

Overview

Configured for Success

The Cat® 906M Ag Handler is compact, yet powerful, allowing you to do what you want, when you need to, in any agricultural application. The Ag Handler has features that will maximize the performance of the machine, making it a perfect fit to use around the farm.

Benefits

Powerful Powerful hydraulics deliver higher breakout forces

3 Coupler Choices Adaptable to a multitude of attachments by utilizing any of the 3 coupler choices

Superior Superior service access makes daily checks quick and easy

Product Specifications for 906M Ag Handler

Maximum Gross Power 73.2 HP 54.6 kW
Engine Model Cat® C3.3B DIT* Cat® C3.3B DIT*
Maximum Gross Power - ISO 14396 73.2 HP 54.6 kW
Maximum Gross Power - ISO 14396 (metric) 74.2 mhp 74.2 mhp
Rated Net Power - 2,400 rpm - SAE J1349 71.9 HP 53.6 kW
Rated Net Power - 2,400 rpm - ISO 9249 72.9 HP 53.6 kW
Emissions *The Cat C3.3B DIT engine meets EU Stage V/U.S. EPA Tier 4 Final emission standards. *The Cat C3.3B DIT engine meets EU Stage V/U.S. EPA Tier 4 Final emission standards.
Operating Weight 12758 lb 5789 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler (SSL) and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler (SSL) and general purpose bucket (GP).
Cooling System 4.5 gal (US) 17 l
Fuel Tank 13.7 gal (US) 52 l
Hydraulic System 18.5 gal (US) 70 l
Engine Oil 3 gal (US) 11.2 l
Speed 1 6.2 mile/h 10 km/h
Speed 2 12.4 mile/h 20 km/h
High Speed 21.7 mile/h 35 km/h
Bucket Capacities 0.75-1.5 m³ (1.0-2 yd³) 0.75-1.5 m³ (1.0-2 yd³)
Bucket Capacities - ISO Coupler 0.75-1.5 m³ 0.75-1.5 m³
Bucket Capacities - SSL Style Coupler 1.0-2 yd³ 1.0-2 yd³
Main Relief - 3rd Aux Flow 3400 psi 235 bar
Main Relief - 3rd Aux Flow: Standard 20 gal/min 76 l/min
Main Relief - 3rd Aux Flow: High Flow 31 gal/min 120 l/min
Hydraulic Cycle Time - Lower 3.2 seconds 3.2 seconds
Hydraulic Cycle Time - Rackback 2.1 seconds 2.1 seconds
Hydraulic Cycle Time - Lift 5.2 seconds 5.2 seconds
Hydraulic Cycle Time - Dump 1.3 seconds 1.3 seconds
Height - Ground to Cab 8 ft 2436 mm
Height - Ground Clearance 11 in 302 mm
Length - Wheel Base 7.08 ft 2170 mm
Length - Overall with Bucket 17.67 ft 5394 mm
Reach - Bucket at 45° 2.33 ft 736 mm
Dig Depth 4.2 in 109 mm
Clearance - Bucket at 45° 8.08 ft 2464 mm
Clearance - Level Bucket 9.83 ft 3005 mm
Height - Bucket Pin 10.5 ft 3212 mm
Departure Angle 33° 33°
Length - Overall with Forks 19.42 ft 5921 mm
Reach - Ground 2.42 ft 742 mm
Reach - Level Arm 4 ft 1227 mm
Fork Dig Depth 3.1 in 80 mm
Clearance - Level Arm 4.42 ft 1370 mm
Clearance - Full Lift 9.92 ft 3034 mm
Fork Reach at Full Lift 1.42 ft 455 mm
Turning Radius - Over Bucket 14.42 ft 4412 mm
Turning Radius - Inside Tire 6.92 ft 2128 mm
Width - Bucket 6.17 ft 1880 mm
Width - Tread Center 4.58 ft 1420 mm
Width - Over Tires 6 ft 1840 mm
Articulation Angle 39° 39°
Dump Angle at Full Lift 49° 49°
Note Dimensions shown are based on the machine equipped with general purpose bucket and standard 340/80 R18, MX, XMCL tires. Dimensions shown are based on the machine equipped with general purpose bucket and standard 340/80 R18, MX, XMCL tires.
Height - Ground to Cab 8 ft 2436 mm
Height - Ground Clearance 12.4 in 315 mm
Length - Wheel Base 7.08 ft 2170 mm
Length - Overall with Bucket 18.25 ft 5552 mm
Reach - Bucket at 45° 2.67 ft 837 mm
Dig Depth 4.6 in 117 mm
Clearance - Bucket at 45° 7.58 ft 2370 mm
Clearance - Level Bucket 9.83 ft 2998 mm
Height - Bucket Pin 10.5 ft 3212 mm
Departure Angle 33° 33°
Length - Overall with Forks 19.42 ft 5923 mm
Reach - Ground 2.42 ft 744 mm
Reach - Level Arm 4.17 ft 1291 mm
Fork Dig Depth 0.3 in 6 mm
Clearance - Level Arm 4.67 ft 1444 mm
Clearance - Full Lift 10.17 ft 3108 mm
Fork Reach at Full Lift 1.67 ft 520 mm
Turning Radius - Over Bucket 14.58 ft 4448 mm
Turning Radius - Inside Tire 6.83 ft 2108 mm
Width - Bucket 6.17 ft 1880 mm
Width - Tread Center 4.58 ft 1420 mm
Width - Over Tires 6 ft 1840 mm
Articulation Angle 39° 39°
Dump Angle at Full Lift 47° 47°
Note Dimensions shown are based on the machine equipped with general purpose bucket and standard 340/80 R18, MX, XMCL tires. Dimensions shown are based on the machine equipped with general purpose bucket and standard 340/80 R18, MX, XMCL tires.
Tire Size 340/80 R18 340/80 R18
Operating Weight 12656 lb 5743 kg
Rated Bucket Capacity 1.2 yd³ 0.9 m³
Breakout Force - Bucket 11044 lbf 49 kN
Rated Operating Load at Full Turn - Bucket 3884 lb 1763 kg
Straight Tipping Load - Bucket 9674 lb 4390 kg
Full Turn Static Tipping Load - Bucket 7769 lb 3525 kg
Rack Back - Transport Position 51° 51°
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) 5082 lb 2306 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, ISO coupler and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, ISO coupler and general purpose bucket (GP).
Tire Size 340/80 R18 340/80 R18
Operating Weight 13199 lb 5987 kg
Rated Bucket Capacity 1.18 yd³ 0.9 m³
Breakout Force - Bucket 9004 lbf 40 kN
Rated Operating Load at Full Turn - Bucket 3612 lb 1650 kg
Straight Tipping Load - Bucket 9246 lb 4194 kg
Full Turn Static Tipping Load - Bucket 7676 lb 3482 kg
Rack Back - Transport Position 51° 51°
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) 4835 lb 2194 kg
Note Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, SSL coupler and general purpose bucket (GP). Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, SSL coupler and general purpose bucket (GP).
Rated Capacity 1.2 yd³ 0.9 m³
Dump Height 97 in 2464 mm
Maximum Material Density 3031 lb/yd³ 1737 kg/m³
Bucket Width 74 in 1880 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.
Rated Capacity 1 yd³ 0.8 m³
Dump Height 85 in 2433 mm
Maximum Material Density 3483 lb/yd³ 1976 kg/m³
Bucket Width 74 in 1880 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.
Rated Capacity 1.6 yd³ 1.25 m³
Dump Height 85 in 2388 mm
Maximum Material Density 2323 lb/yd³ 1349 kg/m³
Bucket Width 82 in 2080 mm
Note Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler. Based on ISO 7546:1983, and rated operating loads at full turn with 100% bucket capacity and SSL coupler.

906M Ag Handler Standard Equipment

LOADER

  • Return to dig work tool positioner
  • Adjustable implement modulation

TRANSMISSION/HYDRAULICS

  • Adjustable speed control (creeper control)
  • Rimpull control
  • Electronic throttle lock
  • Adjustable Hystat response settings
  • Ride control
  • 18° frame oscillation, 78° articulation 
  • Transmission, 35 km/h (21.7 mph) with secondary steering and heavy duty axles
  • Transmission inching function
  • Hydrostatic drive
  • Work tool quick coupler
  • Proportional auxiliary hydraulic circuit
  • Loader arm float function
  • Connect under pressure hydraulic quick connector
  • Parallel lift Z-bar loader
  • Demand based cooling fan

ENGINE

  • Precleaner for engine air filter
  • Cat C3.3B DIT EU Stage V/U.S. EPA Tier 4 Final engine
  • Two stage air cleaner with visual indicator
  • Cat extended life coolant
  • Lockable engine compartments
  • Easy quick release fuel filter/water separator
  • Engine oil drain valve (non spill eco drain)
  • Closed circuit breather
  • Eco Mode

ELECTRICAL

  • Magnetic rotating beacon
  • Work tool wiring harness
  • Working lights, two front and two rear 
  • Cab mounted fuse panel 
  • Battery disconnect switch
  • Heavy duty battery, 12V
  • Engine cold starter aid
  • Alternator 90 amp
  • Service point connector for electronic diagnostics (Electronic Technician™)
  • Reverse alarm

GENERAL

  • E-coat paint primer
  • Pressure test points
  • Recovery hitch and pin
  • Scheduled Oil Sampling S·O·SSM ports

OPERATOR ENVIRONMENT

  • Adjustable steering column
  • Air conditioning
  • Heater with window, side and feet vents
  • Heated rear window
  • Radio/CD/MP3/WMA/AUX
  • Two doors with sliding window
  • Wiper/washer, front and rear
  • Cabin light
  • Pressurized cab
  • Cup holder
  • Sun visor
  • ROPS and FOPS certified canopy/cab
  • Adjustable arm rest
  • Retractable seat belt
  • Auxiliary power sockets
  • Coat hook
  • On board digital display cluster
  • Sound suppression
  • Multifunction joystick with direction control
  • Two external knock back mirrors
  • Warning indicators for major systems
  • Easy clean cab floor
  • Lockable storage box
  • Adjustable internal mirror
  • Operator station on isolation mounts
  • Digital service hour meter
  • Gauges: fuel hydraulic temp, coolant temp, speedometer
  • Warnings: master, park brake, hydraulic oil pressure, engine oil pressure, coolant temp, electrical system, hydraulic filter bypass
  • Suspended brake/accelerator pedals
  • Cloth, electric air suspension, arm/head rest, lumbar support, heated back seat

906M Ag Handler Optional Equipment

TRANSMISSION/HYDRAULICS

  • 100% differential lock on both axles, selectable on the move

LOADER

  • High flow auxiliary hydraulics with pressure relieving quick disconnect manifold
  • Load check valves

ENGINE

  • Engine block heater 120V

ELECTRICAL

  • Machine Security System (MSS)

GENERAL

  • Custom color
  • Tire options

FLUIDS

  • Cat extended life coolant (–50° C/–58° F)

OPERATOR ENVIRONMENT

  • Rear blind

WORK TOOLS

  • For all work tools and standard/high flow options (consult your Cat dealer)

See how 906M Ag Handler compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 906M Ag Handler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.