Wheel Loaders 906M Ag Handler Configured for Success

Maximum Gross Power
73.0 HP
55.0 kW
Operating Weight
12758.0 lb
5789.0 kg
Bucket Capacities
ISO Coupler - 0.75-1.2 m³; SSL Style Coupler - 1.0-1.6 yd³
ISO Coupler - 0.75-1.2 m³; SSL Style Coupler - 1.0-1.6 yd³

Product Specifications for 906M Ag Handler

Engine

Weights

Buckets

Engine - Tier 4 Final/Stage IV

Travel Speeds

Hydraulic System

Service Refill Capacities

Dimensions - With ISO Coupler - Approximate

Dimensions - With SSL Coupler - Approximate

Operating Specifications - ISO Coupler

Operating Specifications - SSL Coupler

Maximum Material Densities - General Purpose Bucket

Maximum Material Densities - Multi Purpose Bucket

Maximum Material Densities - Light Material Bucket

906M Ag Handler Standard Equipment

LOADER

  • Return to dig work tool positioner
  • Adjustable implement modulation

TRANSMISSION/HYDRAULICS

  • Adjustable speed control (creeper control)
  • Rimpull control
  • Electronic throttle lock
  • Adjustable Hystat response settings
  • Ride control
  • 18° frame oscillation, 78° articulation 
  • Transmission, 35 km/h (21.7 mph) with secondary steering and heavy duty axles
  • Transmission inching function
  • Hydrostatic drive
  • Work tool quick coupler
  • Proportional auxiliary hydraulic circuit
  • Loader arm float function
  • Connect under pressure hydraulic quick connector
  • Parallel lift Z-bar loader
  • Demand based cooling fan

ENGINE

  • Precleaner for engine air filter
  • Cat C3.3B DIT Tier 4 Final/Stage IIIB
  • Two stage air cleaner with visual indicator
  • Cat extended life coolant
  • Lockable engine compartments
  • Easy quick release fuel filter/water separator
  • Engine oil drain valve (non spill eco drain)
  • Closed circuit breather
  • Eco Mode

ELECTRICAL

  • Magnetic rotating beacon
  • Work tool wiring harness
  • Working lights, two front and two rear 
  • Cab mounted fuse panel 
  • Battery disconnect switch
  • Heavy duty battery, 12V
  • Engine cold starter aid
  • Alternator 90 amp
  • Service point connector for electronic diagnostics (Electronic Technician™)
  • Reverse alarm

GENERAL

  • E-coat paint primer
  • Pressure test points
  • Recovery hitch and pin
  • Scheduled Oil Sampling S·O·S ports

OPERATOR ENVIRONMENT

  • Adjustable steering column
  • Air conditioning
  • Heater with window, side and feet vents
  • Heated rear window
  • Radio/CD/MP3/WMA/AUX
  • Two doors with sliding window
  • Wiper/washer, front and rear
  • Cabin light
  • Pressurized cab
  • Cup holder
  • Sun visor
  • ROPS and FOPS certified canopy/cab
  • Adjustable arm rest
  • Retractable seat belt
  • Auxiliary power sockets
  • Coat hook
  • On board digital display cluster
  • Sound suppression
  • Multifunction joystick with direction control
  • Two external knock back mirrors
  • Warning indicators for major systems
  • Easy clean cab floor
  • Lockable storage box
  • Adjustable internal mirror
  • Operator station on isolation mounts
  • Digital service hour meter
  • Gauges: fuel hydraulic temp, coolant temp, speedometer
  • Warnings: master, park brake, hydraulic oil pressure, engine oil pressure, coolant temp, electrical system, hydraulic filter bypass
  • Suspended brake/accelerator pedals
  • Cloth, electric air suspension, arm/head rest, lumbar support, heated back seat

906M Ag Handler Optional Equipment

TRANSMISSION/HYDRAULICS

  • 100% differential lock on both axles, selectable on the move

LOADER

  • High flow auxiliary hydraulics with pressure relieving quick disconnect manifold
  • Load check valves

ENGINE

  • Engine block heater 120V

ELECTRICAL

  • Machine Security System (MSS)

GENERAL

  • Custom color
  • Tire options

FLUIDS

  • Cat extended life coolant (–50° C/–58° F)

OPERATOR ENVIRONMENT

  • Rear blind

WORK TOOLS

  • For all work tools and standard/high flow options (consult your Cat dealer)

See how 906M Ag Handler compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 906M Ag Handler

View More Offers